ADV7281A
NOT RECOMMENDED FOR NEW DESIGNS10-Bit, 4× Oversampled SDTV Video Decoder with Differential Inputs
- Part Models
- 2
- 1ku List Price
- Starting From $8.36
Overview
- Worldwide NTSC/PAL/SECAM color demodulation support
- One 10-bit ADC, 4× oversampling per channel for CVBS, Y/C, and YPrPb modes
- 6 analog video input channels with an on-chip antialiasing filter
- Video input support for CVBS (composite), S-Video (Y/C), and YPrPb (component)
- Fully differential, pseudo differential, and single-ended CVBS video input support
- NTSC/PAL/SECAM autodetection
- STB diagnostics on 2 video inputs
- Up to 4 V common-mode input range solution
- Excellent common-mode noise rejection capabilities
- 5-line adaptive 2D comb filter and CTI video enhancement
- Integrated AGC with adaptive peak white mode
- Fast switching capability
- ACE
- Downdither (8-bit to 6-bit)
- Rovi copy protection detection
- MIPI CSI-2 Tx output interface
- Full featured VBI data slicer with WST support
- Power-down mode available
- 2-wire, I2C-compatible serial interface
- Qualified for automotive applications
- −40°C to +105°C temperature grade
- 32-lead, 5 mm × 5 mm, RoHS compliant LFCSP
The mobile industry processor interface (MIPI®) model of the ADV7281A (ADV7281A-M) has the same pinout as and is software compatible with the ADV7281-M with the exception of an updated IDENT code.
The ADV7281A is a versatile one-chip, multiformat video decoder that automatically detects standard analog baseband\video signals and converts them into YCrCb 4:2:2 component video data streams.
The analog input of the ADV7281A features a single 10-bit analog-to-digital converter (ADC) and an on-chip differential to single-ended converter to accommodate the direct connection of differential, pseudo differential, or single-ended CVBS without external amplifier circuitry.
The standard definition processor (SDP) in the ADV7281A automatically detects PAL, NTSC, and SECAM standards in the form of composite, S-Video (Y/C), and component. The analog video is converted into a 4:2:2 component video data stream that is output via a MIPI CSI-2 transmitter (Tx) interface, hereafter referred to as MIPI Tx.
The ADV7281A offers short to battery (STB) diagnostic sense inputs and general-purpose outputs.
The ADV7281A is provided in a space-saving LFCSP surface-mount, RoHS compliant, package. The ADV7281A is rated over a −40°C to +105°C temperature range, making it ideal for automotive applications.
The ADV7281A must be configured in accordance with the I2C writes provided in the evaluation board script files.
Applications
- Advanced driver assistance
- Automotive infotainment
- DVRs for video security
- Media players
Documentation
Data Sheet 1
User Guide 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADV7281AWBCPZ-M | 32-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) | ||
| ADV7281AWBCPZ-M-RL | 32-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.