Overview
Features and Benefits
- Quad transmitters
- Quad receivers
- Quad input Observation Receiver for DPD
- Max Rx BW: 200 MHz
- Max Tunable Tx synthesis BW: 450 MHz
- Max Observation Rx BW: 450MHz
- Fully integrated fractional-N RF synthesizers
- Multi-chip phase synchronization for all RF LO and baseband clocks
- Tuning range: 75 MHz to 6000 MHz
Product Details
The ADRV9009-ZU11EG is a highly integrated RF System-On-Module(RF-SOM) based on dual Analog Devices ADRV9009 wideband transceivers. When combined with the ADRV2CRR-FMC carrier board this hardware platform can be used for prototyping and reducing time to market for application specific designs offering 4 Tx and Rx RF channels.
An additional RF board can also be fitted to the carrier to further expand the system up to 8 Tx and Rx RF channels. Multiple ADRV9009-ZU11EG’s can be synchronized together for prototyping of complex multi-stream applications ensuring end-to-end deterministic latency. The ADRV9009 Transceivers include integrated LO and phase synchronization. Overall system frequency & phase synchronization is maintained with a clock tree structure using ADI high performance low jitter HMC7044 devices, making it ideal for applications requiring phase alignment across a large number of channels.
The ADRV9009-ZU11EG has extensive I/O capability via the two 400-pin connectors fitted on the under side. When combined with the ADRV2CRR-FMC carrier board a variety of high speed I/O can be used, including USB3, USB2, PCIe 3.0 x8, QSFP+, SFP+, 1Gb Ethernet x2, and CPRI capability.
PDF versions of the schematics can be downloaded for reference.
The necessary software is available to help a user get up and running out of the box.
- Platform development environment support includes Industry standard Linux Industrial I/O (IIO) Applications, MATLAB®, Simulink®, and GNU Radio, and streaming interfaces for custom C, C++, python, and C# applications
- Open source HDL reference designs and drivers are available for evaluation and prototyping
Documentation & Resources
-
ADRV9009-ZU11EG RF-SOM - Design files6/3/2020WIKI
-
ADRV9009-ZU11EG RF-SOM - Wiki User Guide6/3/2020WIKI
-
Solutions for Rapid Prototyping Brochure7/24/2024PDF595 K