EVAL-AD-FMCOMMS8-EBZ
Overview
Features and Benefits
- Quad transmitters
- Quad receivers
- Quad input Observation Receiver for DPD
- Max Rx BW: 200 MHz
- Max Tunable Tx synthesis BW: 450 MHz
- Max Observation Rx BW: 450MHz
- Tuning range: 75 MHz to 6000 MHz
- Fully integrated fractional-N RF synthesizers
- Multi-chip phase synchronization for all RF LO and baseband clocks
- Includes schematics, layout, BOM, HDL, Linux drivers and application software
- Suitable for high channel density applications
Product Details
The AD-FMCOMMS8-EBZ is an integrated RF design containing two Analog Devices ADRV9009 wideband transceivers. It complies with VITA 57.1 mechanical dimensions 84mm × 69mm, but not full compliance with keep out areas. This allows easy connection to a compatible FPGA development board that supports FMC HPC mechanical connector and JESD204B bus interface. It can be used for prototyping with up to 4 Transmit and Receive channels that can be synchronised in phase and frequency. Additionally it can be used with the ADRV9009-ZU11EG RF-SOM system allowing for 8 phase and frequency synchronised Transmit and Receive channels for complex multi-stream applications ensuring end-to-end deterministic latency.
Applications
- 3G, 4G, and 5G TDD macrocell base stations
- TDD active antenna systems
- Massive multiple input, multiple output (MIMO)
- Phased array radar
- Electronic warfare
- Military communications
- Portable test equipment
Markets and Technologies
Applicable Parts
Documentation & Resources
-
AD-FMCOMMS8-EBZ User Guide10/29/2020
-
Solutions for Rapid Prototyping Brochure7/24/2024PDF595 K
-
Solutions For Rapid Prototyping: Answering the Needs of Practicing Engineers8/23/2023PDF784 K