ADPD6000
RECOMMENDED FOR NEW DESIGNSMultimodal Sensor Front End
- Part Models
- 1
- 1ku List Price
- Starting From $6.52
Overview
- Optical channel
- 4 input channels with multiple operation modes for various sensor measurements
- Dual channel processing with simultaneous sampling
- 12 programmable time slots for synchronized sensor measurements
- Flexible input multiplexing to support single-ended sensor measurements
- 4 LED drivers, 2 of which can be driven simultaneously
- Flexible sampling rate from 0.004 Hz to 9 kHz using internal oscillators
- SNR of transmit and receive signal chain: 117 dB (with off-chip filtering)
- AC ambient light rejection: 78 dB up to 100 Hz
- 400 mA total LED peak drive current
- Individual ambient light rejection DAC at TIA input with 9-bit control up to 300 μA
- Individual LED dc cancellation DAC at TIA input with 7-bit control up to 190 μA
- ECG channel
- 0.75 μV rms RTI noise at diagnostic filter bandwidth (150 Hz)
- High input impedance: 3 GΩ
- Accepts up to 1.2 V of dc differential input range
- Common-mode rejection ratio: 116 dB
- Two-electrode and three-electrode configurations
- AC lead off detection and dc lead off detection
- BIA channel
- Low power, high accuracy excitation path
- Configurable output frequency up to 250 kHz
- Sine wave excitation with a 12-bit DAC
- High accuracy with large imbalance contact impedance
- Configurable receive filters with low noise design
- Complex impedance measurement engine
- Supports both external calibration and internal calibration
- SPI communications supported
- 640-byte FIFO
The ADPD6000 is a highly integrated analog front end (AFE) designed for measuring various vital signals.
The optical channel is designed as an optical transceiver, stimulating up to four light emitting diodes (LEDs) and measuring the return signal on up to four separate current inputs. The signal chain rejects signal offsets and corruption from asynchronous modulated interference, typically from ambient light, eliminating the need for optical filters or externally controlled dc cancellation circuitry.
The electrocardiography (ECG) signal acquisition is designed to support low noise, diagnostic level measurement in the presence of a variety of interferers. The ECG signal chain has a number of complementary features supporting ECG measurement, such as driven reference for common-mode rejection and lead off detection to identify a fallen electrode.
The body impedance analysis (BIA) signal chain is designed for body impedance measurement with a configurable excitation path and measurement path. A 12-bit digital-to-analog (DAC) is used in the excitation path to generate the sinusoid wave and high precision measurement, with configurable filters used to measure the body response of the stimulus.
The data output and functional configuration use a serial port interface (SPI) on the ADPD6000. The control circuitry includes flexible LED signaling and synchronous detection, digital filters, digital wave generators, and configurable filters.
The ADPD6000 is available in a 2.6 mm × 2.6 mm, 0.4 mm pitch, 36-ball wafer level chip scale package (WLCSP).
APPLICATIONS
- Wearable health and fitness monitors: heart rate, heart rate variability, SpO2, body impedance analysis, hydration, cuffless noninvasive blood pressure
- Home patient monitoring
- Industrial monitoring: particle and aerosol, gas, and conductivity detection
Documentation
Data Sheet 1
User Guide 1
Analog Dialogue 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADPD6000BCBZR7 | 36-Ball WLCSP (2.56 mm x 2.56 mm x 0.595 mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 2
VSM Client Setup
A Windows client solution of VSM products from ADI which can adjust PPG, ECG and BIOZ corresponding parameters, plot signals and optimize signals through some simple algorithms.
ADPD6000 SDK Setup
The ADPD6000 SDK library is a collection of APIs that provide a consistent interface to the Multimodal Sensor Front End Devices.