ADP5023

PRODUCTION

Dual 3 MHz, 800 mA Buck Regulator with One 300 mA LDO

Viewing:

Overview

  • Main input voltage range: 2.3 V to 5.5 V
  • Two 800 mA buck regulators and one 300 mA LDO
  • 24-lead, 4 mm × 4 mm LFCSP package
  • Regulator accuracy: ±1.8%
  • Factory programmable or external adjustable VOUTx
  • 3 MHz buck operation with forced PWM and auto PWM/PSM modes
  • BUCK1/BUCK2: output voltage range from 0.8 V to 3.8 V
  • LDO: output voltage range from 0.8 V to 5.2 V
  • LDO: input supply voltage from 1.7 V to 5.5 V
  • LDO: high PSRR and low output noise

The ADP5023 combines two high performance buck regulators and one low dropout (LDO) regulator in a small, 24-lead 4 mm × 4 mm LFCSP to meet demanding performance and board space requirements.

The high switching frequency of the buck regulators enables tiny multilayer external components and minimizes the board space. When the MODE pin is set high, the buck regulators operate in forced PWM mode. When the MODE pin is set low, the buck regulators operate in PWM mode when the load current is above a predefined threshold. When the load current falls below a predefined threshold, the regulator operates in power save mode (PSM) improving the light-load efficiency.

The two bucks operate out of phase to reduce the input capacitor requirement. The low quiescent current, low dropout voltage, and wide input voltage range of the ADP5023 LDO extends the battery life of portable devices. The ADP5023 LDO maintains power supply rejection greater than 60 dB for frequencies as high as 10 kHz while operating with a low headroom voltage.

Regulators in the ADP5023 are activated though dedicated enable pins. The default output voltages can be externally set in the adjustable version or factory programmable to a wide range of preset values in the fixed voltage version.

Applications

  • Power for processors, ASIC, FPGAs, and RF chipsets
  • Portable instrumentation and medical devices
  • Space constrained devices

ADP5023
Dual 3 MHz, 800 mA Buck Regulator with One 300 mA LDO
ADP5023 Functional Block Diagram ADP5023 Pin Configuration
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
5V uPMU BuckDesigner

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

eval board
AD-96TOF1-EBZ

3D Time of Flight Development Platform

Features and Benefits

The ADI ToF system uses a VGA CCD that enables the user to capture a 640x480 depth map of an image, providing up to 4x higher resolution than many other TOF systems on the market. This enables users to detect and measure the distance to smaller and thinner objects that would otherwise be invisible to other ToF systems. More information is included in our ToF technology page.

  • Range: <6m
  • FoV: 90° x 69.2°
  • Wavelength 940nm
  • Near: 25cm – 80cm
  • Medium: 30cm – 4.5m
  • Far: 3m – 6m
  • Accuracy < 2% for all ranges
  • Frame Rate: 30 fps max (dependent on application processor, OS and interface to host computer)
  • Resolution: 640 x 480 pixels 
  • Multiple interface options to PC (USB, ETH, WiFi)
  • ToF specific API for system control & data acquisition
  • Operating system for Linux, Windows, Mac
  • Complete open source software framework: wrappers for MATLAB®, Python, RobotOS
  • Platform allows for software/algorithm development while hardware can be optimized
  • 3rd Party network to help modify platform for individual production needs
 

Product Details

The AD-96TOF1-EBZ is a proven hardware platform for depth perception. When paired with processor board from the 96Boards eco system, it can be used for 3D software and algorithm development. While the software and algorithms are being developed, the hardware design can be leveraged for productization. ADI can suggest 3rd party developers to help customize the platform to meet individual application needs.

Depending on customer preferences and development experience, different 96Boards processor boards can be used for overall system evaluation and custom development. There is also a Raspberry Pi interface available on the Mezzanine board for extra customer flexibility.

This solution offers the ability to be very small and low power while measuring depth at up to 6m distances, good outdoor and indoor performance and VGA resolution.

It can be used for applications like:

  • Robotics
  • Industrial automation
  • SLAM (Simultaneous Localization and Mapping)
  • Augmented Reality
  • Virtual Reality
  • Drones
  • Automotive sensing

eval board
EVAL-ADP5023

ADP5023 Evaluation Board

Features and Benefits

  • Full featured evaluation boards for the ADP5023
  • Standalone capability
  • Simple device measurements, including line and load regulation, demonstrable with
    • A single voltage supply
    • A voltmeter
    • An ammeter
    • Load resistors
  • Easy access to external components
  • Cascading options to supply the low dropout (LDO) regulator from either buck regulator
  • Dedicated enable option for each channel
  • Mode option to change buck regulators from power save mode (PSM) to pulse-width modulation (PWM) operation

Product Details

The ADP5023 is available in a 24-lead, 4 mm × 4 mm LFCSP package. The ADP5023/ADP5024 are 3-channel devices that share a common PCB evaluation board.


The ADP5023 evaluation board, ADP5023CP-EVALZ, has two step-down regulators with two LDO regulators that enable evaluation of the ADP5023. The evaluation board is available in an adjustable voltage option.


For full details on the ADP5023, consult the product data sheet in conjunction with this evaluation board user guide.

eval board
AD-3DSMARTCAM1-PRZ

Smart Camera for 3D & 2D sensing

Features and Benefits

  • 3D and 2D sensing
  • AI Edge processing capability
  • WiFi and Gigabit Ethernet connectivity
  • Open Source SDK with Windows and Linux support 

Product Details

The AD-3DSMARTCAM1-PRZ is a 2D & 3D machine vision solution with AI edge processing capabilities. It can be used for implementing advanced machine vision applications for different industry segments including logistics, robotics, agriculture and people activity monitoring.

An open-source SDK that accompanies the hardware platform enables configuring the camera and extracting depth, IR and RGB data from the camera on the host system of your choice. Windows and Linux support are built into the SDK as well as sample code and wrappers for various languages including Python, C/C++ and MATLAB. The SDK also integrates with 3rd party technologies like OpenCV, Open3D and RoS.

APPLICATIONS

  • Logistics
  • Robotics
  • Agriculture
  • Building Management 
  • People Activity Monitoring
Specification Table
Camera
3D ToF sensor FoV 90x60, Range: 4m, Resolution 640x480 @ 30fps
RGB sensor FoV 128x68, Range 6m, Resolution 1920x1080 @ 30fps
Connectivity
WiFi 802.11a/b/g/n/ac, 867Mbps with dual stream in 802.11n, 2x2 Access Points with MIMO standard
Ethernet (optional) 1xRJ45 10M/100M/1G self-adaptive Ethernet port
Bluetooth 5.0 Bluetooth Class 1 or Class2 transmitter operation, Adaptive frequency hopping
Power supply
External power 12V DC @ 2A
Power over Ethernet (optional) PoE+ IEEE802.3-2012, max 20W
Operating Conditions
Temperature Range -25C to 60C
Operating Class IP66
Computing Resources
CPU Quad-core ARM A57 @ 1.43 GHz
GPU 128-core Maxwell
Memory 4 GB 64-bit LPDDR4 25.6 GB/s
Storage 16GB eMMC
Certifications
Safety, EMC, Environment Eye safe and conforms to necessary regional standards

AD-96TOF1-EBZ
3D Time of Flight Development Platform
AD-96TOF1-EBZ
EVAL-ADP5023
ADP5023 Evaluation Board
ADP5023-EVALZANGLE-web ADP5023-EVALZBOTTOM-web ADP5023-EVALZTOP-web
AD-3DSMARTCAM1-PRZ
Smart Camera for 3D & 2D sensing
AD-3DSMARTCAM1-PRZ

Latest Discussions

Recently Viewed