ADP1650

PRODUCTION

1.5 A LED Flash Driver with I2C-Compatible Interface

Viewing:

Overview

  • Ultracompact solution
    Small, 2 mm × 1.5 mm, 12-ball WLCSP package
    Smallest footprint, 1 mm height, 1 μH power inductor
    LED current source for local LED grounding
    Simplified routing to/from LED Improved LED thermals
    Synchronous 3 MHz PWM boost converter, no external diode
  • High Efficiency: 90% Peak
    Reduces high levels of input battery current during flash
    Limits battery current drain in torch mode
  •  2C programmable
    Currents up to 1500 mA in flash mode for 1 LED with ±7% accuracy over all conditions
    Currents up to 200 mA in torch mode
    Programmable dc battery current limit (4 settings)
    Programmable flash timer up to 1600 ms
    Low VBAT mode to reduce LED current automatically
    4-bit ADC for LED VF, die/LED temperature readback 
  • See datasheet for additional features

The ADP1650 is a very compact, highly efficient, single white LED flash driver for high resolution camera phones that improves picture and video quality in low light environments. The device integrates a programmable 1.5 MHz or 3 MHz synchronous inductive boost converter, an I2C-compatible interface, and a 1500 mA current source. The high switching frequency enables the use of a tiny, 1 mm high, low cost, 1 μH power inductor, and the current source permits LED cathode grounding for thermally enhanced, low EMI, and compact layouts.

The LED driver maximizes efficiency over the entire battery voltage range to maximize the input-power-to-LED-power conversion and to minimize battery current draw during flash events. A programmable dc battery current limit safely maximizes LED current for all LED VF and battery voltage conditions.

Two independent TxMASK inputs permit the flash LED current and battery current to reduce quickly during a power amplifier current burst. The I2C-compatible interface enables the programmability of timers, currents, and status bit readback for operation monitoring and safety control.

The ADP1650 comes in a compact 12-ball, 0.5 mm pitch WLCSP package and operates within specification over the full −40°C to +125°C junction temperature range.

APPLICATIONS

  • Camera-enabled cellular phones and smart phones
  • Digital still cameras, camcorders, and PDAs

ADP1650
1.5 A LED Flash Driver with I2C-Compatible Interface
ADP1650 Functional Block Diagram ADP1650 Pin Configuration
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
Evaluation Kits

eval board
EVAL-ADP1650/EVAL-ADP1660

Evaluating the ADP1650/ADP1660 LED Flash Driver with I2C-Compatible Interface

Features and Benefits

  • Input voltage range: 2.7 V to 5.0 V
  • Flash mode current up to
  • 500 mA for the ADP1650
  • 750 mA per LED for the ADP1660
  • Torch mode up to 200 mA
  • Programmable flash timer up to 1600 ms
  • Programmable DC battery current limit
  • Low-battery mode to reduce LED current automatically
  • ADP1660 allows independent triggering of each LED at a current level
  • Arduino-compatible
  • Dedicated header for I2C communication

Product Details

The ADP1650SHIELD-EVALZ/ADP1660SHIELD-EVALZ are designed to allow users to evaluate the features of the ADP1650 1.5 A light emitting diode (LED) flash driver and the ADP1660 dual 750 mA LED flash driver, both with an I2C-compatible interface. This evaluation board demonstrates the functions of the LED flash driver, such as the device information, voltage reference (VREF), general-purpose input and output (GPIO) and timer. In addition, this evaluation board features current settings, output mode, fault information, input controls, and low-battery mode.

This board is controlled using the EVAL-ADICUP3029 or a regular Arduino board to send and receive data from a Windows® PC graphical user interface (GUI) connected to a universal asynchronous receiver and transmitter (UART) and the ADP1650 or the ADP1660 LED flash driver by its I2C-compatible interface.

For full details on the ADP1650 and the ADP1660, see the ADP1650 and the ADP1660 data sheets, which must be consulted with the user guide while working with the ADP1650SHIELDEVALZ/ADP1660SHIELD-EVALZ board.

EVAL-ADP1650/EVAL-ADP1660
Evaluating the ADP1650/ADP1660 LED Flash Driver with I2C-Compatible Interface
ADP1650SHIELD-EVALZ Evaluation Board ADP1650SHIELD-EVALZ Evaluation Board - Top View ADP1650SHIELD-EVALZ Evaluation Board - Bottom View ADP1660SHIELD-EVALZ Evaluation Board ADP1660SHIELD-EVALZ Evaluation Board - Top View ADP1660SHIELD-EVALZ Evaluation Board - Bottom View

Latest Discussions

No discussions on ADP1650 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed