ADP1050

PRODUCTION

Digital Controller for Isolated Power Supply with PMBus Interface

Viewing:

Part Details

  • Versatile digital voltage mode controller
  • High speed input voltage feedforward control
  • 4 pulse-width modulation (PWM) logic outputs with 625 ps resolution
  • Switching frequency: 49 kHz to 625 kHz
  • Frequency synchronization as slave device
  • Pulse skipping power saving mode
  • Prebias startup
  • Conditional overvoltage protection
  • Extensive fault detection and protection
  • PMBus compliant
  • Graphical user interface (GUI) for ease of programming
  • On-board EEPROM for programming and data storage
  • Available in a 20-lead, 4 mm × 4 mm LFCSP
  • −40°C to +125°C operating temperature
ADP1050
Digital Controller for Isolated Power Supply with PMBus Interface
ADP1050 Typical Application Diagram ADP1050 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

eval board
EVAL-ADP1050

ADP1050 Evaluation Board

Product Details

The ADP1051-240-EVALZ evaluation board, together with an ADP1050DC1-EVALZ daughter card, allows the user to evaluate the ADP1050 in a power supply unit (PSU) environ-ment. The boards are fully compatible with the ADP1050-51 GUI software. With the ADP-I2C-USB-Z USB-to-I2C connector and the GUI software, the ADP1050 on the evaluation board can be interfaced with a PC via a USB port.

The evaluation board allows the ADP1050 to be exercised without the need for external components. The board is set up to act as an isolated PSU, outputting a rated load of 12 V, 20 A from a 36 V dc to 75 V dc source.


Multiple test points allow easy access to all critical points/pins. Three LEDs give the user a direct visual indication of variations in the board status, such as the system input voltage, PGOOD output, and FLAGIN input.


Full performance details are provided in the ADP1050 data sheet, which should be consulted in conjunction with user guide.

EVAL-ADP1050
ADP1050 Evaluation Board
EVAL-ADP1051 Image

Latest Discussions

Recently Viewed