Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceADN4612
RECOMMENDED FOR NEW DESIGNS11.3 Gbps 12 × 12 Digital Crosspoint Switch
- Part Models
- 1
- 1ku List Price
- Starting From $41.27
Overview
- DC to 11.3 Gbps per port, NRZ data rate
- Multitime constant, programmable receive equalization
- Compensates 25 inches of FR408 at 10.3125 Gbps
- Compensates 15 inches of FR408 at 11.3 Gbps
- 6-tap programmable transmit feedforward equalization (FFE)
- Compensates 15 inches of FR408 at 10.3125 Gbps
- Compensates 10 inches of FR408 at 11.3 Gbps
- Low power
- 150 mW per channel at 2.5 V (outputs enabled)
- 12 × 12, fully differential, nonblocking array
- Double rank connection programming
- 2-pin selectable connection maps
- Per lane lost of signal (LOS) detection
- Flexible output termination supply range (1.8 V to 3.3 V)
- See data sheet for additional features
The ADN4612 is a 12 × 12 asynchronous, protocol agnostic, digital crosspoint switch with 12 differential PECL-/CML-compatible inputs and 12 differential CML outputs.
The ADN4612 is optimized for nonreturn-to-zero (NRZ) signaling with data rates of up to 11.3 Gbps per port. Each port provides programmable input equalization, loss of signal (LOS) detection, programmable output swing, and output preemphasis/deemphasis.
The ADN4612 nonblocking switch core implements a 12 × 12 crossbar and supports independent channel switching through the serial control interface. The ADN4612 has low latency and very low channel-to-channel skew.
The ADN4612 is packaged in an 88-lead LFCSP package and operates from −40°C to +85°C.
Applications
- Fiber optic network switching
- 10 Gigabit Ethernet over backplane 10GBASE-KR 802.3ap
- XLAUI/CAUI (802.3ba)
- SONET OC-192/STM-64x
- 1×, 2×, 4×, 8×, and 10× Fibre Channel
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADN4612ACPZ | 88-Lead LFCSP (12mm x 12mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2023 - 23_0018 Conversion of 12x12 LFCSP Package Outline from Punch to Sawn and Transfer of Assembly Site to UTAC Thailand |
||
| ADN4612ACPZ | PRODUCTION | |
|
Sep 14, 2021 - 20_0257 CANCELLED: Assembly Site Transfer of Select LFCSP Products to UTAC Thailand |
||
| ADN4612ACPZ | PRODUCTION | |
|
Jan 21, 2016 - 16_0007 Package Thickness Change for ADN4612ACPZ |
||
| ADN4612ACPZ | PRODUCTION | |
|
Dec 5, 2015 - 15_0281 ADN4612 Change in Data Sheet Limits |
||
| ADN4612ACPZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.