ADM1281
RECOMMENDED FOR NEW DESIGNSHot-Swap Controller and Digital Power and Energy Monitor with PMBus Interface
- Part Models
- 8
- 1ku List Price
- Starting From $9.24
Overview
- Drop-in replacement to ADM1278
- ±0.3% accurate, 12-bit ADC for IOUT, VIN, VOUT, and temperature
- 290 ns response time to short-circuit
- Shutdown on detection of FET health fault
- Constant power foldback for tighter FET SOA protection
- Remote temperature sensing with programmable warning and shutdown thresholds
- Resistor-programmable 5 mV to 25 mV VSENSE current limit
- Programmable start-up current limit
- 1% accurate UV, OV, and PWRGD thresholds
- Split hot-swap and power monitor inputs to allow additional external ADC filtering
- Reports power and energy consumption over time
- Peak detect registers for current, voltage, and power
- PROCHOT power throttling capability
- PMBus fast mode compliant interface
- Available in 5 mm × 5 mm, 32-lead LFCSP package
The ADM1281 is a hot-swap controller that allows a circuit board to be removed from or inserted into a live backplane. It also features current, voltage, power, and temperature readback through an integrated 12-bit analog-to-digital converter (ADC), accessed using a PMBus™ interface. The load current is measured using an internal current sense amplifier that measures the voltage across a sense resistor in the power path through the HS+ and HS− pins. A default current limit of 20 mV is set, but this limit can be adjusted, if required.
The ADM1281 limits the current through the sense resistor by controlling the gate voltage of an external N-channel FET in the power path, through the GATE pin. The sense voltage, and therefore the load current, is maintained below the preset maximum. The ADM1281 protects the external FET by limiting the time that the FET remains on while the current is at its maximum value. This current-limit time is set by the choice of capacitor connected to the TIMER pin. In addition, a constant power foldback scheme is used to control the power dissipation in the MOSFET during power-up and fault conditions. The level of this power, along with the TIMER regulation time, can be set to ensure that the MOSFET remains within safe operating area (SOA) limits.
In case of a short-circuit event, a fast internal overcurrent detector responds within 290 ns and signals the gate to shut down. A 2400 mA pull-down device ensures a fast FET response.
The ADM1281 features overvoltage (OV) and undervoltage (UV) protection, programmed using external resistor dividers on the UV and OV pins. A PWRGD signal can be used to detect when the output supply is valid, using the PWGIN pin to accurately monitor the output.
The ADM1281 is available in a 32-lead LFCSP with a RETRY pin that can be configured for automatic retry or latch-off when an overcurrent fault occurs.
APPLICATIONS
- Servers
- Power monitoring and control/power budgeting
- Telecommunication and data communication equipment
Documentation
Data Sheet 1
User Guide 2
Application Note 1
Video 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM1281-1AACPZ | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
| ADM1281-1AACPZ-RL | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
| ADM1281-1ACPZ | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
| ADM1281-1ACPZ-RL | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
| ADM1281-2ACPZ | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
| ADM1281-2ACPZ-RL | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
| ADM1281-3ACPZ | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
| ADM1281-3ACPZ-RL | 32-Lead LFCSP (5mm x 5mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 22, 2025 - 25_0139 Die Revision - ADM1281 |
||
| ADM1281-1ACPZ | PRODUCTION | |
| ADM1281-1ACPZ-RL | PRODUCTION | |
| ADM1281-2ACPZ | PRODUCTION | |
| ADM1281-2ACPZ-RL | PRODUCTION | |
| ADM1281-3ACPZ | PRODUCTION | |
| ADM1281-3ACPZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 2
ADMxxxx Common Run-Time
Can't find the software or driver you need?
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADM1281-1
- ADM1281-2
- ADM1281-3
LTpowerPlay®
LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.
Open ToolDesign Tool 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.