ADM1184
ADM1184
PRODUCTION0.8% Accurate Quad Voltage Monitor
- Part Models
- 2
- 1ku List Price
- Starting From $2.73
Viewing:
Overview
- Powered from 2.7 V to 5.5 V on the VCC pin
- 4 inputs can be programmed to monitor different voltage levels with external resistor dividers
- 3 open-drain enable outputs (OUT1, OUT2, and OUT3)
- 10-lead MSOP
- Open-drain power-good output (PWRGD)
- Internal 190 ms delay associated with assertion of PWRGD
- Monitors 4 supplies via 0.8% accurate comparators
The ADM1184 is an integrated, 4-channel voltage-monitoring device. A 2.7 V to 5.5 V power supply is required on the VCC pin to power the device.
Four precision comparators monitor four voltage rails. Each comparator has a 0.6 V reference with a worst-case accuracy of 0.8%. Resistor networks that are external to the VIN1, VIN2, VIN3, and VIN4 pins set the trip points for the monitored supply rails.
The ADM1184 has four open-drain outputs. Of these outputs, OUT1 to OUT3 can be used to enable power supplies, and PWRGD is a common power-good output indicating that all monitored supplies are above their respective thresholds.
OUT1 to OUT3 are dependent on their associated VINx input (that is, VIN1, VIN2, or VIN3). If a supply monitored by VINx drops below its programmed threshold, the associated OUTx pin and PWRGD are disabled.
PWRGD is a common power-good output indicating the status of all monitored supplies. There is an internal 190 ms (typical) delay associated with the assertion of the PWRGD output. If VIN1, VIN2, VIN3, or VIN4 drops below its programmed threshold, PWRGD is deasserted immediately.
The ADM1184 is available in a 10-lead mini small outline package (MSOP).
APPLICATIONS
- Monitor and alarm functions
- Telecommunications
- Microprocessor systems
- PC/servers
Documentation
Data Sheet 1
Application Note 2
Evaluation Design File 1
Frequently Asked Questions 1
Product Selector Card 1
Product Selection Guide 2
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM1184ARMZ | 10-Lead MSOP | ||
| ADM1184ARMZ-REEL7 | 10-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 6, 2026 - 25_0172 Gold to Copper Wire Conversion at Amkor Philippines and Carsem Malaysia for Select TSSOP/MSOP Products |
||
| ADM1184ARMZ | PRODUCTION | |
| ADM1184ARMZ-REEL7 | PRODUCTION | |
|
Oct 26, 2015 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
| ADM1184ARMZ | PRODUCTION | |
| ADM1184ARMZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.