ADIN2111

RECOMMENDED FOR NEW DESIGNS

Low Complexity, 2-Port Ethernet Switch with Integrated 10BASE-T1L PHYs

Viewing:

Overview

  • 10BASE-T1L IEEE Standard 802.3cg-2019 compliant
  • Cable reach up to 1700 m
  • Integrated switch with SPI
    • Supports OPEN Alliance 10BASE-T1x MACPHY SPI
    • Frame forwarding rules between ports and host
    • 16 MAC address filters
    • High and low priority queues with 28 kB buffer
    • Cut through or store and forward operation
    • IEEE 1588 timestamp support
    • Statistic counters
  • Low power consumption: 77 mW (dual supply, 1.0 V p-p)
  • Supports 1.0 V p-p and 2.4 V p-p transmit levels
  • MDI polarity detection and correction
  • 2-pin MDI (receive, transmit)
  • Internal termination resistors
  • Autonegotiation capability
  • Diagnostics
    • Cable fault detection with TDR
    • Link quality indicator with MSE
    • Link diagnostics and IEEE test modes
  • 25 MHz crystal or external clock input
  • Single or dual supply with 1.8 V or 3.3 V operation
  • Electromagnetic compatibility (EMC) test standards
    • IEC 61000-4-4 electrical fast transient (±4 kV)
    • IEC 61000-4-2 ESD (±4 kV contact discharge)
    • IEC 61000-4-2 ESD (±8 kV air discharge)
    • IEC 61000-4-6 conducted immunity (10 V/m)
    • IEC 61000-4-5 surge (±4 kV)
    • IEC 61000-4-3 radiated immunity (Class A)
    • EN55032 radiated emissions (Class B)
  • Small package: 48-lead, 7 mm × 7 mm LFCSP
  • Temperature range
    • Industrial: −40°C to +85°C
    • Extended: −40°C to +105°C
ADIN2111
Low Complexity, 2-Port Ethernet Switch with Integrated 10BASE-T1L PHYs
ADIN2111 Functional Block Diagram ADIN2111 Pin Configuration ADIN2111
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
Hardware Ecosystem

Parts Product Life Cycle Description
Power-over-Ethernet (PoE) Controllers 2
LTC9111 RECOMMENDED FOR NEW DESIGNS Industrial SPoE PD Controller
LTC4296-1 RECOMMENDED FOR NEW DESIGNS 5-Port SPoE PSE Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
AD-APARDPFW-SL

2-port 10BASE-T1L Arduino Shield with SPoE Power Forwarding

Features and Benefits

  • Software-controlled Power and Data forwarding
  • Power isolation
  • Multiple SPoE classes
  • Complete connectivity passthrough
  • Compatible with Arduino Mega form-factor
  • Supports daisy chaining with other compatible boards

Product Details

The AD-APARDPFW-SL is a 10BASE-T1L power forwarder with Single Pair Power over Ethernet (SPoE) for development of field devices and applications on an AD-APARD32690-SL platform board. The SPoE powered device (PD) and isolated flyback regulator provide 12V power to the platform board. SPoE Class 10 to 12 (24V nominal) and Class 13 to 14 (55V nominal) are supported.

Designed for use on the AD-APARD32690-SL platform, the AD-APARDPFW-SL hardware features Arduino Mega Form-factor headers, and two 10BASE-T1L ports for connecting to a 10BASE-T1L Power Sourcing Equipment (PSE) such as the AD-RPI-T1LPSE-SL 2-port 10BASE-T1L with SPoE PSE Development Platform.

To allow board stacking and development of field device applications using Arduino shields, the AD-APARDPFWD-SL has extra tall headers that allow other Arduino shields to be stacked on top of it.

The design also features complete power and data isolation to the host AD-APARD32690-SL.

APPLICATIONS

  • Factory automation
  • Process control
  • Intelligent buildings
  • Secure field instruments
  • Internet of Things

eval board
EVAL-ADIN2111

Evaluating the ADIN2111 Low Complexity, 2-Port Ethernet Switch with Integrated 10BASE-T1L PHYs

Features and Benefits

  • User friendly access to all ADIN2111 features
  • Stand-alone hardware configured operation
  • On-board ARM Cortex-M4 STM32L4S5QII3P ultra-low-power Microcontroller

Product Details

The EVAL-ADIN2111EBZ is a flexible platform enabling quick evaluation of the ADIN2111, robust, low power 10BASE-T1L 2-Port Ethernet switch. The evaluation board provides 2 10BASE-T1L channels with 10Mbit per second Single Pair Ethernet (SPE) connections reaching up to 1.7km of link distance. The ADIN2111 internal switch can be configured in store and forward mode between the two 10BASE-T1L channels and the SPI host. Cut through mode is also available between Port 1 and Port 2 and can be used without the need of the SPI host (unmanaged configuration).

The evaluation board offers two modes of operation for maximum flexibility: Connected to a PC via USB port, the full set of ADIN2111 register settings and features such as link quality monitoring and diagnostics can be accessed over the USB using the serial command interface implemented in the evaluation firmware.

Alternatively, the board can operate in cut-through mode between Port 1 and Port 2 (unmanaged configuration without firmware) where the EVAL-ADIN2111EBZ acts as a network switch forwarding packets between the 2x 10BASE-T1L ports. The 2x links are configured by setting the ADIN2111 hardware configuration pins jumper and switches. The 2x On-board Activity LEDs provide Link activity status indication for each port.

Custom firmware can also be developed and the ADIN2111 driver support package includes simple project examples to start a custom implementation.

The SPI interface provides access to the management registers required for the switch configuration, the 2 PHYs configuration and data exchange between SPI host and ports.

eval board
EVAL-ADIN2111D1Z

Evaluating the ADIN2111, 10BASE-T1L Daisy-Chain Evaluation Platform Board with Power Forwarding and Fail-Safe Data Bypass

Features and Benefits

  • ADIN2111 2-port industrial 10BASE-T1L switch
  • Power forwarding
  • Power fail-safe circuitry
  • On-board Arm® Cortex®-M4

Product Details

The EVAL-ADIN2111D1Z is a compact evaluation node board designed for daisy-chaining both power and data, which features the ADIN2111 2-port 10BASE-T1L switch and MAX32690 microcontroller.

The board can be locally powered or powered by the 10BASE-T1L data line when power over the line is available. This board also features a fail-safe circuit that ensures communication even if a node in the daisy-chain network loses power.

The board includes an on-board temperature sensor and a PMOD connector that integrates I2C, SPI, and UART connectivity for external sensors.

Full specifications on the ADIN2111 are available in the ADIN2111 data sheet available from Analog Devices, Inc., and may be consulted with this user guide when using the EVAL-ADIN2111D1Z evaluation board.

eval board
AD-RPI-T1LPSE-SL

2-port 10BASE-T1L RPi-based PLCS/DCS/Field Switch with SPoE PSE

Features and Benefits

  • Software-controlled power and data forwarding
  • Multiple SPoE classes
  • On-board 24V/54V power supply
  • External power supply option
  • On-board PSE controller
  • Compatible with Raspberry Pi 3+
  • Multiple USB power options
  • Serial Communication Classification Protocol (SCCP)-ready

Product Details

The AD-RPI-T1LPSE-SL is a 10BASE-T1L MAC/PHY interface with Single Pair Power over Ethernet (SPoE), designed for developing field devices and applications on the Raspberry Pi platform. It functions as Power Sourcing Equipment (PSE), capable of delivering power to other devices over a 10BASE-T1L network.

The board can be powered via USB-C (M1, up to 20V) or through a Pluggable Terminal Block (P21, up to 60V). A synchronous step-down DC-DC converter supplies a regulated 5V to the Raspberry Pi.

The system supports SPoE Class 10–12 (nominal 24V) and Class 13–14 (nominal 55V), enabling flexible power configurations for various industrial and embedded applications.

Designed for use on the Raspberry Pi platform, the AD-RPI-T1LPSE-SL hardware features a 40-pin GPIO header and uses an extended version of the standard HAT.

APPLICATIONS

  • Factory automation
  • Process control
  • Intelligent buildings
  • Secure field instruments
  • Internet of Things

AD-APARDPFW-SL
2-port 10BASE-T1L Arduino Shield with SPoE Power Forwarding
AD-APARDPFW-SL Evaluation Board Photo Angle View AD-APARDPFW-SL Evaluation Board Photo Top View AD-APARDPFW-SL Evaluation Board Photo Bottom View AD-APARDPFW-SL Block Diagram
EVAL-ADIN2111
Evaluating the ADIN2111 Low Complexity, 2-Port Ethernet Switch with Integrated 10BASE-T1L PHYs
ADIN2111 Evaluation Board - Angle View ADIN2111 Evaluation Board - Top View ADIN2111 Evaluation Board - Bottom View
EVAL-ADIN2111D1Z
Evaluating the ADIN2111, 10BASE-T1L Daisy-Chain Evaluation Platform Board with Power Forwarding and Fail-Safe Data Bypass
EVAL-ADIN2111D1Z Board Photo Angle View EVAL-ADIN2111D1Z Board Photo Top View EVAL-ADIN2111D1Z Board Photo Bottom View
AD-RPI-T1LPSE-SL
2-port 10BASE-T1L RPi-based PLCS/DCS/Field Switch with SPoE PSE
AD-RPI-T1LPSE-SL Evaluation Board Angle View AD-RPI-T1LPSE-SL Evaluation Board Top View AD-RPI-T1LPSE-SL Evaluation Board Bottom View AD-RPI-T1LPSE-SL Block Diagram

Latest Discussions

Recently Viewed