ADIN1111

RECOMMENDED FOR NEW DESIGNS

Robust, Industrial, Low Power 10BASE-T1L Ethernet MAC-PHY

Viewing:

Overview

  • 10BASE-T1L IEEE Standard 802.3cg-2019 compliant
  • Cable reach up to 1700 m with 1.0 V/2.4 V
  • Integrated MAC with SPI
    • Supports OPEN Alliance 10BASE-T1x MAC-PHY serial interface
    • 16 MAC address filters
    • High and low priority queues with 28 kB buffer
    • Cut through or store forward operation
    • IEEE 1588 timestamp support
    • Statistics counters
  • Low power consumption: single supply 50 mW
  • Diagnostics
    • Cable fault detection with TDR
    • Link quality indicator with MSE
    • Frame generator and checker
    • Multiple loopback modes
    • IEEE test mode support
  • Supports 1.0 V p-p and 2.4 V p-p transmit levels
  • MDI polarity detection and correction
  • 2-pin MDI
  • Internal termination resistors and hybrid
  • Autonegotiation
  • 25 MHz crystal or external clock input
  • EMC test standards
    • IEC 61000-4-4 electrical fast transient (±4 kV)
    • IEC 61000-4-2 ESD (±4 kV contact discharge)
    • IEC 61000-4-2 ESD (±8 kV air discharge)
    • IEC 61000-4-6 conducted immunity (10 V/m)
    • IEC 61000-4-5 surge (±4 kV)
    • IEC 61000-4-3 radiated immunity (Class A)
    • EN 55032 radiated emissions (Class B)
  • Small package: 32-lead (5 mm × 5 mm) LFCSP
  • Temperature range
    • Industrial: −40°C to +85°C
    • Extended: −40°C to +105°C
ADIN1111
Robust, Industrial, Low Power 10BASE-T1L Ethernet MAC-PHY
ADIN1111 Functional Block Diagram ADIN1111 Pin Configuration ADIN1111 Chip Illustration
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
Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 1
MAX14523C PRODUCTION 250mA to 1.5A, Adjustable Current-Limit Switches
Switching Regulators & Controllers 4
LT8619
LT8619-5
60V, 1.2A Synchronous Monolithic Buck Regulator with 6μA Quiescent Current
LTC3547 PRODUCTION Dual Monolithic 300mA Synchronous Step-Down Regulator
MAX17760 PRODUCTION 4.5V to 76V, 300mA, High-Efficiency, Synchronous Step-Down DC-DC Converter
LT8301 RECOMMENDED FOR NEW DESIGNS 42VIN Micropower No-Opto Isolated Flyback Converter with 65V/1.2A Switch
Temperature Sensors 1
ADT7422 RECOMMENDED FOR NEW DESIGNS ±0.1°C Accuracy, 16-Bit, Digital I2C Temperature Sensor for VSM Applications
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADIN1110

Evaluating the ADIN1110 Robust, Industrial, Low Power 10BASE-T1L Ethernet MAC-PHY

Features and Benefits

  • User friendly access to all ADIN1110 features
  • Standalone hardware configured operation
  • Flexible power supplies and prototyping options
  • On-board ARM Cortex-M4 STM32L4S5QII3P ultra-low-power Microcontroller

Product Details

The EVAL-ADIN1110EBZ is a flexible platform enabling quick evaluation of the ADIN1110 (40-pin)/ADIN1111 (32-pin), robust, low-power 10BASE-T1L MAC-PHY. It provides 10Mbps single pair Ethernet (SPE) connections with devices across 1.7km of cable.

The ADIN1111 offers the same functionality as the ADIN1110 but in a smaller 32-pin package with integrated hybrid and termination resistors. The EVAL-ADIN1110EBZ evaluation board is an ideal platform for assessing the 10BASE-T1L functionality, behavior, and performance of the ADIN1111.

The evaluation board offers two modes of operation for maximum flexibility. Connected to a PC via USB port, the full set of ADIN1110 register settings and features, such as link quality monitoring and diagnostics, can be accessed over the USB using serial command interface. The evaluation board also provides an Arduino interface.

Alternatively, the evaluation board can operate in standalone mode where it is configured by setting hardware configuration links and switches. On-board LEDs provide status indication.

The SPI interface provides configuration and data access to the ADIN1110.

A small prototyping area and test points are provided for experimentation with alternative cable connection topologies including isolation transformers and/or power coupling inductors.

Full details about the ADIN1110 are available in the ADIN1110 data sheet, which may be consulted when using the EVALADIN1110EBZ.

EVAL-ADIN1110
Evaluating the ADIN1110 Robust, Industrial, Low Power 10BASE-T1L Ethernet MAC-PHY
ADIN1110 Evaluation Board - Angle View ADIN1110 Evaluation Board - Top View ADIN1110 Evaluation Board - Bottom View

Latest Discussions

No discussions on ADIN1111 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed