ADGS1409

RECOMMENDED FOR NEW DESIGNS

SPI Interface, 4 Ω RON, ±15 V/+12 V/±5 V, 1.8 V Logic Control, Dual 4:1 Muxes

Viewing:

Overview

  • SPI interface with error detection
    • Includes CRC, invalid read/write address, and SCLK count error detection
    • Supports burst mode and daisy-chain mode
    • Industry-standard SPI Mode 0 and SPI Mode 3 interface compatible
  • Round robin mode allows switching times comparable with a parallel interface
  • General-purpose digital outputs that can be used to control other devices such as Analog Devices’ parallel switches
  • 4 Ω typical on resistance at 25°C
  • 0.5 Ω typical on-resistance flatness at 25°C
  • 0.2 Ω typical on-resistance match between channels at 25°C
  • VSS to VDD analog signal range
    • Fully specified at ±15 V, ±5 V, and +12 V
    • Power-up sequence of VDD, VSS, and GND before applying VL and digital/analog inputs
  • 1.8 V logic compatibility with 2.7 V ≤ VL ≤ 3.3 V
  • 24-lead LFCSP package
ADGS1409
SPI Interface, 4 Ω RON, ±15 V/+12 V/±5 V, 1.8 V Logic Control, Dual 4:1 Muxes
ADGS1409 Functional Block Diagram ADGS1409 Pin Configuration
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
LTspice


Models for the following parts are available in LTspice:

  • ADGS1409

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-24LFCSPEBZ

Evaluation Board for the 24-Lead LFCSP Devices in the Switches and Multiplexers Portfolio

Features and Benefits

  • 24-lead, 4 mm × 4 mm LFCSP evaluation board
  • Easily changeable socket for the main device
  • Gold pin connectors for the addition of passive components
  • SMB connectors for the input and output of signals
  • Additional space on board for prototyping

Product Details

The EVAL-24LFCSPEBZ enables easy evaluation of the 24-lead lead frame chip scale package (LFCSP) devices in the Switches and Multiplexers Portfolio portfolio that are purchased separately. The EVAL-24LFCSPEBZ is supplied with a socket to secure a 24-lead LFCSP device to the evaluation board without the need for soldering. In addition, there are three sets of gold pin connectors in each trace, allowing board flexibility and reusability for multiple evaluations.

Figure 1 shows the EVAL-24LFCSPEBZ. A 24-lead LFCSP device can be inserted into the socket in the center of the evaluation board. Each device pin has a corresponding 3-pin header link, from K1 to K24, that can either be connected to an external signal source by removing the corresponding link or by using the link to choose between VDD or GND. A wire screw terminal, J1, supplies the VDD and GND. The Subminiature Version B (SMB) connectors on the EVAL-24LFCSPEBZ allow additional external signals to be supplied to the device. In addition, there is a perfboard space and two 24-lead LFCSP pads (4 mm × 4 mm) available on top of the EVAL-24LFCSPEBZ for prototyping.

The full specifications of the device under test (DUT) are available in the corresponding product data sheet, which must be consulted with the EVAL-24LFCSPEBZ user guide when using the EVAL-24LFCSPEBZ.

eval board
EVAL-ADGS1408-1409

ADGS1408/ADGS1409 Evaluation Board

Features and Benefits

  • SPI interface with error detection
  • Includes CRC error detection, invalid read/write address detection, and SCLK count error detection
  • Analog supply voltages
  • Dual supply: ±15 V
  • Single supply: 12 V
  • PC control in conjunction with evaluation software

Product Details

The EVAL-ADGS1408SDZ/EVAL-ADGS1409SDZ are the evaluation boards for the ADGS1408/ADGS1409. The ADGS1408/ADGS1409 are low RON, 8:1/dual 4:1 multiplexers controlled by a serial peripheral interface (SPI). The SPI has robust error detection features, including cyclic redundancy check (CRC) error detection, invalid read/write address detection, and serial clock (SCLK) count error detection. It is possible to daisy-chain multiple ADGS1408/ADGS1409 devices together to enable the configuration of multiple devices with a minimal amount of digital lines. The ADGS1408/ADGS1409 also support burst mode, which decreases the time between SPI commands.

The EVAL-ADGS1408SDZ/EVAL-ADGS1409SDZ are controlled by the EVAL-SDP-CB1Z system demonstration platform (SDP), which connects to a PC via a USB port. The ADGS1408/ADGS1409 is on the center of the evaluation board, and wire screw terminals are provided to connect to each of the source and drain pins. Three screw terminals power the device and, if required, a fourth terminal provides users with a defined digital logic supply voltage. Alternatively, the digital logic supply voltage can be supplied from the SDP-B board.

Consult the ADGS1408/ADGS1409 data sheet (available from Analog Devices, Inc.) in conjunction with user guide UG-1284.

The evaluation board interfaces to the USB port of a PC via the SDP-B board. The SDP-B controller board (EVAL-SDP-CB1Z) is available for order at www.analog.com/SDP-B.

EVAL-24LFCSPEBZ
Evaluation Board for the 24-Lead LFCSP Devices in the Switches and Multiplexers Portfolio
EVAL-24LFCSPEBZ Board Photo Angle View EVAL-24LFCSPEBZ Board Photo Top View EVAL-24LFCSPEBZ Board Photo Bottom View
EVAL-ADGS1408-1409
ADGS1408/ADGS1409 Evaluation Board
EVAL-ADGS1408SDZANGLE-web EVAL-ADGS1409SDZANGLE-web EVAL-ADGS1408SDZBOTTOM-web EVAL-ADGS1408SDZTOP-web EVAL-ADGS1409SDZTOP-web

Latest Discussions

Recently Viewed