ADAU1787

RECOMMENDED FOR NEW DESIGNS

Four ADC, Two DAC, Low Power Codec with Audio DSPs

Viewing:

Part Details

  • Programmable FastDSP audio processing engine
    • Up to 768 kHz sample rate
    • Biquad filters, limiters, volume controls, mixing
  • 28-bit SigmaDSP audio processing core
    • Visually programmable using SigmaStudio
    • Up to 50 MIPS performance
  • Low latency, 24-bit ADCs and DACs
    • 96 dB SNR (signal through PGA and ADC with A-weighted filter)
    • 105 dB combined SNR (signal through DAC and headphone with A-weighted filter)
  • Serial port fSYNC frequency from 8 kHz to 768 kHz
  • 5 μs group delay (fS = 768 kHz) analog in to analog out with FastDSP bypass (zero instructions)
  • 4 single-ended analog inputs, configurable as microphone or line inputs
  • 8 digital microphone inputs
  • 2 analog differential audio outputs, configurable as either line output or headphone driver
  • PLL supporting any input clock rate from 30 kHz to 27 MHz
  • Full-duplex, 4-channel ASRCs
  • 2, 16-channel serial audio ports supporting I2S, left justified, or up to TDM16
  • 8 interpolators and 8 decimators with flexible routing
  • Power supplies
    • Analog AVDD at 1.8 V typical
    • Digital I/O IOVDD at 1.1 V to 1.98 V
    • Digital DVDD at 0.9 V typical
  • Low power (11.079 mW for typical stereo ANC settings)
  • I2C and SPI control interfaces, self boot from I2C EEPROM
  • Flexible GPIO
  • 42-ball, 0.35 mm pitch, 2.695 mm × 2.320 mm WLCSP
ADAU1787
Four ADC, Two DAC, Low Power Codec with Audio DSPs
ADAU1787 Functional Block Diagram ADAU1787 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADAU1797 Obsolete High-Performance Audio Codec with Integrated HiFi 3z and FastDSP Cores
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADAU1787Z

ADAU1787 Evaluation Board

Product Details

This user guide explains the design and setup of the EVAL-ADAU1787Z evaluation board.

This evaluation board provides access to all analog and digital inputs/outputs on the ADAU1787. The ADAU1787 core is controlled by Analog Devices, Inc., SigmaStudio® software, which interfaces to the EVAL-ADAU1787Z via a USB connection. The EVAL-ADAU1787Z can be powered by the USB bus or by a single 3.8 V to 5 V supply. Any of these supplies are regulated to the voltages required on the EVAL-ADAU1787Z. The printed circuit board (PCB) is a 6-layer design, with a ground plane and a power plane on the inner layers. The EVAL-ADAU1787Z contains connectors for external microphones and speakers. The master clock can be provided externally or by the on-board 24.576 MHz passive crystal.

Multifunction pin names may be referenced by their relevant function only, for example, MPx, throughout this user guide.

EVAL-ADAU1787Z
ADAU1787 Evaluation Board
EVAL-ADAU1787Z Image ADAU1787 Evaluation Board ADPA7002AEHZ Evaluation Board ADAU1787 Evaluation Board

Latest Discussions

Recently Viewed