ADAU1772
PRODUCTION4 ADC, 2 DAC Low-Power Codec with Audio Processor
- Part Models
- 3
- 1ku List Price
- Starting From $7.36
Overview
- Programmable audio processing engine 192 kHz processing path
Biquad filters, limiters, volume controls, mixing - Low latency, 24-bit ADCs and DACs
102 dB SNR (signal through PGA and ADC with A-weighted filter)
107 dB combined SNR (signal through DAC and headphone with A-weighted filter) - Serial port sample rates from 8 kHz to 192 kHz
- 38 μs analog-to-analog latency
- Four single-ended analog inputs—configurable as microphone or line inputs
- Stereo analog audio output—single-ended or differential, configurable as either line output or headphone driver
- PLL supporting any input clock rate from 8 MHz to 27 MHz
- Full-duplex, asynchronous sample rate converters (ASRCs)
- See data sheet for additional features
The ADAU1772 is a codec with four inputs and two outputs that incorporates a digital processing engine to perform filtering, level control, signal level monitoring, and mixing. The path from the analog input to the DSP core to the analog output is optimized for low latency and is ideal for noise cancelling headsets. With the addition of just a few passive components, a crystal, and an EEPROM for booting, the ADAU1772 provides a complete headset solution.
APPLICATIONS
- Noise cancelling headsets, headsets, and headphones
- BlueTooth ANC headsets, headsets, and headphones
- Personal navigation devices
- Digital still and video cameras
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADAU1772BCPZ | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| ADAU1772BCPZ-R7 | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| ADAU1772BCPZ-RL | 40-Lead LFCSP (6mm x 6mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 22, 2025 - 25_0055 Gold Wire to Copper Wire Conversion(PCA) |
||
| ADAU1772BCPZ | PRODUCTION | |
| ADAU1772BCPZ-R7 | PRODUCTION | |
| ADAU1772BCPZ-RL | PRODUCTION | |
|
Aug 6, 2014 - 13_0232 Assembly and Test Transfer of Select 6x6 and 7x7mm LFCSP Products to STATS ChipPAC China |
||
| ADAU1772BCPZ | PRODUCTION | |
| ADAU1772BCPZ-R7 | PRODUCTION | |
| ADAU1772BCPZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
SigmaStudio®
Graphical development tool for programming, development, and tuning software for ADI DSP audio processors and A2B® transceivers.
View DetailsEvaluation Software 0
Can't find the software or driver you need?