AD9993

Obsolete

Integrated Mixed Signal Front End MxFE

Viewing:

Overview

  • Quad 14-bit 250 MSPS ADC:
    SFDR = 83 dBc at 87 MHz input
  • Dual 14-bit 500 MSPS DAC:
    SFDR = 75 dBc at 20 MHz output
  • On Chip PLL Clock Synthesizer
  • Low Power:
    1536 mW, 1 GHz master clock, on-chip synthesizer
  • 500 MHz double data rate (DDR)
  • LVDS Interfaces for DACs and ADCs
  • Small 12 mm × 12 mm lead-free BGA package

The AD9993 is a mixed-signal front-end (MxFE®) device that integrates four 14-bit ADCs and two 14-bit DACs. Figure 1 shows the block diagram of the MxFE. The MxFE is programmable using registers accessed via a serial peripheral interface (SPI). ADC and DAC datapaths include FIFO buffers to absorb phase differences between LVDS lane clocks and the data converter sampling clocks.

The MxFE DACs are part of the Analog Devices, Inc., high speed CMOS DAC core family. These DACs are designed to be used in wide bandwidth communication system transmitter (Tx) signal chains.

The MxFE ADCs are multistage pipelined CMOS ADC cores designed for use in communications receivers.

APPLICATIONS

  • Point to point microwave backhaul radio
  • Wireless repeaters

AD9993
Integrated Mixed Signal Front End MxFE
AD9993-fbl AD9993 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Modulators & Demodulators 1
ADRF6720 Wideband (700 MHz to 3 GHz) Quadrature Modulator with Integrated PLL/VCOs and 0.5 V Input Bias
Variable Gain Amplifiers (VGA) 1
ADRF6518 Obsolete 1.1 GHz Variable Gain Amplifiers and Baseband Programmable Filters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

EVAL-AD9993

AD9993 Evaluation board

Product Details

The AD9993-EBZ is the evaluation board for the AD9993 which is a mixed-signal front-end (MxFE®) device that integrates four 14-bit ADCs and two 14-bit DACs.

 

The MxFE is programmable using registers accessed via a serial peripheral interface (SPI). ADC and DAC data paths include FIFO buffers to absorb phase differences between LVDS lane clocks and the data converter sampling clocks.

 

The MxFE DACs are part of the Analog Devices, Inc., high speed CMOS DAC core family. These DACs are designed to be used in wide bandwidth communication system transmitter (Tx) signal chains.

 

The MXFE ADCs are multistage pipelined CMOS ADC cores designed for use in communications receivers.

EVAL-AD9993
AD9993 Evaluation board

Latest Discussions

Recently Viewed