Overview
Features and Benefits
- Full featured evaluation board for the AD9695-1300 / AD9695-625.
- JESD204B coded serial digital outputs with support for lane rates up to 16Gbps/lane.
- Wide full power bandwidth supports IF sampling of signals up to 2GHz.
- Four Integrated wide-band decimation filter and NCO blocks supporting multi-band receivers.
- Flexible SPI interface controls various product features and functions to meet specific system requirements.
- Programmable fast over range detection and signal monitoring.
Product Details
The AD9695-1300EBZ / AD9695-625EBZ supports the AD9695, a 14-bit, 1300MSPS / 625MSPS dual analog-to-digital converter (ADC). The device has an on-chip buffer and a sample-and-hold circuit designed for low power, small size, and ease of use. This device is designed to support direct RF sampling analog signals of up to 2 GHz. The AD9695 is optimized for wide input bandwidth, high sampling rate, excellent linearity, and low power in a small package.This reference design provides all of the support circuitry required to operate the ADC in its various modes and configurations. It is designed to interface directly with the ADS7-V2EBZ data capture card, allowing users to download captured data for analysis. The device control and subsequent data analyses can now be done using the ACE software package.
The AD9695-1300EBZ can be used to evaluate the AD9697 as the performance is identical except for power consumption.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
Evaluating the AD9695 Analog-to-Digital Converter9/26/2017
-
ADS7-V2EBZ High Speed Evaluation Board4/21/2017WIKI
-
ACE User Manual4/20/2017