This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

AD9389B

NOT RECOMMENDED FOR NEW DESIGNS

High Performance HDMI®/DVI Transmitter

Viewing:

Overview

  • General
    • HDMI/DVI transmitter compatible with HDMI 1.3, DVI 1.0, and HDCP 1.2
    • Internal key storage for HDCP
    • Single 1.8 V power supply
    • Video/audio inputs accept logic levels from 1.8 V to 3.3 V
    • 80-lead LQFP, Pb-free package
    • 64-lead LFCSP, Pb-free package
  • Digital video
    • 165 MHz operation supports all resolutions from 480i to 1080p and UXGA at 60 Hz
    • Programmable two-way color space converter
    • Supports RGB, YCbCr, and DDR
    • Supports ITU656-based embedded syncs
    • Automatic input video format timing detection
  • Digital audio
    • Supports standard S/PDIF for stereo LPCM or compressed audio up to 192 kHz
    • 8-channel, uncompressed, LPCM I2S audio up to 192 kHz
  • Special features for easy system design
    • On-chip MPU with I2C master to perform HDCP operations and EDID reading operations
    • 5 V tolerant I2C and HPD I/Os, no extra device needed
    • No audio master clock needed for supporting S/PDIF and I2S
    • On-chip MPU reports HDMI events through interrupts and registers
AD9389B
High Performance HDMI®/DVI Transmitter
AD9389B Functional Block Diagram AD9389B Pin Configuration
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADV7513 RECOMMENDED FOR NEW DESIGNS 165 MHz High Performance HDMI Transmitter
ADV7511 RECOMMENDED FOR NEW DESIGNS 225 MHz, High Performance HDMI® Transmitter with ARC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD9389B
AD9389B Evaluation Board

Latest Discussions

Recently Viewed