AD7386-4
RECOMMENDED FOR NEW DESIGNSSingle-Ended Input, Quad, Simultaneous Sampling, 16-Bit/14-Bit/12-Bit, SAR ADC
- Part Models
- 3
- 1ku List Price
- Starting From $23.04
Part Details
- 16-bit, 14-bit, and 12-bit ADC family
- Quad simultaneous sampling
- Single-ended analog inputs
- High throughput rate: 4 MSPS
- SNR (typical)
- 84.7 dB (AD7386-4) at VREF = 3.3 V
- 82.4 dB (AD7387-4) at VREF = 3.3 V
- 73.7 dB (AD7388-4)
- 92 dB with OSR = 8, VREF = 3.3 V (AD7386-4)
- On-chip oversampling function
- 2-bit resolution boost
- Out of range indicator (ALERT)
- INL (typical)
- ±4 LSB (AD7386-4)
- ±1 LSB (AD7387-4)
- ±0.2 LSB (AD7388-4)
- High-speed serial interface
- Temperature range: −40°C to +125°C
- 2.5 V internal reference at 10 ppm/°C (maximum)
- 24-lead LFCSP
The AD7386-4/AD7387-4/AD7388-4 are 16-bit, 14-bit, and 12-bit compatible, quad, simultaneous sampling, high-speed, successive approximation register (SAR), analog-to-digital converters (ADCs) operating from a 3.0 V to 3.3 V power supply with throughput rates up to 4 MSPS. The single-ended analog input accepts voltage from 0 V to VREF, and is sampled and converted on the falling edge of CS.
The AD7386-4/AD7387-4/AD7388-4 have on-chip oversampling blocks to improve dynamic range and reduce noise at lower bandwidths. The oversampling can boost up to two bits of added resolution. The REFIO pin can have a reference voltage (VREF) of 2.5 V to 3.3 V.
The conversion process and data acquisition use standard control inputs, allowing easy interfacing to microprocessors or digital signal processors (DSPs). The conversion result can clock out simultaneously via 4-wire mode for faster throughput or via 1-wire serial mode when slower throughput is allowed. The device is compatible with 1.8 V, 2.5 V, and 3.3 V interfaces using the separate logic supply.
The AD7386-4/AD7387-4/AD7388-4 are available in a 24-lead lead frame chip scale package (LFCSP) and operate over a temperature range of −40°C to +125°C
APPLICATIONS
- Motor control position feedback
- Motor control current sense
- Data acquisition systems
- Erbium doped fiber amplifier (EDFA) applications
- Traveling wave fault detection
- In-phase and quadrature demodulation
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7386-4BCPZ | LFCSP:LEADFRM CHIP SCALE | ||
AD7386-4BCPZ-RL | LFCSP:LEADFRM CHIP SCALE | ||
AD7386-4BCPZ-RL7 | LFCSP:LEADFRM CHIP SCALE |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on AD7386-4 yet. Have something to say?
Start a Discussion on EngineerZone®