AD1837A

Obsolete

2 ADC, 8 DAC, 96 kHz, 24-Bit Sigma Delta CODEC

Viewing:

Overview

  • 5 V Stereo Audio System with 3.3 V Tolerant Digital Interface
  • Supports up to 96 kHz Sample Rates, 192 kHz Sample Rate available on one DAC
  • Supports 16-/20-/24-Bit Word Lengths
  • Multibit Sigma-Delta Modulators with "Perfect Differential Linearity Restoration" for Reduced Idle Tones and Noise Floor
  • Data Directed Scrambling DACs -Least Sensitive to Jitter
  • Single-Ended Outputs
  • ADCs:-95 dB THD +N, 105 dB SNR and Dynamic Range
  • DACs:-92 dB THD +N, 108 dB SNR and Dynamic Range
  • On-Chip Volume Controls Per Channel with 1024 Step Linear Scale
  • Flexible Serial Data Port with Right-Justified, Left-Justified, I2S-Compatible and DSP Serial Port Modes
  • TDM Interface Mode Supports 8 In/8 Out Using Single SHARC® SPORT
  • 52-Lead MQFP Plastic Package
AD1837A
2 ADC, 8 DAC, 96 kHz, 24-Bit Sigma Delta CODEC
pdp-image-unavailable
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
No discussions on AD1837A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed