Overview
Features and Benefits
- Software-controlled power and data forwarding
- Multiple SPoE classes
- On-board 24V/54V power supply
- External power supply option
- On-board PSE controller
- Compatible with Raspberry Pi 3+
- Multiple USB power options
- Serial Communication Classification Protocol (SCCP)-ready
Product Details
The AD-RPI-T1LPSE-SL is a 10BASE-T1L MAC/PHY interface with Single Pair Power over Ethernet (SPoE), designed for developing field devices and applications on the Raspberry Pi platform. It functions as Power Sourcing Equipment (PSE), capable of delivering power to other devices over a 10BASE-T1L network.
The board can be powered via USB-C (M1, up to 20V) or through a Pluggable Terminal Block (P21, up to 60V). A synchronous step-down DC-DC converter supplies a regulated 5V to the Raspberry Pi.
The system supports SPoE Class 10–12 (nominal 24V) and Class 13–14 (nominal 55V), enabling flexible power configurations for various industrial and embedded applications.
Designed for use on the Raspberry Pi platform, the AD-RPI-T1LPSE-SL hardware features a 40-pin GPIO header and uses an extended version of the standard HAT.
APPLICATIONS
- Factory automation
- Process control
- Intelligent buildings
- Secure field instruments
- Internet of Things
Markets and Technologies
Applicable Parts
Documentation & Resources
-
AD-RPI-T1LPSE-SL - Design Files1/14/2026ZIP52 MB
-
AD-RPI-T1LPSE-SL User Guide9/3/2026