Overview
Features and Benefits
- Accurate voltage and current measurement
- Highly scalable and ease of integration
- Robust isoSPI capability implementable in daisy chain high count
- Inclusive passive balancing with individual pulse-width modulation
- Isolated power supply between microcontroller and battery monitoring devices
- High voltage and current supply measurement
- Fast overcurrent (OC) measurement
- Redundancy measurement
- Modular BMS Solution
- Ready to use Broadmarket BMS GUI for Evaluation
Product Details
The AD-CELLPACKBM-SL is a complete BMS kit consisting of the EVAL-ADBMS6830BMSW 16-channel cell monitoring module, the EVAL-ADBMS2950-BASIC pack monitoring module, EVAL-ADBMS6822 isoSPI adapter, and a microcontroller board.
The AD-CELLPACKBM-SL can operate either in embedded mode or through a PC-based graphical user interface. Complete with working software and hardware, as well as software examples, this kit makes it easier for customers to prototype and create connected systems and solutions for BMS applications.
This package comes with the SDP-K1 as its MCU module, but the BMS components included in this kit are also compatible for use with other controller boards such as the AD-APARD32690-SL or MAX32690EVKIT.
Upon purchase, the AD-CELLPACKBM-SL kit comes with the following boards and accessories:.Boards
- 2x EVAL-ADBMS6830BMSW 16-Channel Battery Cell Monitor (can be purchased separately)
- 1x EVAL-ADBMS2950-BASIC Battery Pack Monitor (can be purchased separately)
- 1x EVAL-ADBMS6822 Dual isoSPI Adapter (can be purchased separately)
- 1x EVAL-SDP-CK1Z (SDP-K1) Controller Board (can be purchased separately)
- 2x DC2472A Battery Cell Emulator (can be purchased separately)
- 1x MAX32625PICO Programming Adapter with 10-pin SWD cable (can be purchased separately)
Cables and Other Accessories
- 2x Cell Connector Block (18-cell connector)
- 3x DuraClik isoSPI Twisted Pair Cables
- 3x USB Type A to Micro-B Cable
- 3x Alligator Clip / Test Lead
APPLICATIONS
- IoT Battery Management
- Industrial Machine Vision
- Power Tools
- Mobile Robotics Battery Management
- Industrial Equipment Battery Monitoring
- Adaptive Battery Type System Monitoring
- Portable Energy Storage Systems
- Electric Two-Wheelers (E2W such as E-scooter, E-bikes)
- Light Electric Vehicles
Markets and Technologies
Applicable Parts
Documentation & Resources
-
AD-CELLPACKBM-SL Design Support Files9/12/2024ZIP16 M
-
AD-CELLPACKBM-SL User Guide (GitHub)4/16/2026
-
AD-CELLPACKBM-SL Software User Guide (Wiki)9/12/2024WIKI