AD9860: 10/12位混合信号前端(MxFE®)处理器,适合宽带通信应用 |
AD9860/AD9862均为集成式多功能混合信号前端,针对宽带无线应用进行了优化。对于动态性能、功耗、成本和尺寸至关重要的标准或专有固定接入、调制解调器或无线网络应用,这些器件是经济有效的高性能混合信号解决方案。
AD9860/AD9862接收路径内置双通道、高性能、10/12位、64 MSPS模数转换器,并含有输入缓冲、可编程增益放大器和抽取滤波器。发射路径内置双通道高性能12/14位128 MSPS数模转换器、可编程增益放大器、插值滤波器、一个数字式希尔伯特滤波器以及用于复数信号或实信号上变频的数字混频器。
应用
AD9860/AD9862均为集成式多功能混合信号前端,针对宽带无线应用进行了优化。对于动态性能、功耗、成本和尺寸至关重要的标准或专有固定接入、调制解调器或无线网络应用,这些器件是经济有效的高性能混合信号解决方案。
AD9860/AD9862接收路径内置双通道、高性能、10/12位、64 MSPS模数转换器,并含有输入缓冲、可编程增益放大器和抽取滤波器。发射路径内置双通道高性能12/14位128 MSPS数模转换器、可编程增益放大器、插值滤波器、一个数字式希尔伯特滤波器以及用于复数信号或实信号上变频的数字混频器。
应用
| Part# | RxTx Function | Channel BW MHz | IF or RF Range MHz | Primary Application | Supply V | Product Description | Price* (1000-4999) | Resolution (Bits) | # Chan | T-Put Rate |
|---|---|---|---|---|---|---|---|---|---|---|
| AD9863 | Bband Quadrature CODEC | n/a | n/a | Broadband Wireless | Single(+3), Single(+3.3) | Mixed-Signal Front-End (MxFE) Baseband Transceiver for Broadband Applications | $21.68 | 12 | 2 | 50MSPS |
| ADF9010 | Analog RF Front End | n/a | 840-960 | 900 MHz RFID/ISM | Single(+3) | 900MHz ISM Band Analog RF Front End | - | n/a | n/a | n/a |
| ADRF6601 | IF-to-Bits Rx Subsys | 500 | 300-2500 | Receiver | Single(+5) | 750 MHz to 1160 MHz Rx Mixer with Integrated Fractional-N PLL and VCO | - | - | - | - |
| ADRF6602 | IF-to-Bits Rx Subsys | 500 | 1000-3100 | Receiver | Single(+5) | 1550 MHz to 2150 MHz Rx Mixer with Integrated Fractional-N PLL and VCO | - | - | - | - |
| ADRF6603 | IF-to-Bits Rx Subsys | 500 | 1100-3200 | Receiver | Single(+5) | 2100 MHz to 2600 MHz Rx Mixer with Integrated Fractional-N PLL and VCO | - | - | - | - |
| ADRF6604 | IF-to-Bits Rx Subsys | 500 | 1200-3600 | Receiver | Single(+5) | 2500 MHz to 2900 MHz Rx Mixer with Integrated Fractional-N PLL and VCO | - | - | - | - |
| ADRF6701 | Bits-to-RF/IF Tx Subsys | 500 | 400-1300 | Transmitter | Single(+5) | 750 MHz to 1160 MHz Quadrature Modulator with Integrated Fractional-N PLL and VCO | - | - | - | - |
| ADRF6702 | Bits-to-RF/IF Tx Subsys | 500 | 1200-2400 | Transmitter | Single(+5) | 1550 MHz to 2150 MHz Quadrature Modulator with Integrated Fractional-N PLL and VCO | - | - | - | - |
| ADRF6703 | Bits-to-RF/IF Tx Subsys | 500 | 1600-2600 | Transmitter | Single(+5) | 2100 MHz to 2600 MHz Quadrature Modulator with Integrated Fractional-N PLL and VCO | - | - | - | - |
| ADRF6704 | Bits-to-RF/IF Tx Subsys | 500 | 2200-3000 | Transmitter | Single(+5) | 2500 MHz to 2900 MHz Quadrature Modulator with Integrated Fractional-N PLL and VCO | - | - | - | - |
| ADRF6750 | Quadrature Modulator | n/a | 950 to 1575 | VSAT Terminals | - | 950 MHz to 1575 MHz Quadrature Modulator with Integrated Fractional-N PLL and VCO | - | - | - | - |
| AD9868 | Bband CODEC | - | - | Broadband Wireline, Home Networking | Multi(+3.3Anlg, +3.3Dig) | 10-Bit DAC/80 MSPS, 10-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications | - | 10 | 1 | 80MSPS |
| AD9865 | Bband CODEC | 35 | DC-40 | Broadband Wireline, Home Networking | Single(+3.3) | 10-Bit DAC/80 MSPS, 10-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications | $10.07 | 10 | 1 | 80MSPS |
| AD9869 | Bband CODEC | 54 | DC-40 | Broadband Wireline, Home Networking | Multi(+3.3Anlg, +3.3Dig), Single(+3.3) | 12-Bit DAC/80 MSPS, 12-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications | $18.27 | 12 | 1 | 80MSPS |
| AD9866 | Bband CODEC | 35 | DC-40 | Broadband Wireline, Home Networking | Single(+3.3) | 12-Bit DAC/80 MSPS 12-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications | $18.77 | 12 | 1 | 80MSPS |
| AD9861-50 | Bband Quadrature CODEC | 25 | DC-40 | Broadband Wireless | Single(+3), Single(+3.3) | Dual 10-Bit DAC/Dual 50 MSPS ADC Mixed-Signal Front-End (MxFE) For Broadband Comms Apps | $10.84 | 10 | 2 | 50MSPS |
| AD9861-80 | Bband Quadrature CODEC | 40 | DC-40 | Broadband Wireless | Single(+3), Single(+3.3) | Dual 10-Bit DAC/Dual 80 MSPS ADC Mixed-Signal Front-End (MxFE) For Broadband Comms Apps | $10.84 | 10 | 2 | 80MSPS |
| AD9862 | Bband Quadrature CODEC | 32 | DC-100 | Broadband Wireless | Single(+3.3) | Dual 14-Bit DAC/Dual 12-Bit ADC Mixed Sig Front-End (MxFE) for Bband Comms, Rx&Tx PGA, Digital SSB | $30.11 | 12 | 2 | 64MSPS |
| AD9860 | Bband Quadrature CODEC | 32 | DC-100 | Broadband Wireless | Single(+3.3) | Dual 12-Bit DAC/Dual 10-Bit ADC Mixed Sig Front-End (MxFE) for Bband Comms, Rx&Tx PGA, Digital SSB | $13.90 | 10 | 2 | 64MSPS |
| AD6600 | IF-to-Bits Rx Subsys | 5 to 10 | 70-250 | Wireless Infrastructure | Multi(+3.3, +5), Single(+5) | 11-Bit, 1-Channel 20MSPS, or 2-Channel 10 MSPS Gain-Ranging ADC with RSSI | $38.96 | 11 | 2 | 20MSPS |
| AD9864 | IF-to-Bits Rx Subsys | 0.007 to 0.270 | 10-300 | Narrowband Radio, Portable & Mobile Radio | Single(+3), Single(+3.3) | 24-Bit Bandpass Sigma-Delta ADC/IF Digitizing Subsystem | $10.07 | 24 | 1 | 375kSPS |
| AD9874 | IF-to-Bits Rx Subsys | 0.007 to 0.270 | 10-300 | Narrowband Radio, Portable & Mobile Radio | Single(+3), Single(+3.3) | 24-Bit Bandpass Sigma-Delta ADC IF Digitizing Subsystem | $15.14 | 24 | 1 | 541.5kSPS |
| AD6650 | IF-to-Bits Rx Subsys | 3.5 | 70-300 | Wireless Infrastructure | Single(+3), Single(+3.3) | 16/24-Bit, 1 MSPS, Diversity IF-to-Baseband GSM/EDGE Narrowband Receiver | $20.64 | 24 | 2 | 1MSPS |
| AD9969 | Multi-Chan Bband CODEC | 8 | DC-70 | Cable Modem/Set Top Box | Single(+3.3) | 3.3 V CMOS MxFE Mixed Signal Front End for broadband Set Top Box And Cable Modem applications | $14.42 | 12 | 3 | 29MSPS |
| AD9878 | Multi-Chan Bband CODEC | 8 | DC-70 | Cable Modem/Set Top Box | Single(+3.3) | Dual 12-Bit, 29 MSPS Direct IF ADC/12-Bit Direct IF DAC, Mixed-Signal Front-End for Broadband Apps | $13.68 | 12 | 4 | 29MSPS |
| AD9879 | Multi-Chan Bband CODEC | 8 | DC-70 | Cable Modem/Set Top Box | Single(+3.3) | 12-Bit Mixed-Signal Front-End for Set Top Box & Cable Modem Applications | $12.12 | 12 | 5 | 29MSPS |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**样片供货情况可能好于生产供货,请将样片放入购物车,以查看样片供货情况。