添加到信号链设计器

7B32:  隔离过程电流输入信号调理模块

产品详情

7B系列信号调理器代表了过程控制行业高性价比隔离信号调理解决方案的重大进步。7B系列由模块式、单通道、即插即用调理器组成,接受各种过程控制传感器和信号输入,并提供高电平输出电压。

7B系列的最大非线性误差为±0.02%,并经过工厂校准,保证最大±0.1%的精度特性。与多用途信号调理器或自有设计相比,其性能更出色,成本更低。7B系列模块提供1500 V rms隔离和120 V rms现场接线输入保护。此外,驱动模块各输入电路所需的电源均在内部进行隔离,因此7B系列模块能够为输入信号提供真正的通道与通道隔离。这些模块的标称额定输入为+24 V直流电源;为获得最大的灵活性,它们接受+14 V至+35 V范围内的直流电源电压。

所有模块都封装在紧凑的2.1" x 1.7" x 0.6" (54 mm x 42 mm x 14 mm)耐用塑料外壳中,能够轻松支持高通道密度应用。每个模块都可以在高湿度(非冷凝)环境下工作,额定温度范围为–40°C至+85°C工业温度范围。所有模块都采用简单的引脚排列,可以混搭用于单个背板设计中。此外,模块可以在通电情况下插入背板或从中拔除,维护方便。

特点和优势

  • 接受过程电流输入
    (0-20mA或4-20mA)
  • 3 Hz带宽
  • 1-5V或0-10V输出

功能框图 7B32

其它7B资源:配件背板
销售和服务: 北美(eRathsburg)其它地区

文档

快讯名称 内容类型 文件类型
7B32: Isolated Process Current Input Data Sheet  (Rev 0, 01/1999) (pdf, 529 kB) 产品数据手册 PDF
AN-535: Digital Input/Output Subsystems  (pdf, 336 kB) 应用笔记 PDF
7B Series User's Manual  (pdf, 2317 kB) 用户指导 PDF
Make vs. Buy! When Should I Reinvent the Wheel?
(Analog Dialogue, Vol. 33, No. 10, November-December, 1999)
《模拟对话》杂志 HTML
7B Series Configuration Guide Configuration Guides HTML
IOS Custom Product Worksheet
As a Design Subcontractor, IOS believes it essential to engage with our customers early in the development cycle. Complete the form and it will be reviewed and you will be contacted by one of our design specialists.
定制产品工作单 HTML
7B Series Accessories Accessories HTML
7B Series Overviews 概况 HTML
7B Series Model Definitions 概况 HTML
IOS Short From Brochure  (pdf, 2298 kB) 概况 PDF
Selecting the Right Signal Conditioning Series for Your Application 概况 HTML
All Series Modules 概况 HTML
IOS 3 Year Warranty  (pdf, 23 kB) 概况 PDF
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

设计工具,模型,驱动及软件

快讯名称 内容类型 文件类型
7B Series I/O Subsystem Software Tools
  • SENSORS.ZIP  (zip, 343 kB)
    Windows Conversion Utility Program for common temperature sensing devices. Sensors (Ver 1.2) Dated: Feb 15, 1994. 351525 08-24-95 (zip, 351,525 bytes)
  • TC_CONV.TXT  (txt, 2 kB)
    Simple steps explaining Temperature Conversion for our Thermocouple Modules (3B, 5B, 7B). 1920 07-09-93 (txt, 2,136 bytes)
输入/输出(I/O)子系统软件工具 HTML

评估套件,原理图符号和PCB封装

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Sample样片申请及购买

价格,封装及供货状态

7B32 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
7B32-01-1 产品状态: 量产 IOS MODULE 5 商业 Tray, 1 - N  材料信息 通知我 订购
7B32-01-2 产品状态: 量产 IOS MODULE 5 商业 Tray, 1 - N  材料信息 通知我 订购
7B32-CUSTOM 产品状态: 量产 IOS MODULE 5 商业 1 - N  材料信息 通知我 订购