添加到信号链设计器

3B16:  非隔离应变计输入;3 Hz带宽信号调理模块

产品详情

3B系列信号调理I/O子系统为实际模拟信号与数据采集、监控或控制系统的互连提供了一种低成本、灵活的方法。它设计用于直接连接模拟信号,如热电偶、RTD、交流和直流应变计、扭矩传感器、频率、LVDT、AD590/AC2626固态温度传感器输出、毫伏或过程电流信号等,并且将输入转换为与高电平模拟I/O子系统兼容的标准模拟输出。

3B系列子系统由19"继电器架、兼容的通用安装背板和一系列直接插入式输入输出信号调理模块(每个机架最多16个)组成。同时提供8通道和4通道背板。每个背板都包括用于连接传感器输入和电流输出的螺纹连接端子,以及用于将高电平单端输出连接到用户设备的连接器。

输入和输出模块包括隔离(±1500 V峰值)和非隔离版本。输入模块具有针对特定传感器或模拟信号而优化的完整信号调理电路,并且提供高电平模拟输出。每个输入模块都提供两路同步输出:0 V至+10 V(或±10 V)和4–20 mA(或0–20 mA)。输出模块接受0 V至+10 V(或±10 V)单端信号,并提供隔离或非隔离的4–20 mA(或0–20 mA)处理信号。所有模块都采用通用的引脚排列,可以非常方便地混搭和互换,而不会造成现场线路中断。

每个背板均可提供子系统电源。3B系列子系统既可以采用背板上安装的公共DC/DC或交流电源供电,也可以采用外部电源供电。两个LED用于指示是否通电。

特点和优势

  • 接受应变计输入
  • 提供电桥激励
  • 低噪声
  • 3Hz带宽
  • 电压(± 10V)和电流输出
    (0-20mA或4-20mA)

功能框图 3B16

其它3B资源: 配件背板电源
销售和服务:北美(eRathsburg)其它地区

文档

快讯名称 内容类型 文件类型
3B16: Narrow Bandwidth Strain Gage Input Data Sheet  (Rev 0, 11/2006) (pdf, 353 kB) 产品数据手册 PDF
AN-535: Digital Input/Output Subsystems  (pdf, 336 kB) 应用笔记 PDF
3B User's Manual  (pdf, 4732 kB)
The 3B Series Signal Conditioning I/O Subsystem
用户指导 PDF
Make vs. Buy! When Should I Reinvent the Wheel?
(Analog Dialogue, Vol. 33, No. 10, November-December, 1999)
《模拟对话》杂志 HTML
3B Series Backplanes Backplanes HTML
3B Series Custom Configuration Ranges Configuration Guides HTML
3B Series Configuration Guide Configuration Guides HTML
IOS Custom Product Worksheet
As a Design Subcontractor, IOS believes it essential to engage with our customers early in the development cycle. Complete the form and it will be reviewed and you will be contacted by one of our design specialists.
定制产品工作单 HTML
3B Series Accessories Accessories HTML
3B Series Power Supplies Power Supplies HTML
3B Series Overviews 概况 HTML
IOS Short From Brochure  (pdf, 2298 kB) 概况 PDF
Selecting the Right Signal Conditioning Series for Your Application 概况 HTML
All Series Modules 概况 HTML
3B Series Model Definitions 概况 HTML
3B17 Wide Bandwidth, LVDT/RVDT Input 概况 HTML
IOS 3 Year Warranty  (pdf, 23 kB) 概况 PDF
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

设计工具,模型,驱动及软件

快讯名称 内容类型 文件类型
3B Series I/O Subsystem Software Tools
  • 3BCUSTOM.ZIP  (zip, 366 kB)
    Windows 3.1 and higher program for customizing 3B modules, (requires VGA 800x600). Calculates resistance values for customizing your owm 3B module. 375680 03-09-94
  • SENSORS.ZIP  (zip, 343 kB)
    Windows Conversion Utility Program for common temperature sensing devices. Sensors (Ver 1.2) Dated: Feb 15, 1994. 351525 08-24-95
  • TC_CONV.TXT  (txt, 2 kB)
    Simple steps explaining Temperature Conversion for our Thermocouple Modules (3B, 5B, 7B). 1920 07-09-93
输入/输出(I/O)子系统软件工具 HTML

评估套件,原理图符号和PCB封装

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Sample样片申请及购买

价格,封装及供货状态

3B16 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
3B16-00 产品状态: 量产 IOS MODULE 30 商业 Tray, 1 - N  材料信息 查看PCN 订购
3B16-01 产品状态: 量产 IOS MODULE 30 商业 Tray, 1 - N  材料信息 查看PCN 订购
3B16-CUSTOM 产品状态: 量产 IOS MODULE 30 商业 Tray, 1 - N  材料信息 查看PCN 联络ADI