新闻
-
2009年05月12日
可编程MEMS冲击与震动传感器简化工业和仪表系统监测
在对低功耗、低成本和小尺寸的严苛系统设计中,高集成度的iSensor®智能传感器可为产品提供冲击和震动检测功能 -
2009年05月05日
ADI和英飞凌将联手打造下一代汽车安全气囊系统解决方案
汽车安全系统供应商和OEM有望获得一种帮助实现可靠、极具成本效益和简单易用的高级安全气囊系统设计的完整设计平台 - 2008年11月17日 ADI公司惯性传感器提供高性价比且容易实现的运动检测,适合工业和医疗仪器仪表应用
新产品
-
ADIS16362- Six Degrees of Freedom Inertial Sensor
The ADIS16362 iSensor® is a complete inertial system that includes a triaxis gyroscope and triaxis accelerometer. Each sensor in the ADIS16362 combines industry-leading iMEMS® technology with signal conditioning that optimizes dynamic performance. The factory calibration characterizes each sensor for sensitivity, bias, alignment, and linear acceleration (gyro bias). As a result, More
中文产品数据手册 Rev A, 11/2009 (pdf 257kB)
-
ADXL325- Small, Low Power, 3-Axis ±5 g Accelerometer
The ADXL325 is a small, low power, complete 3-axis accelerometer with signal conditioned voltage outputs. The product measures acceleration with a minimum full-scale range of ±5 g. It can measure the static acceleration of gravity in tilt-sensing applications, as well as dynamic acceleration, resulting from motion, shock, or vibration.
The user selects the bandwidth of the More
中文产品数据手册 Rev 0, 08/2009 (pdf 202kB)
-
ADXL327- Small, Low Power, 3-Axis ±2 g Accelerometer
The ADXL327 is a small, low power, complete 3-axis accelerometer with signal conditioned voltage outputs. The product measures acceleration with a minimum full-scale range of ±2 g. It can measure the static acceleration of gravity in tilt-sensing applications, as well as dynamic acceleration, resulting from motion, shock, or vibration.
The user selects the bandwidth of the More
中文产品数据手册 Rev 0, 08/2009 (pdf 200kB)
-
ADXL326- Small, Low Power, 3-Axis ±16 g Accelerometer
The ADXL326 is a small, low power, complete 3-axis accelerometer with signal conditioned voltage outputs. The product measures acceleration with a minimum full-scale range of ±16 g. It can measure the static acceleration of gravity in tilt-sensing applications, as well as dynamic acceleration, resulting from motion, shock, or vibration.
The user selects the bandwidth of the More
中文产品数据手册 Rev 0, 08/2009 (pdf 200kB)
- 订阅新产品资料