添加到信号链设计器

AD1893:  低成本SamplePort 16位ASRC

产品详情

AD1893 SamplePort为完全数字式、立体声异步采样速率转换器(ASRC),用于解决数字音频设备中的采样速率接口和兼容问题。该器件用于要求低电压、低功耗的16位、低成本、非变速应用。(关于SamplePort系列中的其它产品,请参考AD1890/AD1891 数据手册。)因为输入与输出采样时钟(二者均为AD1893 ASRC的输入)之间的频率和相位是任意关系,无需具有简单的整数比关系,所以该器件采用异步工作方式。AD1893会自动检测输入与输出采样时钟之间的关系,因此无需明确选择或编程设置输入与输出采样时钟频率。输入与输出采样时钟频率的标称范围为8 kHz至56 kHz,二者之间的比值可以在约1:2至2:1范围内变化。

输入和输出控制信号具有相当大的灵活性,使该器件能与各种DSP芯片、AES/EBU接收机和发射机以及I2S 兼容器件进行接口。输入和输出数据可以独立地与左右时钟边沿右对齐或左对齐(有或无一位时钟延迟)。在右对齐模式下,MSB比左右时钟边沿跃迁延后16位时钟周期。输入和输出数据也可以独立地与字时钟上升沿对齐。数据对齐选项在两个模式引脚上编码,输入端口和输出端口均可以使用。

AD1893采用0.8 µm单多晶硅、双金属CMOS工艺制造,提供0.6英寸宽28引脚塑封DIP和主体尺寸为10 mm x 10 mm的44引脚PLCC两种封装,以+3 V至+5 V电源供电,工作温度范围为0°C至+70°C。

欲了解有关ADI音频系列产品的更多信息,请访问: 音频解决方案主页。.

AD1893功能框图

文档

快讯名称 内容类型 文件类型
AD1893: Low Cost SamplePort 16-Bit Stereo Asynchronous Sample Rate Converter Data Sheet (Rev A, 12/1998) (pdf, 216 kB) 产品数据手册 PDF
AN-327: DAC ICs: How Many Bits Is Enough?  (pdf, 345 kB)
Digital audio playback DACs are available in a variety of different architectures--each with it's own performance tradeoffs.
应用笔记 PDF
AN-211: The Alexander Current-Feedback Audio Power Amplifier  (pdf, 1154 kB) 应用笔记 PDF
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

评估套件,原理图符号和PCB封装

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Sample样片申请及购买

价格,封装及供货状态

AD1893 型号选项