SSM2518

PRODUCTION

Digital Input Stereo, 2 W, Class-D Audio Power Amplifier

Viewing:

Overview

  • Filterless, digital input Class-D amplifier
  • Serial digital audio interface supports common formats: I2S, left justified, right justified, TDM1-16, and PCM
  • 2 channels × 2 W into 4 Ω and 2 channels × 1.4 W into 8 Ω with 1% THD+N, when using a 5 V supply
  • I2C control interface or standalone operation
  • 91% efficiency at full scale into an 8 Ω load
  • 97 dB signal-to-noise ratio (SNR), A-weighted
  • 80 dB power supply rejection ratio (PSRR) at 217 Hz
  • Digital volume control: −71.25 dBto +24 dBin 0.375 dBsteps
  • Supports a wide range of sample rates from 8 kHz to 96 kHz
  • Automatic sample rate detection
  • Can operate using 64 × fS BCLK as the MCLK source
  • 2.5 V to 5.5 V speaker supply voltage (PVDD)
  • 1.62 V to 3.6 V digital supply voltage (DVDD)
  • Pop-and-click suppression
  • Short-circuit and thermal protection with programmable autorecovery
  • Smart power-down when no input signal is detected
  • Power-on reset
  • Low power modes for performance/power trade-offs
  • User selectable ultralow EMI emission mode
  • Programmable dynamic range compression (DRC) with noise gate, expander, compressor, and limiter
  • Available in two packages
    • 16-bump, 2.2 mm × 2.2 mm, 0.5 mm pitch WLCSP
    • 20-lead, 4.0 mm × 4.0 mm LFCSP

The SSM2518 is a digital input, Class-D power amplifier that combines a digital-to-analog converter (DAC) and a sigma-delta (Σ-Δ) Class-D modulator. This unique architecture enables extremely low real-world power consumption from digital audio sources with excellent audio performance. The SSM2518 is ideal for power sensitive applications, such as mobile phones and portable media players, where system noise can corrupt small analog signals such as those sent to an analog input audio amplifier.

Using the SSM2518, audio data can be transmitted to the amplifier over a standard digital audio serial interface, thereby significantly reducing the effect of noise sources such as GSM interference or other digital signals on the transmitted audio. The closed-loop digital input design retains the benefits of an all digital amplifier, yet enables very good PSRR and audio performance. The three level, Σ-Δ Class-D modulator is designed to provide the least amount of EMI interference, the lowest quiescent power dissipation, and the highest audio efficiency without sacrificing audio quality.

Input is provided via a serial audio interface, programmable to accept all common audio formats including I2S and TDM. Control of the IC is provided via an I2C control interface. The SSM2518 can accept a variety of input MCLK frequencies and can use BCLK as the clock source in some configurations.

Additional features include a soft digital volume control, deemphasis, and a programmable digital dynamic range compressor.

The architecture of the SSM2518 provides a solution that offers lower power and higher performance than existing DAC plus Class-D solutions. Its digital interface also offers a better system solution for other products whose sole audio source is digital, such as wireless speakers, laptop PCs, portable digital televisions, and navigation systems.

Applications

  • Mobile phones
  • Portable media players
  • Laptop PCs
  • Wireless speakers
  • Portable gaming
  • Small LCD televisions
  • Navigation systems

SSM2518
Digital Input Stereo, 2 W, Class-D Audio Power Amplifier
SSM2518-fbl SSM2518 Pin Configuration SSM2518 Pin Configuration
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
EVAL-SSM2518
SSM2518 Evaluation Board

Reference Designs

Sound Bar System Using ADAU1761 and SSM2518
CN0296 Circuits from the lab

Low Cost, High Performance Sound Bar System

Features and Benefits

  • Sound bar system
  • High performance
  • Low cost
  • 8 digitally processed audio channel outputs
CN0296
Low Cost, High Performance Sound Bar System
Sound Bar System Using ADAU1761 and SSM2518

Latest Discussions

Recently Viewed