Добавить в Мастер Структурных Схем

ADG5234:  High Voltage Latch-Up Proof, Quad SPDT Switches

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The ADG5233 and ADG5234 are monolithic industrial CMOS analog switches comprising three independently selectable single-pole, double throw (SPDT) switches and four independently selectable SPDT switches, respectively.

All channels exhibit break-before-make switching action that prevents momentary shorting when switching channels. An EN input on the ADG5233 (LFCSP and TSSOP packages) is used to enable or disable the device. When disabled, all channels are switched off.

The ultralow capacitance and charge injection of these switches make them ideal solutions for data acquisition and sample-and-hold applications, where low glitch and fast settling are required. Fast switching speed coupled with high signal bandwidth make these devices suitable for video signal switching.

APPLICATIONS

  • Automatic test equipment
  • Data acquisition
  • Instrumentation
  • Avionics
  • Audio and video switching
  • Communication systems

PRODUCT HIGHLIGHTS

  1. Trench Isolation Guards Against Latch-Up.
    A dielectric trench separates the P and N channel transistors
    thereby preventing latch-up even under severe overvoltage conditions.

  2. Ultralow Capacitance and −0.6 pC Charge Injection.

  3. Dual-Supply Operation.
    For applications where the analog signal is bipolar, the
    ADG5233/ADG5234 can be operated from dual supplies
    up to ±22 V.

  4. Single-Supply Operation.
    For applications where the analog signal is unipolar, the
    ADG5233/ADG5234 can be operated from a single-rail
    power supply up to 40 V.

  5. 3 V Logic-Compatible Digital Inputs.
    VINH = 2.0 V, VINL = 0.8 V.

  6. No VL Logic Power Supply Required.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Latch-up proof
  • 4.5 pF off source capacitance
  • 10 pF off drain capacitance
  • -0.6 pC charge injection
  • Low on resistance:
    160 Ω typical
  • ±9 V to ±22 V dual-supply operation
  • 9 V to 40 V single-supply operation
  • 48 V supply maximum ratings
  • Fully specified at ±15 V, ±20 V, +12 V, and +36 V
  • VSS to VDD analog signal range
  • Human body model (HBM) ESD rating
    4 kV I/O port to supplies
    1 kV I/O port to I/O port
    4 kV all other pins

Functional Block Diagram for ADG5234

Документация

Наименование Тип контента Тип файлов
ADG5233/ADG5234: High Voltage Latch-Up Proof, Triple/Quad SPDT Switches Data Sheet (Rev C, 12/2014) (pdf, 353 kB) Технические описания PDF
Switches and Multiplexers Product Selection Guide  (pdf, 1462 kB) Product Selection Guide PDF
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
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

沪ICP备09046653号
Review this Product X
content here.
content here.

Review this Product

Закрыть