Добавить к Мастеру создания структурных схем

ADG722:  CMOS, Low Voltage, 4 Ω Dual SPST Switch in 3 mm × 2 mm LFCSP

Информация о продукте

Статус продукта:Производство

The ADG721, ADG722, and ADG723 are monolithic CMOS SPST switches. These switches are designed on an advanced submicron process that provides low power dissipation yet gives high switching speed, low on resistance, and low leakage currents. The devices are packaged in both a tiny 3 mm × 2 mm LFCSP and an MSOP, making them ideal for space-constrained applications.

The ADG721, ADG722, and ADG723 are designed to operate from a single 1.8 V to 5.5 V supply, making them ideal for use in battery-powered instruments and with the new generation of DACs and ADCs from Analog Devices, Inc.

The ADG721, ADG722, and ADG723 contain two independent single-pole/single-throw (SPST) switches. The ADG721 and ADG722 differ only in that both switches are normally open and normally closed, respectively. In the ADG723, Switch 1 is normally open and Switch 2 is normally closed.

Each switch of the ADG721, ADG722, and ADG723 conducts equally well in both directions when on. The ADG723 exhibits break-before-make switching action.

Product Highlights

  1. 1.8 V to 5.5 V single-supply operation.
  2. Very low RON (4 Ω max at 5 V, 10 Ω max at 3 V).
  3. Low on resistance flatness.
  4. −3 dB bandwidth >200 MHz.
  5. Low power dissipation. CMOS construction ensures low power dissipation.
  6. 8-lead MSOP and 3 mm × 2 mm LFCSP.

Applications

  • USB 1.1 signal switching circuits
  • Cell phones
  • PDAs
  • Battery-powered systems
  • Communication systems
  • Sample hold systems
  • Audio signal routing
  • Video switching
  • Mechanical reed relay replacement
  • Data Sheet, Rev. B, 2/07

    ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • 1.8 V to 5.5 V single supply
    • Low on resistance flatness
    • −3 dB bandwidth
    • >200 MHz
    • Tiny package options
      8-lead MSOP
      3 mm × 2 mm LFCSP (A grade)
    • 4 Ω (max) on resistance
    • Fast switching times
      TON, 20 ns
      TOFF, 10 ns
    • Low power consumption (<0.1 μW)
    • TTL/CMOS compatible

    Functional Block Diagram for ADG722

    Документация

    Наименование Тип контента Тип файлов
    ADG721/ADG722/ADG723: CMOS, Low Voltage, 4 Ω Dual SPSTSwitches in 3 mm × 2 mm LFCSP Data Sheet (Rev E, 10/2011) (pdf, 363 kB) Технические описания PDF
    Data-acquisition system uses fault protection
    By Catherine Redmond, Analog Devices, Inc. (EDN, 4/15/2004)
    Технические статьи HTML
    CMOS Switches OfferHigh Performance in Low Power, Wideband Applications  (pdf, 320 kB)
    by Theresa Corrigan and Ray Goggin, Analog Devices, Inc. (High Frequency Electronics, February 2004)
    Технические статьи PDF
    Temperature monitor measures three thermal zones
    by Susan Pratt, Analog Devices, Inc. (EDN, 12/11/03)
    Технические статьи HTML
    Enhanced Multiplexing for MEMS Optical Cross Connects
    by James Caffrey (Fiberoptic Product News, 8/2003)
    Технические статьи HTML
    Switches and Multiplexers Product Selection Guide (5/2007)  (pdf, 458 kB) Product Selection Guide PDF
    Switch Parametric Search Product Selection Guide HTML
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Средства разработки, программные модели, драйверы и ПО

    Наименование Тип контента Тип файлов
    ADG722 SPICE Macro Model Модели SPICE HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    ADG722 Model Options
    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть