Добавить к Мастеру создания структурных схем

ADG619:  CMOS, ±5 V/+5 V, 4 Ω, Single SPDT Switch (Break-Before-Make Switching Action)

Информация о продукте

Статус продукта:Производство

The ADG619/ADG620 are monolithic, CMOS single-pole double-throw (SPDT) switches. Each switch conducts equally well in both directions when the device is on.

The ADG619/ADG620 offer a low on resistance of 4 Ω, which is matched to within 0.7 Ω between channels. These switches also provide low power dissipation, yet result in high switching speeds. The ADG619 exhibits break-before-make switching action, thus preventing momentary shorting when switching channels. The ADG620 exhibits make-before-break action.

The ADG619/ADG620 are available in an 8-lead SOT-23 and an 8-lead MSOP.

The ADG619-EP support defense and aerospace applications (AQEC standard)

Product Highlights
  1. Low on resistance (RON): 4 Ω typical.
  2. Dual ±2.7 V to ±5.5 V or single 2.7 V to 5.5 V supplies.
  3. Low power dissipation.
  4. Fast tON/tOFF.
  5. Tiny, 8-lead SOT-23 and 8-lead MSOP.
Applications
  • Automatic test equipment
  • Power routing
  • Communication systems
  • Data acquisition systems
  • Sample-and-hold systems
  • Avionics Relay replacement
  • Battery-powered systems

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 6.5 Ω (maximum) on resistance
  • 0.8 Ω (maximum) on-resistance flatness
  • 2.7 V to 5.5 V single supply
  • ±2.7 V to ±5.5 V dual supply
  • Rail-to-rail operation
  • 8-lead SOT-23, 8-lead MSOP
  • Typical power consumption (<0.1 μW)
  • TTL-/CMOS-compatible inputs

ADG619-EP SUPPORTS DEFENSE AND AEROSPACE APPLICATIONS (AQEC STANDARD)

  • Download the ADG619-EP Data Sheet (pdf file)
  • Military temperature range:
    −55°C to +125°C
  • Controlled manufacturing baseline
  • One assembly and test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/11608 DSCC Drawing Number

Functional Block Diagram for ADG619

Документация

Наименование Тип контента Тип файлов
ADG619-DSCC: Microcircuit, Digital, CMOS, ±% V/ +5V, 4 Ω, Single SPDT Switch Monolithic Silicon Military Data Sheet (Rev A, 01/2011) (pdf) Технические описания PDF
ADG619-EP: CMOS, ±5 V/+5 V, 4 Ω, Single SPDT Switch  (Rev 0, 11/2010) (pdf, 220 kB) Технические описания PDF
ADG619/ADG620: CMOS, 5 V/+5 V, 4 Ω, Single SPDT Switches Data Sheet  (Rev C, 03/2007) (pdf, 358 kB) Технические описания PDF
Data-acquisition system uses fault protection
By Catherine Redmond, Analog Devices, Inc. (EDN, 4/15/2004)
Технические статьи HTML
CMOS Switches OfferHigh Performance in Low Power, Wideband Applications  (pdf, 320 kB)
by Theresa Corrigan and Ray Goggin, Analog Devices, Inc. (High Frequency Electronics, February 2004)
Технические статьи PDF
Temperature monitor measures three thermal zones
by Susan Pratt, Analog Devices, Inc. (EDN, 12/11/03)
Технические статьи HTML
Low on-resistance, one key for the perfect switch
By Catherine Redmond (Planet Analog October 9, 2003)
Технические статьи HTML
RON Modulation in CMOS Switches and Multiplexers; What It Is and How to Predict Its Effect on Signal Distortion  (pdf, 74 kB)
By John Wynne
(Based on Application Note AN-251, which appeared in the ADI Applications Reference Manual of 1993.)
Технические статьи PDF
Enhanced Multiplexing for MEMS Optical Cross Connects
by James Caffrey (Fiberoptic Product News, 8/2003)
Технические статьи HTML
Switches and Multiplexers Product Selection Guide (5/2007)  (pdf, 458 kB) Product Selection Guide PDF
Switch Parametric Search Product Selection Guide HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADG619 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADG619BRM Статус: Prodn 8 ld MSOP 8 Ind Tube, 50 $ 1,28 $ 1,09 N  Используемые материалы PCN Купить
ADG619BRMZ Статус: Prodn 8 ld MSOP 8 Ind Tube, 50 $ 1,11 $ 0,95 Y  Используемые материалы PCN Купить Образцы
ADG619BRMZ-REEL Статус: Prodn 8 ld MSOP 8 Ind Reel, 3000 $ 0,00 $ 0,95 Y  Используемые материалы PCN Купить
ADG619BRMZ-REEL7 Статус: Prodn 8 ld MSOP 8 Ind Reel, 1000 $ 0,00 $ 0,95 Y  Используемые материалы PCN Купить
ADG619BRTZ-500RL7 Статус: Prodn 8 ld SOT-23 8 Ind Reel, 500 - $ 0,95 Y  Используемые материалы PCN Купить Образцы
ADG619BRTZ-REEL Статус: Prodn 8 ld SOT-23 8 Ind Reel, 10000 $ 0,00 $ 0,95 Y  Используемые материалы PCN Купить
ADG619BRTZ-REEL7 Статус: Prodn 8 ld SOT-23 8 Ind Reel, 3000 $ 0,00 $ 0,95 Y  Используемые материалы PCN Купить
ADG619SRJZ-EP-RL7 Статус: Prodn SOT23 5/6/8 Leads 8 Mil Reel, 3000 - $ 6,20 Y  Используемые материалы PCN Купить Образцы
V62/11608-01XE Статус: Контакты SOT23 5/6/8 Leads 8 Mil Reel, 3000 - $ 6,82 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть