AD8177:  500 MHz, Triple 16 × 5 Video Crosspoint Switch

The AD8177 is a high speed, triple 16 × 5 video crosspoint switch matrix. It supports 1600 × 1200 RGB displays @ 85 Hz refresh rate by offering a 500 MHz bandwidth and a slew rate of 1800 V/μs. With ...More

AD8177:  500 MHz, Triple 16 × 5 Video Crosspoint Switch

Product Description

The AD8177 is a high speed, triple 16 × 5 video crosspoint switch matrix. It supports 1600 × 1200 RGB displays @ 85 Hz refresh rate by offering a 500 MHz bandwidth and a slew rate of 1800 V/μs. With −88 dB of crosstalk and −94 dB isolation (@ 5 MHz), the AD8177 is useful in many high speed video applications.

The AD8177 supports two modes of operation: differential-in to differential-out mode with sync-on CM signaling passed through the switch and differential-in to differential-out mode with CM signaling removed through the switch. The output CM and black level can be conveniently set via external pins.

The independent output buffers of the AD8177 can be placed into a high impedance state to create larger arrays by paralleling crosspoint outputs. Inputs can be paralleled as well. The AD8177 offers both serial and parallel programming modes. The AD8177 is packaged in a fully populated 26 × 26 ball PBGA package and is available over the extended industrial temperature range of −40°C to +85°C.

Applications

  • RGB video switching
  • KVM
  • Professional video
  • Data Sheet, Rev. 0, 7/07

    Features

    • High channel count, triple 16 × 5 high speed, nonblocking switch array
    • Pin compatible with AD8175/AD8176 (16 × 9 switch arrays) and AD8178 (16 × 5 switch array)
    • Differential or single-ended operation
    • Supports sync-on common-mode and sync-on color operating modes
    • Decoded HV sync outputs available
    • G = +2 operation (differential input to differential output)
    • Flexible power supplies: +5 V or ±2.5 V
      Logic ground for convenient control interface
    • Serial or parallel programming of switch array
    • High impedance output disable allows connection of multiple devices with minimal loading on output bus
    • Adjustable output CM and black level through external pins
    • Excellent ac performance (to support 1600 × 1200 @ 85 Hz)
      Bandwidth: 500 MHz
      Slew rate: 1800 V/μs
      Settling time: 4 ns to 1%
    • Low power of 2.3 W

    Diagrams

    AD8177 Diagram
    Functional Block Diagram for AD8177

    Характеристики

    Type Triple 16 x 5
    Output Buffer Yes G = 2
    Supply Voltage (V) ±2.5V
    Output Swing (V) ±2V
    Small Signal BW (MHz) 500MHz
    Slew Rate (V/us) 1800
    Cross Talk @ 10 MHz (-dB) 82
    Control Interface Serial/Parallel

    Посмотреть другие компоненты

    ADG854 - 0.5 Ω CMOS 1.8 V TO 5.5 V Dual SPDT/2:1 MUX Mini LFCSP Package

    ADG852 - 0.8 Ω CMOS, 2.3 V to 5.5 V, SPDT/2:1 Mux Mini LFCSP

    ADG858 - 0.58 Ω CMOS, 1.8 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP

    Получать уведомление о новинках
    Part# Type Output Buffer Supply Voltage (V) Output Swing (V) Small Signal BW (MHz) Slew Rate (V/us) Cross Talk @ 10 MHz (-dB) Price* (1000-4999)
    AD8104 32 x 16 Yes G = 1 ±2.5 ±2 600 1,800 72 $177.10
    AD8105 32 x 16 Yes G = 2 ±2.5 ±2 600 1,800 68 $177.10
    AD8106 16 x 5 Yes G = 1 ±5 ±3 390 500 70 $15.13
    AD8107 16 x 5 Yes G = 2 ±5 ±3 260 500 80 $15.13
    AD8108 8 X 8 Yes G = 1 ±5 ±2.5 350 400 76 $18.72
    AD8109 8 X 8 Yes G = 2 ±5 ±3 250 480 83 $18.72
    AD8110 16 x 8 Yes G = 1 ±5 ±3 390 500 70 $32.89
    AD8111 16 x 8 Yes G = 2 ±5 ±3 260 500 80 $32.89
    AD8112 16 x 8 Yes G = 2 ±12 ±10 60 100 83 @ 20 kHz $10.07
    AD8113 16 X 16 Yes G = 2 ±12 ±10 60 100 83 @ 20 kHz $25.25
    AD8114 16 X 16 Yes G = 1 ±5 ±3 225 375 60 $54.64
    AD8115 16 X 16 Yes G = 2 ±5 ±3 200 450 52 $54.64
    AD8116 16 X 16 Yes G = 1 ±5 ±3 200 300 60 $79.95
    AD8117 32 X 32 Yes G = 1 ±2.5 ±2 600 1,800 65 $298.54
    AD8118 32 X 32 Yes G = 2 ±2.5 ±2 600 1,800 70 $298.54
    AD8175 Triple 16 x 9 Yes G = 2 ±2.5 ±2 500 1,800 82 $96.14
    AD8176 Triple 16 x 9 Yes G = 4 ±2.5 ±2 450 1,650 74 $96.14
    AD8177 Triple 16 x 5 Yes G = 2 ±2.5 ±2 500 1,800 82 $60.21
    AD8178 Triple 16 x 5 Yes G = 4 ±2.5 ±2 450