Информация о продукте

Статус продукта:Производство

The AD9353 is a fully integrated transceiver for IEEE 802.16 WiMAX wireless network systems. The RF MxFE® combines the RF front end with mixed-signal baseband enabling an easy- to-use digital interface to the baseband ASIC or FPGA. The AD9353 operates in the 3.3 GHz to 3.8 GHz range covering most of the licensed and unlicensed bands. Channel bandwidths of 3.5 MHz, 4.375 MHz, 5 MHz, 7 MHz, 8.75 MHz, 10 MHz, 14 MHz, 17.5 MHz, and 20 MHz are supported.

The direct-conversion receiver has state-of-the-art noise figure and linearity, and requires no external components with the exception of a balun. The complete RF subsystem integrates an autonomous AGC loop and dc offset corrections, thus eliminating the need for high speed interaction with the baseband processor. The received signal strength indicator (RSSI) has over 80 dB of dynamic range with 0.5 dB resolution and is accessible via the serial interface.

The received signal is digitized with a high dynamic range 12-bit ADC. Decimation and channel filters produce a 10-bit output signal at the appropriate sample rate determined by the bandwidth mode. The transmit path takes 10-bit input data and interpolates before converting to the analog domain and upconverting to the carrier frequency.

The highly linear transmit path has excellent spectral purity with sideband noise less than −134 dBc/Hz at 22 MHz offset and offers EVM of −36 dB at 0 dBm output power. The transmit power is detected by an accurate power detector and autonomously controlled with a range of 58 dB and 0.25 dB steps. The output power can be calibrated at the factory by a single measurement.

The reference frequency is produced by an internal crystal oscillator that has a digital programmable frequency with 0.012 ppm resolution, thus reducing the total bill of materials of the device.

An internal auxiliary ADC and two auxiliary DACs are available for system monitoring and control. Three general- purpose I/Os are also included and can be register programmed or automatically sequenced by a user-defined state machine. Mode control is via a 4-wire serial port and four real-time I/O control pins.

The AD9353 is powered from a single 3.3 V supply and contains on-chip LDOs for each function to eliminate external regulators. The AD9353 is packaged in a 9 mm × 9 mm, 64-lead LFCSP.

Applications

  • WiMAX/BWA

Data Sheet, Rev. Sp0, 10/07

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • RF transceiver with integrated ADCs and DACs
  • IEEE 802.16 WiMAX
  • 3.3 GHz to 3.8 GHz
  • 3.5 MHz < BW < 20 MHz
  • Superior receiver sensitivity with NF 3.2 dB
  • Highly linear and spectrally pure transmitter
  • Tx EVM: −36 dB
  • SNR > 134 dB/Hz at fOFFSET > 22 MHz
  • Tx power control
  • Range: 0 dB to 58 dB
  • Resolution: 0.25 dB
  • Autonomous AGC and Tx power control

Functional Block Diagram for AD9353

Of Note ...

This product is designed for a highly specific application. The detailed data sheet contains information about proprietary technology, and is only available to customers whose requirements closely match this application and will require a separate NDA. To request the data sheet, please contact the Integrated Transceivers Development Group and provide the following information: end application, annual usage/year, and baseband development strategy.

Unfortunately we are unable to respond to requests that do not meet our qualification criteria. If you do not receive a response within 5 business days, please select another part. Technical support for this product is NOT available from our normal Tech Support desk.

For additional information downloads and an overview of ADI's integrated transceiver technology, please click here.

Документация

Наименование Тип контента Тип файлов
AD9353: WiMAX RF MxFE Transceiver Data Sheet (Rev Sp0, 10/2007) (pdf, 90 kB) Технические описания PDF
Smart Partitioning in WiMAX Radios White Paper, Rev. 0  (pdf, 469 kB) Обзор PDF
Expanding the Role of WiMAX CPE Transceivers into Base Station Applications
By Patrick Wiers, Analog Devices (RF Designline, 8/2008)
Технические статьи HTML
Understand Receiver Dynamic Range and AGC Tradeoffs in WiMAX Femtocells and Picocells
By Manish Manglani, Tony Montalvo, and Chris Cloninger, Analog Devices, Inc. (Planet Analog, 8/2008)
Технические статьи HTML
Smart Partitioning in WiMAX Radios  (pdf, 469 kB)
By Noman Rangwala, Marketing Manager and Tom Gratzek, Product Line Director, Analog Devices, Inc.
Технические статьи PDF
RF Transceivers Target WiMAX Terminals
(RF Design, 10/19/2006)
Обзоры продукции HTML
Radio Partitioning: RF to "Bits"
(CommsDesign, 10/31/2006)
Обзоры продукции HTML
Analog Devices Shows Off RF Tranceivers
(New Telephony, 10/11/2006)
Обзоры продукции HTML
RF Source Booklet  (pdf, 815 kB)
RF IC Product Overview - Version O (11/2012)
Обзор PDF
Radio Frequency Integrated Transceivers for WiMAX and LTE Обзор HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Review this Product X
content here.
content here.

Review this Product

Закрыть