Авиация / Космос

В ассортименте продукции компании Analog Devices для авиационно-космического применения имеются все компоненты для сигнальной цепочки: от прецизионных датчиков, ИС для предварительной обработки сигналов, преобразователей сигналов до микропроцессорных интерфейсов и цифровых сигнальных процессоров. Analog Devices поставляет аналоговые ИС, ИС со смешанными сигналами, датчики MEMS и цифровые сигнальные процессоры, а также мы готовы предоставить все консультации, чтобы помочь разработчикам реализовать их идеи.

Aerospace

Analog to Digital Converters

Generic Part Number Description QML Bits Speed (MSPS) Supply DNL (25degC ) Power Dissipation (mW) Interface Package
AD1671S 12-bit 1.25 MSPS 703 12 1.25 +/-5V +/-1 LSB 750 Parallel Flatpack
AD1672S 12-bit 3 MSPS 703 12 3 +5V +/-1.5 LSB 240 Parallel Flatpack
AD571S 10-bit Complete ADC V 10 0.025 +4.5V to +5.5V, +/-3 LSB 275 Parallel Flatpack, DIP
-13.5V to -16V
AD574S 12-bit ADC w/Microprocessor Interface R 12 0.029 +/-12V, +/-5V no missing code 725 Byte, Par Flatpack, DIP
AD6645S 14-bit 80 MSPS R 14 80 +3.3V, +5V +/-1.5 LSB 1750 Parallel Flatpack
AD670S 8-bit Signal Conditioning 703 8 0.1 +/-15V, +/-5V no missing code 225 Parallel DIP
AD9042S 12-bit 41 MSPS R 12 41 +5V +/-2 LSB 595 Parallel Flatpack, DIP
AD9054AS 8-bit 200 MSPS 703 8 200 +5V +/-1.5 LSB 700 Parallel LCC
AD9283S 8-bit 100 MSPS 703 8 100 +3V +/-1.25 LSB 115 Parallel LCC

Analog Front End

Generic Part Number Description QML Resolution (bits) Sample Rate (MSPS) Power Dissipation (mw) INL (LSB) DNL (LSB Package
AD9814S 14-bit, 3-Channel CCD Signal Processor 703 14 10 450 11 1.25 Flatpack

Clock and Timing

Generic Part Number Description QML Supply (V) Output Frequency (GHz) No. of Inputs No. of Outputs Random Jitter (ps rms) Clock Function Output Logic Package
ADCLK925S Ultrafast SiGe ECL Clock/Data Buffers R 3.3 7 1 2 60fs Clock Fanout Buffer ECL Flatpack

Comparators

Generic Part Number Description QML Channels Supply Response Time (ns) Vos Input Offset Current (uA) CMRR (dB) Package
AD8561S 7ns Single Comparator R 1 +/-5V 9.8 7mV +/-4 60 Flatpack, DIP
PM111S Precision Voltage Comparator JANS 1 +/-15V 180 4mV +/-0.01 90 Can, DIP
PM139S Quad Low-Power Voltage Comparator R 4 5V to 30V, +/-18V 500 4mV +/-0.025 70 Flatpack, DIP, LCC

Current Sense Amplifier

Generic Part Number Description Common Mode Input (V) min Common Mode Input (V) max Bandwidth G=20 (kHz typ) Gain Error % Vcc-Vee Voltage Offset (mV) Supply Current Package
AD8210S High Voltage Current Shunt Monitor -2 65 575 +/-0.5 4.5V to 5.5V +/-1.8 7.6mA Flatpack
AD8212S High Voltage Current Shunt Monitor 7 65 500 +/-1 7V to 65V +/-2 720 uA Flatpack

Digital to Analog Converters

Generic Part Number Description QML Single or Dual Supply Supply Input Settling Time Integral Nonlinearity 25C Power Dissipation (mW) Package
AD561S 10-bit Current Output DAC V Dual +5Vcc, -15Vee Parallel 250ns +/-1 LSB 500 DIP
AD565S 12-Bit, Current Output, Complete High Speed DAC V Dual +/-15V Parallel 250ns +/-13/4 LSB 345 DIP, Flatpack
AD667S 12-Bit Microprocessor Compatible 703 Dual +/-12V, +/-15V Byte, Parallel 3us +/-1/2 LSB 555 DIP, Flatpack
AD768S 16-bit 30 MSPS DAC R Dual +/-5V Parallel 25ns +/-9 LSB 600 DIP, Flatpack
AD9731S 10-bit 170 MSPS DAC 703 Single +/-5V Parallel 3.8ns +/-1 LSB 439 DIP, Flatpack
DAC08S 8-bit High Speed Multiplying DAC R Dual +/-4.5 V to +/-18V Parallel 135ns +/-0.19 %FS 48 DIP, Flatpack, LCC
DAC100S 10-bit Current Output DAC 703 Dual +/-6 V to +/-18V Parallel 375ns +/-0.1Â %FS 500 DIP

High Speed Differential Amplifiers

Generic Part Number Description QML # Amps Supply Vos (uV) Input Noise (nV/Rt Hz) -3dB (MHz) Slew (v/us) CMRR (dB) Supply (mA) Package
AD8138S Low Distortion Differential Amp R 1 +/-5 +/-2500 17 320 1500 64 21 Flatpack
AD8351S Low Distortion Fully Differential Amp R 1 +5 10000 2.9 450 13000 35 33 LCC

High Speed/Low Noise Amplifiers

Generic Part Number Description QML # Amps Supply Vos (uV) Input Noise (nV/Rt Hz) -3dB (MHz) Slew (v/us) CMRR (dB) Supply (mA) Package
OP467S Quad High Precision Op Amp R 4 +/-15 +/-500 6 28 85 76 5.8 Flatpack,DIP
OP470S Very Low-Noise Quad Op Amp R 4 +/-15 +/-400 3.2 6 1.4 110 11 Flatpack,DIP, LCC
OP471S High Speed Low-Noise Quad Op Amp R 4 +/-15 +/-800 6.5 6.5 6.5 105 11 Flatpack,DIP

Instrumentation Amplifiers

Generic Part Number Description QML Channels Single or Dual Supply Supply Gain Range Vos Noise (uV p-p) Input Bias Current (nA) Package
AD524S Precision Monolithic Instrumentation Amplifier R 1 Dual +/-18V 1000 250uV 0.3 +/-50 DIP, LCC
AD8229S Low Noise Instrumentation Amplifier R703 1 Dual +/-17V 1000 100 5 +/-150 Flatpack
AMP01S Low Noise Precision Instrumentation Amplifier V 1 Dual +/-18V 10000 100uV 13 +/- 4 DIP, Flatpack, LCC

Isolators

Generic Part Number Description QML Number of Channels Insulation Rating (Vrms) Data Rate (Max) (BPS) Prop Delay (Max) (s) Vsupply Span (Max) (V) Vsupply Span (Min) (V) Package
ADUM7442S 25 MBPS Quad-Channel Digital Isolator 703 4 141.4 25M 66n +5.0 +3.3 Flatpack

Logarithmic Amplifiers

Generic Part Number Description QML RF Frequency (MHz) Dynamic Range (dB) Transfer Slope (mV/dB) Supply Voltage (V) Supply Current (mA) Package
AD8306S Limiting-Log Amp R 5 to 400 100 20 2.7-6.5 20 Flatpack
ADL5513S Logarithmic Detector/Controller R 1 to 4000 80 21 2.7 -5.0 31 Flatpack

Low Input Bias Amplifiers

Generic Part Number Desc QML # Amps Supply Vos (uV) Input Bias (nA) Slew (v/us) CMRR (dB) Supply (mA) Package
AD648S Dual Precision Low Power BiFET Op Amp V 2 +/-18 +/-2000 0.02 1 76 0.4 Can, DIP
ADA4610-2S Dual Precision JFET Input Op Amp RL 2 +/-5 to +/-15 +/-400 0.025 25 100 3.7 Flatpack
OP12S Precision Low Input Current Op Amp 903 1 +/-15 +/-150 2 0.12 104 0.6 Can
OP15S Precision JFET Input OP Amp R 1 +/-15 +/-500 0.05 10 86 4 Can, Flatpack, DIP
OP16S Precision JFET Input Op Amp R 1 +/-20 +/-500 0.05 18 86 7 Can, Flatpack, DIP
OP215S Dual Precision JFET Input Op Amp R 2 +/-15 +/-1000 0.1 10 86 8.5 Can, DIP, LCC
OP42S High Speed Fast Settling Precision JFET Input Op Amp V 1 +/-15 +/-1000 0.2 45 86 6 Can, DIP
PM108S Low Input Current Op Amp R 1 +/-5, +/-20 +/-500 2 0.05 96 0.6 Can, Flatpack, DIP
PM155S Monolithic JFET Input Op Amp R 1 +/-5, +/-20 +/-2000 0.3 3 85 4 Can, DIP
PM156S Monolithic JFET Input Op Amp R 1 +/-5, +/-20 +/-2000 0.3 10 85 7 Can, DIP

Low Offset Amplifiers

Generic Part Number Desc QML # Amps Supply Vos (uV) Vos Drift Input Noise (nV/Rt Hz) GBW (MHz) Slew (v/us)
AD8629S Dual Low Offset Precision Op Amp D 2 2.7V-5V +/-10 0.06 22 2.5 1
AD8671S Low Noise, Low Input Bias Current Op Amp L 1 +/-5V, +/-15V +/- 75 0.5 3.8 10 4
OP07S Ultra Low Offset Voltage Op Amp R 1 +/-5V, +/-20V +/-25 0.6 12 0.6 0.08
OP11S Quad Matched 741-Type Op Amp V 4 +/-15V +/-500 1 12 3 1
OP200S Dual Low Offset, Low Power Op Amp V 2 +/-15V +/-75 0.5 11 0.5 0.05
OP207S Dual Ultra Low VOS Matched Op Amp R 2 +/-15V +/-100 1.3 24 0.6 0.08
OP227S Dual Low Noise Low Offset Inst Op Amp 903 2 +/-15V +/-80 1 3.9 5 2.8
OP22S Programmable Micro Power Op Amp 903 1 +/-15V +/-300 0.75 22 10 1
OP270S Dual Very Low Noise Precision Op Amp V 2 +/-15V +/-75 1 11 5 1.7
OP27S Low Noise Precision Op Amp R 1 +/-15V +/-25 0.6 4 5 1.7
OP37S Low Noise Precision High Speed Op Amp V 1 +/-15V +/-25 0.6 3 68 11
OP400S Quad Low Offset, Low Power Op Amp V 4 +/-15V +/-400 1.2 22 0.5 0.5
OP484S Precision R-R Op Amp R 4 +/-15V +/-200 2 3.9 4.5 2.4
OP77S Low Offset Op Amp V 1 +/-3V, +/-18V +/-25 0.6 11 0.4 0.1

Low Power

Generic Part Number Desc QML # Amps Supply Vos (uV) Vos Drift (uV/C) Input Noise (nV/Rt Hz) GBW (MHz) Slew (v/us) Iq/Amp (uA)
ADA4084-2S Dual Micropower Op Amp QMLR 2 ±1.5V to ±15V ±100 ±1.75 3.9 14.4 1.7 750
ADA4096-2S Dual Micropower Op Amp R703 2 ±1.8V to ±15V ±300 -3 / +2 27 0.35 0.15 75

Matched Pair Transistors

Generic Part Number Description QML Offset Voltage (uV) Offset Voltage Tempco (uV/C) Noise Voltage Density (nV/rtHz) Breakdown Voltage Package
MAT02S Low Noise Matched Dual NPN Transistor 903 50 0.3 2 0.1 Can
MAT03S Low Noise Matched Dual PNP Transistor 903 100 0.5 2 0.1 Can, Flatpack

Multiplier

Generic Part Number Description QML BW Output Offset Voltage Drift Multiplier Drift Input Offset Current Output Voltage Swing Package
AD534S Internally Trimmed Precision IC Multiplier V 1 MHz +/- 300 uV/C +/-0.01 %/C +/-2 uA +/- 11V Can, DIP

Muxes

Generic Part Number Description QML Channels Supply Ron Break-Before-Make Delay (ns) Power Dissipation (mW) Mux type Package
AD8182S Dual 2:1 Buffered 10ns Switching Multiplexer R 2 +/-5V 40 10 80 Single Ended Flatpack
MUX08S 8-Channel JFET Analog Mux 903 8 +/-15V 300 0.8 500 Single Ended DIP, LCC

Resolver-to-Digital Converter

Generic Part Number Description QML Resolution (bits) Accuracy (arcmin) Ref Freq (Hz) Interface Power dissipation (mW) Supply Package
AD2S80S Variable Resolver to Digital Converter 703 16 +/- 8 50-20K Parallel 300 +/-12V DIP

RF/IF IC's

Generic Part Number Description QML RF Frequency (MHz) Dynamic Range (dB) Transfer Slope (mV/dB) Supply Voltage (V) Supply Current (mA) Package
ADL5513S Logarithmic Detector/Controller R 1 to 4000 80 21 2.7 -5.0 31 Flatpack


Generic Part Number Description QML RF Frequency (GHz) Dynamic Range (dB) Output Response Response Time (us) Temperature Stability (dB/C) Supply Voltage (V) Supply Current (mA) Package
ADL5501S RMS Power Detector R 6 30 Linear in Voltage 6 0.0017 3-5 1.5 Flatpack


Generic Part Number Description QML RF Frequency (MHz) Normalised Phase Noise Max REFin Frequency RF Prescaler Supply Voltage (V) Supply Current (mA) Package
ADF4108S PLL Frequency Synthesizer L703 7GHz -223dBc/Hz 250MHz 16/17, 32/33, 64/65, 8/9 3.2 V to 3.6 V 15mA Flat Pack


Generic Part Number Description QML Function RF Freq (MHz) IQ Freq (MHz) Voltage Supply (V) Max Supply Current (mA) Standby Supply Current (uA) Package
AD8346S 2.5 GHz Direct Conversion Quadrature Modulator R Mod 800 to 2500 70 2.7 to 5.5 55 20 Flatpack

Sample and Hold Amplifiers

Generic Part Number Description QML Channels Supply Supply Current (mA) PSRR (dB) Acquisition Time (us) Droop Rate (V/ms) Slew Rate (V/us) Package
AD585S High Speed Precision Sample and Hold Amp 703 1 +/-12V, 10 70 3 0.001 10 DIP, Flatpack
+/-15V
SMP11S Low Droop Rate/Accurate Sample and Hold Amp 803 1 +/-18V 7 77 3.5 0.0024 10 DIP

Switches

Generic Part Number Description QML Channels Supply Ron Switching Time (total) Power Dissipation (mW) Switch Type Package
ADG201S LCMOS Hi-Speed Quad SPST Switches 803 4 +/-15V 300 100ns 240 SPST DIP
SW201S Quad SPST JFET Analog Switch 803 4 +/-15V 75 100ns 470 SPST DIP

Temperature Transducer

Generic Part Number Description QML 25C Temp Error (Deg C) Sensor Output Supply Voltage range Package
AD590S Two Terminal IC Temperature Transducer R +/-2.5 +1 uA/ degK +4V to +30V Can, DIP, Flatpack

Voltage to Frequency Converter

Generic Part Number Description QML Architecture # Channels Input Voltage range Full Scale Fout (kHz) Reference Voltage Gain Drift (ppm/C) Voltage Supply Package
AD537S Voltage to Frequency Converter 703 Non-synchronous 1 +/- 11 150 5 +/- 250 +/- 5V to +/- 18V DIP
AD652S Voltage to Frequency Converter V Synchronous 1 +/- 10 2500 5 +/- 50 +/-6V to +/-18V DIP

Variable Gain Amplifiers

Generic Part Number Description QML RF Frequency (MHz) Gain Range (dB) Gain Scaling Factor (mV/dB) Gain Conformance (dB) Supply Voltage (V) Supply Current (mA) Package
AD8367S 500 MHz Variable Gain Amplifier with On-Chip Square Law Detector R703 10 to 500 -2.5 to 42.5 20 +/- 0.5 2.7 -5.0 30 FP

Voltage References

Generic Part Number Description QML Vout Accuracy (%) Supply TC (ppm/C) Noise (uVp-p) Package
AD584S Pin Programmable Precision Voltage Reference R +2.5V, +5V, +7.5V, +10V Programmable 0.2 +4.5V to +30V 15 50 Can
AD589S Precision 1.2 Volt IC Reference V +1.2V 1.2 Shunt Type Reference 50 5 Can
AD780S 2.5 V Ultrahigh Precision Bandgap Voltage Reference R +2.5V 0.2 +5V 20 23 Flatpack
REF01S +10V Precision Voltage Reference R +10V 0.3 +12V to +40V 8.5 30 Can, Flatpack, LCC, DIP
REF02S +5V Precision Voltage ref./temp transducer R +5V 0.15 +7V to +40V 8.5 10 Can, Flatpack, LCC, DIP
REF05S +5V Precision voltage reference R +5V 0.15 +15V 8.5 15 Can, Flatpack, LCC, DIP
REF10S +10V Precision Voltage Reference R +10V 0.15 +15V 8.5 30 Can, Flatpack, LCC, DIP
REF43S +2.5V Low-Power Precision Voltage Reference 803 +2.5V 0.02 +4.5V to +40V 15 4 Can, Flatpack, LCC, DIP

Wide Bandwidth Amplifiers

Generic Part Number Description QML # Amps Supply Vos (uV) Input Noise (nV/Rt Hz) Input Bias (nA) GBW (MHz) Slew (v/us) CMRR (dB) Supply (mA) Package
AD8001S 800 MHz 50mW Current Feedback Amp R 1 +/-5 +/-5500 2 6000 350 800 50 5.5 Flatpack, DIP
AD8041S 160 MHz Rail-to-Rail Amplifier with Disable R 1 3,5,+/-5 +/-9500 16 3400 160 160 70 6.1 Flatpack, DIP
AD844S 60 MHz 2000V/us Op Amp R 1 +/-5V, +/-15V +/-300 2 400 60 2000 70 7.5 DIP, LCC
AD847S High Speed Low Power Op Amp 703 1 +/-5V, +/-15V +/-1000 15 5000 25 300 80 5.7 DIP