Добавить к Мастеру создания структурных схем

ADP2371:  High Voltage, 1.2 MHz/600 kHz, 800 mA, Low Quiescent Current Buck Regulator with Quick Output Discharge Function

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The ADP2370/ADP2371 are high efficiency, low quiescent current, 800 mA buck (step-down) dc-to-dc converters in small 8-lead, 3 mm × 3 mm LFCSP (QFN) packages. The total solution requires only three tiny external components.

The buck regulator uses a proprietary high speed current mode, constant frequency PWM control scheme for excellent stability and transient response. The need for an external rectifier is eliminated by using a high efficiency synchronous rectifier architecture.

To ensure the longest battery life in portable applications, the ADP2370/ADP2371 employ a power saving variable frequency mode that reduces the switching frequency under light load conditions. The ADP2370/ADP2371 operate from input voltages of 3.2 V to 15 V allowing the use of multiple alkaline/NiMH, lithium cells, or other standard power sources.

The ADP2370/ADP2371 offer multiple options for setting the operational frequency. The ADP2370/ADP2371 can be synchro¬nized to a 600 kHz to 1.2 MHz external clock or it can be forced to operate at 600 kHz or 1.2 MHz via the FSEL pin. The ADP2370/ ADP2371 can be forced to operate in PWM mode (FPWM) when noise considerations are more important than efficiency.

A power-good output is available to indicate when the output voltage is below 92% of its nominal value.

The ADP2371 is identical to the ADP2370 except that the ADP2371 includes the addition of an integrated switched resistor, quick output discharge function (QOD) that automatically discharges the output when the device is disabled.

Both devices include an internal power switch and a synchronous rectifier for minimal external part count and high efficiency. The ADP2370/ADP2371 also include internal soft start and internal compensation for ease of use.

During a logic controlled shutdown, the input is disconnected from the output and the regulator draws less than 1.2 μA from the input source. Other key features include undervoltage lockout to prevent deep battery discharge and soft start to prevent input overcurrent at startup. Short-circuit protection and thermal overload protection circuits prevent damage under adverse conditions.

The ADP2370/ADP2371 each use one 0805 capacitor, one 1206 capacitor, and one 4 mm × 4 mm inductor. The total solution size is about 53 mm2 resulting in a very small footprint solution to meet a variety of portable applications.

APPLICATIONS

  • Portable and battery-powered equipment
  • Automatic meter readers (WSN)
  • Point of sales and transaction processing instruments
  • Medical instruments
  • Medium format display tablets and pads

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Input voltage range: 3.2 V to 15 V, output current: 800 mA
  • Quiescent current < 14 µA in power saving mode (PSM)
  • >90% efficiency
  • Force PWM pin (SYNC), 600 kHz/1.2 MHz frequency pin (FSEL)
  • Fixed outputs: 0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.0 V, 3.3 V, 5 V, and adjustable option
  • 100% duty cycle capability
  • Initial accuracy: ±1%
  • Low shutdown current:
    <1.2 µA
  • Quick output discharge (QOD) option ADP2371
  • Synchronizable to an external clock
  • 8-lead, 0.75 mm × 3 mm × 3mm LFCSP (QFN) package
  • Supported by ADIsimPower design tool

Typical Application Circuit Diagram for ADP2371

Документация

Наименование Тип контента Тип файлов
ADP2370/ADP2371: High Voltage, 1.2 MHz/600 kHz, 800 mA, Low Quiescent Current Buck Regulator Data Sheet (Rev C, 11/2012) (pdf, 2218 kB) Технические описания PDF
UG-219: Evaluating the ADP2370/ADP2371 Buck Regulators  (PDF, 1349 kB) Руководства пользователей PDF
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
Download files for ADIsimPower™ Voltage Regulator Design Tool
The individual Excel-based voltage regulator design tools used in ADIsimPower™.
ADIsim Design/Simulation Tools HTML
Enter values and click on ADIsimPower to find power management solutions. Launch of ADIsimPower Voltage Regulator Design Tool
Available System Voltage Operating Voltage Rail Load Current
Vin (min) V Vin (max) V Vout V Iout A

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADP2371 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

ADP2370/71 Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADP2370CPZ-REDYKIT Статус: Prodn Contains Evaluation Board and various fixed/adjustable parts. $ 60,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть