Добавить к Мастеру создания структурных схем

ADM12914:  ±0.8% Accurate Quad UV/OV Positive/Negative Voltage Supervisor

Информация о продукте

Статус продукта:Производство

The ADM12914 is a quad voltage supervisory IC ideally suited for monitoring multiple rails in a wide range of applications. Each monitored rail has two dedicated input pins, VHx and VLx, which allows each rail to be monitored for both undervoltage (UV) and overvoltage (OV) conditions with high threshold accuracy of ±0.8%. Common active low undervoltage(UV) and overvoltage (OV) pins are shared by each of the monitored voltage rails.

The ADM12914 includes a 1 V buffered reference output, REF, that acts as an offset when monitoring a negative voltage. The three-state SEL pin determines the polarity of the third and fourth inputs, that is, it configures the device to monitor positive or negative supplies.

The device incorporates an internal shunt regulator that enables the device to be used in higher voltage systems. This feature requires a resistor to be placed between the main supply rail and the VCC pin to limit the current flow into the VCC pin at a level no greater than 10 mA. The ADM12914 uses the internal shunt regulator to regulate VCC if the supply line exceeds the absolute maximum ratings.

The ADM12914 is available in two models. The ADM12914-1 offers a latching overvoltage output that can be cleared by toggling the LATCH input pin. The ADM12914-2 has a disable pin that can override and disable both the UV and the OV output signals.

The ADM12914 is available in a 16-lead QSOP package. The device is specified over the extended temperature range of −40°C to +125°C.

Applications

  • Server supply monitoring
  • FPGA/DSP core and I/O voltage monitoring
  • Telecommunications equipment
  • Medical equipment

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Chinese data sheet available
  • Quad undervoltage/overvoltage (UV/OV) positive/negative supervisor
  • Supervises up to two negative rails
  • Adjustable UV and OV input thresholds
  • Industry leading threshold accuracy over the extended temperature range: ±0.8%
  • 1 V buffered reference output
  • Open-drain UV and OV reset outputs
  • Adjustable reset timeout with disable option
  • Outputs guaranteed down to VCC of 1 V
  • Please see data sheet for additional features

Typical Application Circuit

Документация

Наименование Тип контента Тип файлов
ADM12914: ±0.8% Accurate Quad UV/OV Positive/Negative Voltage Supervisor Data Sheet (Rev C, 06/2010) (pdf, 415 kB) Технические описания PDF
UG-174: Evaluation Board User Guide for ADM2914 and ADM12914  (pdf, 345 kB) Руководства пользователей PDF
Supervisory Devices Complementary Parts Guide for Altera FPGAs  (pdf, 664 kB) Product Selection Guide PDF
Supervisory Devices Complementary Parts Guide for Xilinx FPGAs  (pdf, 661 kB) Product Selection Guide PDF
Voltage Monitoring and Sequencing (2009/2010)  (pdf) Обзор PDF
Supervisory Devices Complementary Parts Guide for Altera FPGAs  (pdf, 664 kB) Техническая периодика PDF
Supervisory Devices Complementary Parts Guide for Xilinx FPGAs  (pdf, 661 kB) Техническая периодика PDF
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
Supervisor Parametric Search
Narrow down the thousands of available supervisors using parameters applicable to your application.
ADIsim Design/Simulation Tools HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADM12914 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

ADM2914/ADM12914 Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-ADM2914EBZ Статус: Контакты Evaluation Board $ 100,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть