Добавить к Мастеру создания структурных схем

ADM6820:  FET Drive Simple Sequencer™ w/Capacitor Adjustable Delay

Информация о продукте

Статус продукта:Производство

The ADM6819 and ADM6820 are simple power supply sequencers with FET drive capability for enhancing N Channel MOSFETs. These devices can monitor a primary supply voltage and enable/disable an external N-channel FET for a secondary supply. The ADM6819 has the ability to monitor two supplies. Where more than two voltages require sequencing multiple ADM6819/20 devices can be cascaded to achieve this. The devices operate over a supply range of 2.7V to 5.5V.

An internal comparator monitors the primary supply using the VSET pin. The input to this comparator is externally set via a resistor divider from the primary supply. When the voltage at the VSET pin rises above the comparator threshold, the secondary supply FET will be enhanced by an internal charge pump on the GATE output. The ADM6819 features an Enable (EN) pin which is fed to the input of an additional comparator and reference circuit. This pin can be used as a digital enable or a secondary power good comparator to monitor a second supply and only enable the GATE if both supplies are valid. When both the internal comparators inputs are above the threshold, a fixed 200ms timeout will occur before the GATE is driven high and the secondary supply is enabled.

The ADM6820 has only one comparator which is on the SETV pin and features a timeout period which is adjustable via a single external capacitor on the SETD pin. The ADM6819/20 are packaged in small 6-pin SOT-23 packages.

Applications

  • Multi-Voltage Systems
  • Dual Voltage Microprocessors/FPGAs/ASICs/DSPs/
  • Network Processors
  • Telecoms and Datacoms Systems
  • PC/Server Applications
  • ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • Single Chip Enables Power Supply Sequencing of Two Supplies
    • On Board Charge Pump Fully Enhances N Channel FET
    • Adjustable Primary Supply Monitor Monitors Down to 0.62V
    • Delay From Primary Supply Good to Secondary Supply
    • Enabled Capacitor Adjustable Delay
    • -40°C to +85°C Operating Range
    • Packaged in Small 6 Lead SOT-23 Package
    • Pin for Pin Compatible with MAX6819/MAX6820

    Functional Block Diagram for ADM6820

    Документация

    Наименование Тип контента Тип файлов
    ADM6819/ADM6820: FET Drive Simple Sequencers® Data Sheet (Rev 0, 08/2006) (pdf, 208 kB) Технические описания PDF
    Supervisory Devices Complementary Parts Guide for Altera FPGAs  (pdf, 664 kB) Product Selection Guide PDF
    Supervisory Devices Complementary Parts Guide for Xilinx FPGAs  (pdf, 661 kB) Product Selection Guide PDF
    Supervisory Devices Complementary Parts Guide for Altera FPGAs  (pdf, 664 kB) Техническая периодика PDF
    Supervisory Devices Complementary Parts Guide for Xilinx FPGAs  (pdf, 661 kB) Техническая периодика PDF
    Power Supply Sequencing Bulletin (2007)  (pdf, 5188 kB) Техническая периодика PDF
    Voltage Monitoring and Sequencing (2009/2010)  (pdf) Обзор PDF
    Power System Management (Spring 2007)  (pdf, 1170 kB) Обзор PDF
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    ADM6820 Model Options
    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть