Добавить в Мастер Структурных Схем

ADM1169:  Super Sequencer and Monitor with Margining Control and Non-Volatile Fault Recording

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The ADM1169 Super Sequencer® is a configurable supervisory/ sequencing device that offers a single-chip solution for supply monitoring and sequencing in multiple supply systems. In addition to these functions, the ADM1169 integrates a 12-bit ADC and four 8-bit voltage output DACs. These circuits can be used to implement a closed-loop margining system that enables supply adjustment by altering either the feedback node or reference of a dc-to-dc converter using the DAC outputs.

Supply margining can be performed with a minimum of external components. The margining loop can be used for in-circuit testing of a board during production (for example, to verify board functionality at -5% of nominal supplies), or it can be used dynamically to accurately control the output voltage of a dc-to-dc converter.

The device also provides up to eight programmable inputs for monitoring undervoltage faults, overvoltage faults, or out-ofwindow faults on up to eight supplies. In addition, there are eight programmable outputs that can be used as logic enables. Six of these programmable outputs can also provide up to a 12 V output for driving the gate of an N-FET that can be placed in the path of a supply.

The logical core of the device is a sequencing engine (SE). This state machine-based construction provides up to 63 different states. This design enables very flexible sequencing of the outputs, based on the condition of the inputs.

A block of nonvolatile EEPROM is available that can be used to store user-defined information and may also be used to hold a number of fault records that are written by the sequencing engine defined by the user when a particular fault or sequence occurs.

The ADM1169 is controlled via configuration data that can be programmed into an EEPROM. The entire configuration can be programmed using an intuitive GUI-based software package provided by Analog Devices, Inc.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Complete supervisory and sequencing solution for up to 8 supplies
  • 16 event deep black box nonvolatile fault recording
  • 8 supply fault detectors enable supervision of supplies to: < 0.5% accuracy at all voltages at 25°C; < 1.0% accuracy across all voltages and temperatures
  • 4 selectable input attenuators allow supervision of supplies to: 14.4 V on VH; 6 V on VP1 to VP3 (VPx)
  • 4 dual-function inputs, VX1 to VX4 (VXx): High impedance input to supply fault detector with thresholds between 0.573 V and 1.375 V; General-purpose logic input
  • 8 programmable driver outputs, PDO1 to PDO8 (PDOx)
  • Sequencing engine (SE) implements state machine control of PDO outputs: conditional on input events; Power-up and power-down sequence control; Fault event handling; Interrupt on warnings; Watchdog can be integrated in SE; software control through SMBus
  • Complete voltage margining solution for 4 voltage rails
  • 4 voltage output 8-bit DACs (0.300 V to 1.551 V) allow voltage adjustment via dc-to-dc converter trim/feedback node
  • 12-bit ADC for readback of all supervised voltages Reference input (REFIN) has 2 input options: Driven directly from 2.048 V (±0.25%) REFOUT pin; More accurate external reference for improved ADC performance
  • Device powered by the highest of VPx, VH for improved redundancy
  • User EEPROM: 256 bytes
  • Industry-standard 2-wire bus interface (SMBus)
  • Guaranteed PDO low with VH, VPx = 1.2 V

Документация

Наименование Тип контента Тип файлов
ADM1169: Super Sequencer with Margining Control and Nonvolatile Fault Recording Data Sheet (Rev A, 08/2013) (pdf, 899 kB) Технические описания PDF
AN-1086: Using an ADM106x in a Hot Swap Application  (PDF, 59 kB)
Describes the design considerations that must be taken into account when the input supplies to the ADM106x come up when a card is hot swapped in a live, powered backplane.
Статьи по применению PDF
AN-1009: Block Erasing, Reading and Writing to the ADM106x EEPROM  (pdf, 63 kB) Статьи по применению PDF
AN-1001: Checksum Calculations  (pdf, 76 kB) Статьи по применению PDF
AN-0997: Ping-Pong Configuration Guide for ADM1062 to ADM1069 Devices  (pdf, 172 kB) Статьи по применению PDF
AN-0975: Automatic Generation of State Diagrams for the ADM1062 to ADM1069 Using Graphviz  (pdf, 209 kB) Статьи по применению PDF
AN-0973: Erasing and Programming the Sequencing Engine EEPROM  (pdf, 61 kB) Статьи по применению PDF
AN-897: ADC Readback Code  (pdf, 65 kB) Статьи по применению PDF
AN-782: Monitoring High Voltages with the ADM1062-ADM1069 Super Sequencers™  (pdf, 61 kB) Статьи по применению PDF
AN-781: Monitoring Additional Supplies with the ADM1062-ADM1069 Super Sequencers™  (pdf, 96 kB) Статьи по применению PDF
AN-780: Monitoring Negative Voltages with the ADM1062 to ADM1069 Super Sequencers  (pdf, 98 kB) Статьи по применению PDF
AN-723: Interrupt Generation Using the ADM106x  (pdf, 262 kB) Статьи по применению PDF
AN-722: Watchdog Detection Using the ADM106x  (pdf, 179 kB) Статьи по применению PDF
AN-721: ADM1068/ADM1069/ADM1168/ADM1169 Configuration Registers  (pdf, 500 kB) Статьи по применению PDF
UG-404: USB-SDP-CABLEZ Serial Interface Board  (pdf, 536 kB)
The USB-SDP-CABLEZ is primarily used to communicate with certain Analog Devices evaluation boards.
Руководства пользователей PDF
SuperSequencer Documentation Руководства пользователей HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
SuperSequencer Software
Requires the ADMxxxx Common Run-time to be installed in order to provide driver support for the USB-SMBUS-CABLEZ and USB-SDP-CABLEZ interface connectors. If there are previous versions of this software (v4.0.6 or earlier), or the ADM1175-7 & ADM1191-92 software (v3.0.1 or earlier) installed they should be removed prior to installing the common run-time.
Evaluation Software HTML
ADMxxxx Common Run-Time
This run-time installer is shared between the SuperSequencer, ADM1175-92, and the Hot Swap and Power Monitor tools. Contains driver support for the USB-SMBUS-CABLEZ and USB-SDP-CABLEZ interface connectors.
Evaluation Software HTML
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
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-ADM1169LQEBZ Статус: Prodn Evaluation board for device allowing user to configure the board to match their own configuration. The kit includes an LQFP socket. Multiple boards can be cascaded (cable included), allowing evaluation of multi-device systems. $ 303,60 Да -
SOCKET-ADM1069LFZ Статус: Prodn Optional LFCSP Socket for ADM1069 and ADM1169. This can be used with the evaluation board if required. - Да -
USB-SDP-CABLEZ Статус: Prodn USB to Serial I/O Interface. One is required and can support multiple eval kits. $ 89,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.