Добавить к Мастеру создания структурных схем

ADM1068:  Compact Multi- Voltage Sequencer and Supervisor

Информация о продукте

Статус продукта:Производство

The ADM1068 Super Sequencer® is a configurable supervisory/ sequencing device that offers a single-chip solution for supply monitoring and sequencing in multiple supply systems.

The device also provides up to eight programmable inputs for monitoring undervoltage faults, overvoltage faults, or out-of-window faults on up to eight supplies. In addition, eight programmable outputs can be used as logic enables. Six of these programmable outputs can also provide up to a 12 V output for driving the gate of an N-FET that can be placed in the path of a supply.

The logical core of the device is a sequencing engine. This state-machine-based construction provides up to 63 different states. This design enables very flexible sequencing of the outputs, based on the condition of the inputs.

The ADM1068 is controlled via configuration data that can be programmed into an EEPROM. The whole configuration can be programmed using an intuitive GUI-based software package provided by Analog Devices, Inc.

Applications

  • Central office systems
  • Servers/routers
  • Multivoltage system line cards
  • DSP/FPGA supply sequencing
  • In-circuit testing of margined supplies
  • ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • Complete Supervisory and Sequencing Solution for up to 8 Supplies
    • 8 Supply Fault Detectors Enable Supervision of Supplies to Better than 1% Accuracy
    • 4 Selectable Input Attenuators Allow Supervision:
      Supplies up to 14.4 V on VH
      Supplies up to 6 V on VP1–3
    • High Impedance Input to Supply Fault Detector with Thresholds between 0.573 V and 1.375 V
    • 4 Dual-function Inputs, VX1–4
    • General-purpose Logic Input
    • 8 Programmable Output Drivers PDO1–8:
      Open Collector with External Pull-up
      Push/pull Output, Driven to VDDCAP or VPn
      Open Collector with Weak Pull-up to VDDCAP or VPn
      Internally Charge-pumped High Drive for Use with External N-FET PDO1–6 only

    Functional Block Diagram for ADM1068

    Документация

    Наименование Тип контента Тип файлов
    ADM1068: Super Sequencer™ and Monitor Data Sheet (Rev C, 06/2011) (pdf, 461 kB) Технические описания PDF
    AN-1086: Using an ADM106x in a Hot Swap Application  (PDF, 59 kB)
    Describes the design considerations that must be taken into account when the input supplies to the ADM106x come up when a card is hot swapped in a live, powered backplane.
    Статьи по применению PDF
    AN-1009: Block Erasing, Reading and Writing to the ADM106x EEPROM  (pdf, 63 kB) Статьи по применению PDF
    AN-1001: Checksum Calculations  (pdf, 76 kB) Статьи по применению PDF
    AN-0997: Ping-Pong Configuration Guide for ADM1062 to ADM1069 Devices  (pdf, 172 kB) Статьи по применению PDF
    AN-0975: Automatic Generation of State Diagrams for the ADM1062 to ADM1069 Using Graphviz  (pdf, 209 kB) Статьи по применению PDF
    AN-0973: Erasing and Programming the Sequencing Engine EEPROM  (pdf, 61 kB) Статьи по применению PDF
    AN-897: ADC Readback Code  (pdf, 65 kB) Статьи по применению PDF
    AN-782: Monitoring High Voltages with the ADM1062-ADM1069 Super Sequencers™  (pdf, 61 kB) Статьи по применению PDF
    AN-781: Monitoring Additional Supplies with the ADM1062-ADM1069 Super Sequencers™  (pdf, 96 kB) Статьи по применению PDF
    AN-780: Monitoring Negative Voltages with the ADM1062 to ADM1069 Super Sequencers  (pdf, 98 kB) Статьи по применению PDF
    AN-723: Interrupt Generation Using the ADM106x  (pdf, 262 kB) Статьи по применению PDF
    AN-722: Watchdog Detection Using the ADM106x  (pdf, 179 kB) Статьи по применению PDF
    AN-721: ADM1068/ADM1069/ADM1168/ADM1169 Configuration Registers  (pdf, 500 kB) Статьи по применению PDF
    SuperSequencer Documentation Руководства пользователей HTML
    Supervisory Devices Complementary Parts Guide for Altera FPGAs  (pdf, 664 kB) Product Selection Guide PDF
    Supervisory Devices Complementary Parts Guide for Xilinx FPGAs  (pdf, 661 kB) Product Selection Guide PDF
    Voltage Monitoring and Sequencing (2009/2010)  (pdf) Обзор PDF
    What can 40 years of analog leadership do for your power management design? Обзор HTML
    Power System Management (Spring 2007)  (pdf, 1170 kB) Обзор PDF
    Supervisory Devices Complementary Parts Guide for Altera FPGAs  (pdf, 664 kB) Техническая периодика PDF
    Supervisory Devices Complementary Parts Guide for Xilinx FPGAs  (pdf, 661 kB) Техническая периодика PDF
    Power Supply Sequencing Bulletin (2007)  (pdf, 5188 kB) Техническая периодика PDF
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Средства разработки, программные модели, драйверы и ПО

    Наименование Тип контента Тип файлов
    SuperSequencer Software
    Requires the ADMxxxx Common Run-time to be installed in order to provide driver support for the USB-SMBUS-CABLEZ and USB-SDP-CABLEZ interface connectors. If there are previous versions of this software (v4.0.6 or earlier), or the ADM1175-7 & ADM1191-92 software (v3.0.1 or earlier) installed they should be removed prior to installing the common run-time.
    Evaluation Software HTML
    ADMxxxx Common Run-Time
    This run-time installer is shared between the SuperSequencer, ADM1175-92, and the Hot Swap and Power Monitor tools. Contains driver support for the USB-SMBUS-CABLEZ and USB-SDP-CABLEZ interface connectors.
    Evaluation Software HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    EVAL-ADM1068LQEBZ Статус: Prodn Evaluation board for device allowing user to configure the board to match their own configuration. The kit includes an LQFP socket. Multiple boards can be cascaded (cable included), allowing evaluation of multi-device systems. $ 303,60 Да -
    USB-SDP-CABLEZ Статус: Prodn USB to Serial I/O Interface. One is required and can support multiple eval kits. $ 89,00 Да -

    Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

    Проверка наличия и приобретение

    Просмотр списка дистрибьюторов и офисов продаж
    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть