| Наименование | Тип контента | Тип файлов |
|---|---|---|
| ADM1064: Super Sequencer with Voltage Readback ADC Data Sheet (Rev D, 06/2011) (pdf, 617 kB) | Технические описания | |
|
AN-1086: Using an ADM106x in a Hot Swap Application
(PDF, 59 kB)
Describes the design considerations that must be taken into account when the input supplies to the ADM106x come up when a card is hot swapped in a live, powered backplane. |
Статьи по применению | |
| AN-1001: Checksum Calculations (pdf, 76 kB) | Статьи по применению | |
| AN-0997: Ping-Pong Configuration Guide for ADM1062 to ADM1069 Devices (pdf, 172 kB) | Статьи по применению | |
| AN-0975: Automatic Generation of State Diagrams for the ADM1062 to ADM1069 Using Graphviz (pdf, 209 kB) | Статьи по применению | |
| AN-0973: Erasing and Programming the Sequencing Engine EEPROM (pdf, 61 kB) | Статьи по применению | |
| AN-897: ADC Readback Code (pdf, 65 kB) | Статьи по применению | |
| AN-782: Monitoring High Voltages with the ADM1062-ADM1069 Super Sequencers (pdf, 61 kB) | Статьи по применению | |
| AN-781: Monitoring Additional Supplies with the ADM1062-ADM1069 Super Sequencers (pdf, 96 kB) | Статьи по применению | |
| AN-780: Monitoring Negative Voltages with the ADM1062 to ADM1069 Super Sequencers (pdf, 98 kB) | Статьи по применению | |
| AN-723: Interrupt Generation Using the ADM106x (pdf, 262 kB) | Статьи по применению | |
| AN-722: Watchdog Detection Using the ADM106x (pdf, 179 kB) | Статьи по применению | |
| AN-698: Configuration Registers of ADM1062/ADM1063/ADM1064/ADM1065/ADM1066/ADM1067/ADM1166 (pdf, 561 kB) | Статьи по применению | |
SuperSequencer Documentation
|
Руководства пользователей | HTML |
|
Temperature monitor measures three thermal zones
by Susan Pratt, Analog Devices, Inc. (EDN, 12/11/03) |
Технические статьи | HTML |
| Supervisory Devices Complementary Parts Guide for Altera FPGAs (pdf, 664 kB) | Product Selection Guide | |
| Supervisory Devices Complementary Parts Guide for Xilinx FPGAs (pdf, 661 kB) | Product Selection Guide | |
| Voltage Monitoring and Sequencing (2009/2010) (pdf) | Обзор | |
| What can 40 years of analog leadership do for your power management design? | Обзор | HTML |
|
Optical and High Speed Networking
(pdf, 2236 kB)
Analog Devices’ optical and high speed networking ICs solve a depth and breadth of challenges faced by today’s designers of datacom and telecom systems, optical modules, and subsystems. Analog Devices products address a wide range of networking applications from O/E/O conversion, clock recovery, and backplane transmission to monitoring and control of optical power, power management, and clock generation and distribution. |
Обзор | |
| Power System Management (Spring 2007) (pdf, 1170 kB) | Обзор | |
| Supervisory Devices Complementary Parts Guide for Altera FPGAs (pdf, 664 kB) | Техническая периодика | |
| Supervisory Devices Complementary Parts Guide for Xilinx FPGAs (pdf, 661 kB) | Техническая периодика | |
| Power Supply Sequencing Bulletin (2007) (pdf, 5188 kB) | Техническая периодика | |
| RAQs index | Rarely Asked Questions | HTML |
| Словарь терминов | Глоссарий | HTML |
| Наименование | Тип контента | Тип файлов |
|---|---|---|
|
SuperSequencer Software
Requires the ADMxxxx Common Run-time to be installed in order to provide driver support for the USB-SMBUS-CABLEZ and USB-SDP-CABLEZ interface connectors. If there are previous versions of this software (v4.0.6 or earlier), or the ADM1175-7 & ADM1191-92 software (v3.0.1 or earlier) installed they should be removed prior to installing the common run-time.
|
Evaluation Software | HTML |
|
ADMxxxx Common Run-Time
This run-time installer is shared between the SuperSequencer, ADM1175-92, and the Hot Swap and Power Monitor tools. Contains driver support for the USB-SMBUS-CABLEZ and USB-SDP-CABLEZ interface connectors.
|
Evaluation Software | HTML |
Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.
Образцы / ПокупкаПриведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.