Добавить в Мастер Структурных Схем

ADM1063:  Multisupply Supervisor/Sequencer with ADC and Temperature Monitoring

Информация о продукте

Статус продукта:Производство

The ADM1063 is a configurable supervisory/sequencing device that offers a single-chip solution for supply monitoring and sequencing in multiple supply systems. In addition to these functions, the ADM1063 integrates a 12-bit ADC that can be used to accurately read back up to 12 separate voltages.

The device also provides up to 10 programmable inputs for monitoring under, over, or out-of-window faults on up to 10 supplies. In addition, 10 programmable outputs can be used as logic enables. Six of these programmable outputs can provide up to a 12 V output for driving the gate of an n-FET that can be placed in the path of a supply.

Applications

  • Central office systems
  • Servers/routers
  • Multivoltage system line cards
  • DSP/FPGA supply sequencing
  • In-circuit testing of margined supplies
  • ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • Complete supervisory and sequencing solution for up to 10 supplies
    • 10 supply fault detectors enable supervision of supplies to
      <0.5% accuracy at all voltages at 25°C
      <1.0 % accuracy across all voltages and temperatures
    • 5 selectable input attenuators allow supervision of
      Supplies up to 14.4 V on VH
      Supplies up to 6 V on VP1 to VP4 (VPn)
    • 10 programmable driver outputs, PDO1 to PDO10 (PDOx)
      Open-collector with external pull-up
      Push/pull output, driven to VDDCAP or VPx
    • Sequencing engine (SE) implements state machine control of PDO outputs
      State changes conditional on input events
      Enables complex control of boards
    • Complete voltage margining solution for 6 voltage rails
    • 12-bit ADC for readback of all supervised voltages
    • 1 internal and 2 external temperature sensors
    • Reference input (REFIN) has 2 input options
      Driven directly from 2.048 V (±0.25%) REFOUT pin
      More accurate external reference for improved ADC performance
    • Device powered by the highest of VPn, VH for improved redundancy
    • User EEPROM: 256 bytes
    • See data sheet for additional features
    • Download ADM1063-EP Data Sheet (pdf)

    Functional Block Diagram for ADM1063

    Документация

    Наименование Тип контента Тип файлов
    ADM1063: Multisupply Supervisor/Sequencer with ADC and Temperature Monitoring Data Sheet  (Rev C, 07/2011) (pdf, 664 kB) Технические описания PDF
    AN-1086: Using an ADM106x in a Hot Swap Application  (PDF, 59 kB)
    Describes the design considerations that must be taken into account when the input supplies to the ADM106x come up when a card is hot swapped in a live, powered backplane.
    Статьи по применению PDF
    AN-1009: Block Erasing, Reading and Writing to the ADM106x EEPROM  (pdf, 63 kB) Статьи по применению PDF
    AN-1001: Checksum Calculations  (pdf, 76 kB) Статьи по применению PDF
    AN-0997: Ping-Pong Configuration Guide for ADM1062 to ADM1069 Devices  (pdf, 172 kB) Статьи по применению PDF
    AN-0975: Automatic Generation of State Diagrams for the ADM1062 to ADM1069 Using Graphviz  (pdf, 209 kB) Статьи по применению PDF
    AN-0973: Erasing and Programming the Sequencing Engine EEPROM  (pdf, 61 kB) Статьи по применению PDF
    AN-897: ADC Readback Code  (pdf, 65 kB) Статьи по применению PDF
    AN-782: Monitoring High Voltages with the ADM1062-ADM1069 Super Sequencers™  (pdf, 61 kB) Статьи по применению PDF
    AN-781: Monitoring Additional Supplies with the ADM1062-ADM1069 Super Sequencers™  (pdf, 96 kB) Статьи по применению PDF
    AN-780: Monitoring Negative Voltages with the ADM1062 to ADM1069 Super Sequencers  (pdf, 98 kB) Статьи по применению PDF
    AN-723: Interrupt Generation Using the ADM106x  (pdf, 262 kB) Статьи по применению PDF
    AN-722: Watchdog Detection Using the ADM106x  (pdf, 179 kB) Статьи по применению PDF
    AN-698: Configuration Registers of ADM1062/ADM1063/ADM1064/ADM1065/ADM1066/ADM1067/ADM1166  (pdf, 561 kB) Статьи по применению PDF
    UG-404: USB-SDP-CABLEZ Serial Interface Board  (pdf, 536 kB)
    The USB-SDP-CABLEZ is primarily used to communicate with certain Analog Devices evaluation boards.
    Руководства пользователей PDF
    SuperSequencer Documentation Руководства пользователей HTML
    Temperature monitor measures three thermal zones
    by Susan Pratt, Analog Devices, Inc. (EDN, 12/11/03)
    Технические статьи HTML
    Supervisory Devices Complementary Parts Guide for Altera FPGAs  (pdf, 664 kB) Product Selection Guide PDF
    Supervisory Devices Complementary Parts Guide for Xilinx FPGAs  (pdf, 661 kB) Product Selection Guide PDF
    Voltage Monitoring and Sequencing (2009/2010)  (pdf) Обзор PDF
    Optical and High Speed Networking  (pdf, 2236 kB)
    Analog Devices’ optical and high speed networking ICs solve a depth and breadth of challenges faced by today’s designers of datacom and telecom systems, optical modules, and subsystems. Analog Devices products address a wide range of networking applications from O/E/O conversion, clock recovery, and backplane transmission to monitoring and control of optical power, power management, and clock generation and distribution.
    Обзор PDF
    Power System Management (Spring 2007)  (pdf, 1170 kB) Обзор PDF
    Power Supply Sequencing Bulletin (2007)  (pdf, 5188 kB) Техническая периодика PDF
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Средства разработки, программные модели, драйверы и ПО

    Наименование Тип контента Тип файлов
    SuperSequencer Software
    Requires the ADMxxxx Common Run-time to be installed in order to provide driver support for the USB-SMBUS-CABLEZ and USB-SDP-CABLEZ interface connectors. If there are previous versions of this software (v4.0.6 or earlier), or the ADM1175-7 & ADM1191-92 software (v3.0.1 or earlier) installed they should be removed prior to installing the common run-time.
    Evaluation Software HTML
    ADMxxxx Common Run-Time
    This run-time installer is shared between the SuperSequencer, ADM1175-92, and the Hot Swap and Power Monitor tools. Contains driver support for the USB-SMBUS-CABLEZ and USB-SDP-CABLEZ interface connectors.
    Evaluation Software HTML
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
    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    EVAL-ADM1063TQEBZ Статус: Prodn Evaluation board for device allowing user to configure the board to match their own configuration. The kit includes a TQFP socket. Multiple boards can be cascaded (cable included), allowing evaluation of multi-device systems. $ 303,60 Да -
    SOCKET-ADM106XLFZ Статус: Prodn Optional LFCSP Socket for ADM1062-67 and ADM1166. This can be used with the evaluation board if required. $ 120,00 Да -
    SOCKET-ADM106XTQZ Статус: Prodn Optional TQFP Socket for ADM1062-67 and ADM1166. This can be used with the evaluation board if required. $ 95,00 Да -
    USB-SDP-CABLEZ Статус: Prodn USB to Serial I/O Interface. One is required and can support multiple eval kits. $ 89,00 Да -

    Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.