Информация о продукте

Статус продукта:Производство

The ADM1176 is an integrated hot swap controller that offers digital current and voltage monitoring via an on-chip, 12-bit analog-to-digital converter (ADC), communicated through an I2C interface.

An internal current sense amplifier senses voltage across the sense resistor in the power path via the VCC pin and the SENSE pin.

The ADM1176 limits the current through this resistor by control-ling the gate voltage of an external N-channel FET in the power path, via the GATE pin. The sense voltage (and, therefore, the inrush current) is kept below a preset maximum.

The ADM1176 protects the external FET by limiting the time that it spends with maximum current running through it. This current limit period is set by the choice of capacitor attached to the TIMER pin. Additionally, the device provides protection from overcurrent events that may occur once the hot swap event is complete. In the case of a short-circuit event, the current in the sense resistor exceeds an overcurrent trip threshold, and the FET is switched off immediately by pulling down the GATE pin.

A 12-bit ADC can measure the current seen in the sense resistor, as well as the supply voltage on the VCC pin. An industry-standard I2C interface allows a controller to read current and voltage data from the ADC. Measurements can be initiated by an I2C command. Alternatively, the ADC can run continuously, and the user can read the latest conversion data whenever it is required. Up to 16 unique I2C addresses can be created, depending on the way the A0 and A1 pins are connected.

The ADM1176 is packaged in a 10-lead MSOP.

Applications

  • Power monitoring/power budgeting
  • Central office equipment
  • Telecommunication and data communication equipment
  • PCs/servers
  • Data Sheet, Rev. B, 2/08

    ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • Allows safe board insertion and removal from a live backplane
    • Controls supply voltages from 3.15 V to 16.5 V
    • Precision current sense amplifier
    • Precision voltage input
    • 12-bit ADC for current and voltage readback
    • Charge pumped gate drive for external N-channel FET
    • I2C fast mode-compliant interface (400 kHz maximum)
    • Adjustable analog current limit with circuit breaker
    • ±3% accurate hot swap current limit level
    • Fast response limits peak fault current
    • Automatic retry or latch-off on current fault
    • Programmable hot swap timing via TIMER pin
    • Active-high ON pin
    • 2 address pins allow 16 devices on the same bus
    • 10-lead MSOP

    Functional Block Diagram for ADM1176

    Документация

    Наименование Тип контента Тип файлов
    ADM1176: Hot Swap Controller and I2C Power Monitor Datasheet (Rev C, 06/2012) (pdf, 709 kB) Технические описания PDF
    Webcast: Hot Swap Design, How to Get it Right
    This webcast closely examines the components of a hot swap design and find out what's critical to getting it right.
    Webcasts WEBCAST
    ADM1175/ADM1176/ADM1177/ADM1178 Evaluation Kit  (pdf, 1279 kB) Руководства по отладочным наборам PDF
    Dual Buck Controller Cuts Bill-of-material Costs by 15 Percent
    (EE Times, 6/6/2006)
    Обзоры продукции HTML
    Power System Management (Spring 2007)  (pdf, 1170 kB) Обзор PDF
    Hot Swap And Power Monitoring Bulletin  (pdf, 3226 kB) Техническая периодика PDF
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Средства разработки, программные модели, драйверы и ПО

    Наименование Тип контента Тип файлов
    ADM1175-78 & ADM1191-92 Evaluation Software
    This version of software supports Windows XP, Windows Vista, and Windows 7 and is recommended for new installations. It requires the ADMxxxx Common Run-time to be installed in order to provide driver support for the all supported I2C interfaces. This includes the USB-SDP-CABLEZ, USB-SMBUS-CABLEZ and USB-5PSMBUS-CABLEZ interfaces.
    Evaluation Software HTML
    ADMxxxx Common Run-Time
    This run-time installer is shared between the SuperSequencer, ADM1175-92, and the Hot Swap and Power Monitor tools. Contains driver support for the USB-SMBUS-CABLEZ and USB-SDP-CABLEZ interface connectors.
    Evaluation Software HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    ADM1176 Model Options
    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    EVAL-ADM1176EBZ Статус: Prodn Evaluation Board $ 151,80 Да -
    USB-SDP-CABLEZ Статус: Prodn USB to Serial I/O Interface. Required. Only one neeed for multiple eval kits. $ 89,00 Да -

    Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

    Проверка наличия и приобретение

    Просмотр списка дистрибьюторов и офисов продаж
    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть