ADP1714: 300 mA, Low Dropout CMOS Linear Regulator
The ADP1712/ADP1713/ADP1714, available in a tiny, 5-lead TSOT package, are low dropout linear regulators that operate from 2.5 V to 5.5 V and provide up to 300 mA of output current. The low 170 mV ...More
ADP1714: 300 mA, Low Dropout CMOS Linear Regulator
Product Description
The ADP1712/ADP1713/ADP1714, available in a tiny, 5-lead TSOT package, are low dropout linear regulators that operate from 2.5 V to 5.5 V and provide up to 300 mA of output current. The low 170 mV dropout voltage at a 300 mA load improves efficiency and allows operation over a wide input voltage range. Using a novel scaling architecture, ground current is a very low 75 μA when driving a 100 μA load, making the ADP1712/ ADP1713/ADP1714 ideal for battery-operated portable equipment.
The ADP1712/ADP1713/ADP1714 are available in 16 fixed output voltage options. The ADP1712 is also available in an adjustable version, which allows output voltages that range from 0.8 V to 5 V via an external divider. The ADP1712 fixed version allows an external capacitor to be connected to program the soft-start time. The ADP1713 allows a reference bypass capacitor to be connected, which reduces output voltage noise and improves power supply rejection. The ADP1714 includes a tracking feature, which allows the output to follow an external voltage rail or reference.
The ADP1712/ADP1713/ADP1714 are optimized for stable operation with small 2.2 μF ceramic output capacitors, allowing good transient performance while occupying minimal board space. An enable pin controls the output voltage on all devices, and an undervoltage lockout circuit disables the regulator if IN drops below a minimum threshold. The parts also have short circuit protection and thermal overload protection, which prevent damage to the devices in adverse conditions.
Applications
Data Sheet, Rev. 0, 1/07
Средства разработки
Power Management Download Tools
Excel-based parametric selection and design tools for power
Features
- Maximum output current: 300 mA
- Input voltage range: 2.5 V to 5.5 V
- Light load efficient IGND = 75 μA with
100 μA load - Low shutdown current: <1 μA
- Very low dropout voltage: 170 mV @
300 mA load - Initial accuracy: ±1%
- Accuracy over line, load, and temperature: ±2%
- 16 fixed output voltage options with soft start: 0.75 V to 3.3 V (ADP1712)
- Adjustable output voltage option: 0.8 V to 5.0 V (ADP1712 Adjustable)
- 16 fixed output voltage options with reference bypass: 0.75 V to 3.3 V (ADP1713)
- 16 fixed output voltage options with tracking: 0.75 V to 3.3 V (ADP1714)
- Low output noise: 40 μV rms
Diagrams
- Enlarge
- Другие диаграммы
- Обозначения и трафареты для печатной платы
Typical Application Circuit Diagram for ADP1714
300 mA, Low Dropout CMOS Linear Regulator
Другие диаграммы для ADP1714
300 mA, Low Dropout CMOS Linear Regulator
ADP1714 Pin Configuration
Typical Application Circuit Diagram for ADP1714
ADP120 - 100 mA, Low Quiescent Current, CMOS Linear Regulator
ADP130 - 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator
ADP121 - 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT
| Part# | Vout Preset | Vout Adj Range | Iout (max) | Vin Range (Vmin to Vmax) | Supply Current (max) | Vdropout @ Rated Iout | Vout Setpoint Acc | Vout Total Acc | Shutdown | Product Description | Pos Supply | Operating Temp Range | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADP120 | 16 Presets From 1.2-3.3V | n/a | 100mA | 2.3 to 5.5 | 35µA | 60mV to 80mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 100 mA, Low Quiescent Current, CMOS Linear Regulator | +2.3 to +5.5 | -40 to +125 | $0.26 |
| ADP121 | 16 Presets From 1.2-3.3V | n/a | 150mA | 2.5 to 5.5 | 40µA | 90mV to 120mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT | +2.3 to +5.5 | -40 to +125 | $0.27 |
| ADP130 | 31 Presets From 0.8-3.0V | n/a | 350mA | 1.2 to 3.6 | 220µA | 70mV | 1% @ Iout = 10mA | 2% @ 1 mA - Iout max | Yes | 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator | +1.2 to +3.6 | -40 to +125 | $0.33 |
| ADP1707 | 16 Presets From 0.75-3.3V, With Tracking | n/a | 1A | 2.5 to 5.5 | 1.55mA | 345mV to 365mV | 1% @ Iout = 10mA | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $1.12 |
| ADP1708 | n/a | 0.8V to 5.0V | 1A | 2.5 to 5.5 | 1.55mA | 345mV to 365mV | n/a | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $1.09 |
| ADP1740 | 7 Presets--0.75 to 2.5V | n/a | 2A | 1.6 to 3.6 | - | 200mV | 1% @ Iout = 10mA | 1.5% @ 0.1 mA - Iout max | Yes | 2 A, Low Dropout, CMOS Linear Regulator | +1.6 to +3.6 | -40 to +125 | - |
| ADP1741 | n/a | 0.75V to 3.0V | 2A | 1.6 to 3.6 | - | 200mV | - | - | Yes | 2 A, Low Dropout, CMOS Linear Regulator with Adj. Output | +1.6 to +3.6 | -40 to +125 | - |
| ADP1710 | 16 Presets From 0.75-3.3V | 0.8V to 5.0V | 150mA | 2.5 to 5.5 | 1.3mA | 150mV to 180mV | 1% @ Iout = 1mA | 2% @ 0.1 mA - Iout max | Yes | 150 mA, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $0.41 |
| ADP1711 | 16 Presets From 0.75-3.3V | n/a | 150mA | 2.5 to 5.5 | 1.3mA | 150mV to 180mV | 1% @ Iout = 1mA | 2% @ 0.1 mA - Iout max | Yes | 150 mA, Low Dropout, CMOS, Linear Regulator | +2.5 to +5.5 | -40 to +125 | $0.45 |
| ADP1712 | 16 Presets From 0.75-3.3V | 0.8V to 5.0V | 300mA | 2.5 to 5.5 | 420µA | 200mV to 400mV | 1% @ Iout = 10mA | 2% @ 0.1 mA - Iout max | Yes | 300 mA, Low Dropout, CMOS, Linear Regulator w/ fixed or adj output voltage |