ADM1171:  2.7 V to 16 V Hot Swap Controller with Current Sense Output

The ADM1171 is a Hot Swap controller that allows a board to be safely inserted and removed from a live backplane. This is achieved using a pass FET with a current control loop that monitors the input ...More

ADM1171:  2.7 V to 16 V Hot Swap Controller with Current Sense Output

Product Description

The ADM1171 is a Hot Swap controller that allows a board to be safely inserted and removed from a live backplane. This is achieved using a pass FET with a current control loop that monitors the input current using a sense resistor. An internal charge pump is used to enhance the gate of the external high side N-channel FET. When an over current condition is detected the gate voltage of the FET is reduced to limit the current flowing through the sense resistor. The ADM1171 operates with a supply voltage ranging from 2.7V to 16.5V. During an overcurrent condition the timer cap determines the amount of time the FET will remain in this condition. The ON (ON/CLR) pin is the enable input for the device and also acts as a latched fault reset for the ADM1171-2 model. The magnitude of the current flowing through the Sense resistor can be determined by the voltage on the CSOUT pin The SS pin allows the user to control the soft start profile of the current ramp at start-up via an external capacitor. This device is available in two options: the ADM1171-1 will automatic retry for over-current fault and the ADM1171-2 will latch-off for an over-current fault. The ADM1171 is packaged in an 8-lead TSOT package

Applications

  • Hot Swap Board Insertion – Line Cards, Raid systems
  • Electronic Circuit Breaker
  • Industrial High Side Switch/Circuit Breaker
  • Features

    • Allows Safe Board Insertion and Removal from a Live Backplane
    • Controls Supply Voltages from 2.7 V to 16.5V
    • Current Sense Output Voltage
    • Adjustable Analog Current Limit with Circuit Breaker
    • Fast Response Limits Peak Fault Current
    • Automatic Retry or Latch-Off On Current Fault
    • Charge Pumped Gate Drive for External N-FET Switch
    • True Soft Start Control of Initial Current Profile
    • Undervoltage Lockout
    • 8-pin TSOT Package

    Diagrams

    ADM1171 Diagram
    Functional Block Diagram for ADM1171

    Характеристики

    Other Outputs CS_OUT
    Package 8 ld TSOT
    UV & OV Detection ON pin (UV)
    Operating Range(V) 2.7 to 16.5

    Посмотреть другие компоненты

    Part# Operating Range(V) UV & OV Detection Digital V & I Readback Other Inputs Other Outputs Package Price* (1000-4999)
    ADM1170 1.6 to 16.5 ON pin (UV) - - - 8 ld TSOT $2.13
    ADM1171 2.7 to 16.5 ON pin (UV) - - CS_OUT 8 ld TSOT $2.23
    ADM1172 2.7 to 16.5 ON pin (UV) - PFI PFO 8 ld TSOT $2.02
    ADM1175 3.15 to 16.5 ON pin (UV), ONB pin (OV) I2C Interface, w/ 4 Addreses CONV Pin - 10-Lead MSOP $2.53
    ADM1176 3.15 to 16.5 ON pin (UV) I2C Interface, w/ 16 Addresses - - 10-Lead MSOP $2.53
    ADM1177 3.15 to 16.5 ON pin (UV) I2C Interface, w/ 4 Addreses - - 10-Lead MSOP $2.53
    ADM1178 3.15 to 16.5 ON pin (UV) I2C Interface, w/ 4 Addreses - ALERTB 10-Lead MSOP $2.73
    ADM4210 2.7 to 16.5 ON pin (UV) - - - 6-ld TSOT $3.02

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Цены, корпуса, поставка

    Help

    Модель
    Номер модели - это одна из ряда версий микросхемы, которая может быть куплена или заказана в виде образцов.

    Статус
    Статус показывает, на какой стадии производства находится микросхема. Возможны 4 различных статуса:
    • "Pre-Release": модель микросхемы еще не запущена в серийное производство, однако можно получить образцы.
    • Производство: модель производится, доступна для покупки и заказа образцов.
    • Завершение продаж: запланировано снятие модели микросхемы с производства, но в течение некоторого ограниченного времени покупка еще возможна.
    • Снято с производства: Микросхема снята с производства и не доступна для приобретения. Другие варианты, указанные в таблице, все еще производятся (если их статус любой, кроме "снято с производства")
    Описание корпуса
    Корпус данной микросхемы (т.е. DIP, SOIC, BGA). страницу, посвященную корпусам ИС. Оценочная плата - плата, разработанная с целью продемонстрировать и дать возможность оценить работу данной ИС.

    Для более подробного описания корпуса и материалов - см.  Package Site

    Число выводов
    Число выводов или контактов микросхемы. Назначение выводов/контактов и их положение указано в техническом описании (datasheet)

    Температурный диапазон
    Это допустимый режим работы для данного устройства. Различные диапазоны указаны ниже:
    • Коммерческое исполнение: 0…70°С
    • Военное исполнение: от -55 до +125 градусов по Цельсию
    • Индустриальное исполнение: диапазоны рабочих температур могут быть разные у разных моделей. См. техническое описание (datasheet)
    • Automotive: -40 to +125 °С
    Цена
    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    Без использования свинца
    ADI считает очень важным аспектом своей деятельности охрану окружающей среды, поэтому многие продукты ADI выпускаются в вариантах без содержания свинца. Подробную информацию о не содержащих свинец микросхемах можно получить здесь: Pb (Lead) free information page

    *Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    Просмотр списка дистрибьюторов и офисов продаж