ADM1073: -48 V Full Feature Hot Swap Controller
The ADM1073 is a full feature negative voltage Hot Swap controller that allows boards to be safely inserted and removed from a live -48V backplane. The part provides precise robust current limiting, ...More
ADM1073: -48 V Full Feature Hot Swap Controller
Product Description
The ADM1073 is a full feature negative voltage Hot Swap controller that allows boards to be safely inserted and removed from a live -48V backplane. The part provides precise robust current limiting, protection against transient and non-transient short circuits and overvoltage and undervoltage conditions. The ADM1073 typically operates from a negative voltage of up to -80V and can tolerate transient voltages of up to -200V.
Full-Feature −48 V Hot Swap Controller Rev. 0 registered trademarks are the property of their respective owners. Inrush current is limited to a programmable value by controlling the gate drive of an external N-channel FET. The maximum current limit is set by the choice of the sense resistor, RSENSE. A built-in soft start function allows control of the inrush current profile by an external capacitor on the soft start (SS)pin.
An external capacitor on the TIMER pin determines the time for which the FET gate is controlled to be high when maximum inrush current flows. The ADM1073 employs a limited consecutive retry scheme, whereby, if the load capacitance is not fully charged within one attempt, the FET gate is pulled low and retries after a cooling period.
Features
- Precision In-Rush Linear Current Limit
- Adjustable Soft Start In-Rush Current Limit Profiling
- Precision Maximum On Time in Current Limit
- Max On-Time Modulated by FET Drain Voltage for Additional SOA Protection
- Adjustable PWM Retry Scheme and Multiple Device Cascading
- Capability for Charging Large Capacitive Loads
- Shunt Regulator Topology Allows For Very Large Transient Input Supplies
- Precision UnderVoltage and OverVoltage Monitors with Separate UV and OV Pins and Programmable UV and OV Hysteresis
Diagrams
- Enlarge
- Обозначения и трафареты для печатной платы
Functional Block Diagram for ADM1073
-48 V Full Feature Hot Swap Controller
Functional Block Diagram for ADM1073
| Part# | Operating Range(V) | UV & OV Detection | Digital V & I Readback | Other Inputs | Other Outputs | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|
| ADM1070 | -18 to -80 | UV/OV pin | - | - | - | 6-ld SOT-23 | $1.57 |
| ADM1073 | -18 to -80 | UV pin, OV pin | - | RESTARTb, SHDNb | LATCHEDb, PWRGDb, SPLYGDb | 14-ld TSSOP | $2.13 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM1073 Model Options
| Модели | Статус | Корпуса | Pins | Температурный диапазон |
Цена* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADM1073ARU | Prodn | 14 ld TSSOP | 14 | Ind | $ 2,34 | 10/10/2008 |
N
Material Declaration |
Обратная связь | Add To Cart |
| ADM1073ARU-REEL7 | Обратная связь | 14 ld TSSOP | 14 | Ind | - | - |
N
Material Declaration |
Обратная связь | Обратная связь |
| ADM1073ARUZ | Prodn | 14 ld TSSOP | 14 | Ind | $ 2,13 | 10/10/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADM1073ARUZ-REEL | Prodn | 14 ld TSSOP | 14 | Ind | $ 2,13 | 10/10/2008 |
Y
Material Declaration |
Обратная связь | Add To Cart |
| ADM1073ARUZ-REEL7 | Prodn | 14 ld TSSOP | 14 | Ind | $ 2,13 | 10/10/2008 |
Y
Material Declaration |
Обратная связь | Add To Cart |
| EVAL-ADM1073EB | Prodn | EVALUATION BOARDS | - | TBD | $ 166,98 | 12/05/2008 | E | Обратная связь | Add To Cart |
| EVAL-ADM1073MEB | Prodn | EVALUATION BOARDS | - | TBD | $ 44,53 | 12/05/2008 | E | Обратная связь | Add To Cart |
Help
- "Pre-Release": модель микросхемы еще не запущена в серийное производство, однако можно получить образцы.
- Производство: модель производится, доступна для покупки и заказа образцов.
- Завершение продаж: запланировано снятие модели микросхемы с производства, но в течение некоторого ограниченного времени покупка еще возможна.
- Снято с производства: Микросхема снята с производства и не доступна для приобретения. Другие варианты, указанные в таблице, все еще производятся (если их статус любой, кроме "снято с производства")
Для более подробного описания корпуса и материалов - см. Package Site
- Коммерческое исполнение: 0…70°С
- Военное исполнение: от -55 до +125 градусов по Цельсию
- Индустриальное исполнение: диапазоны рабочих температур могут быть разные у разных моделей. См. техническое описание (datasheet)
- Automotive: -40 to +125 °С
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.


Close