Добавить к Мастеру создания структурных схем

ADP8861:  Charge Pump, 7-Channel Smart LED Driver with I2C Interface

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The ADP8861 provides a powerful charge pump driver with independent control of up to seven LEDs. Six of these LEDs can be independently driven up to 30 mA (typical). A seventh LED can be driven to 60 mA (typical). All LEDs are programmable for maximum current and fade in/out times via the I2C® interface. These LEDs can also be combined into groups to reduce the processor instructions during fade in/out.

Driving this entire configuration is a two-capacitor charge pump with gains of 1×, 1.5×, and 2×. This setup is capable of driving a maximum IOUT of 240 mA from a supply of 2.5 V to 5.5 V. A full suite of safety features, including short-circuit, overvoltage, and overtemperature protection, allows easy implementation of a safe and robust design. Additionally, input inrush currents are limited via an integrated soft start combined with controlled input-to-output isolation.

The ADP8861 is available in a compact lead frame chip scale package (LFCSP).

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Charge pump with automatic gain selection of 1x, 1.5x, and 2x for maximum efficiency
  • 7 independent, programmable LED drivers: 7 drivers capable of 30 mA (typical); 1 driver also capable of 60 mA (typical)
  • Programmable maximum current limit (128 levels)
  • Standby mode for <1 μA current consumption
  • 16 programmable fade in and fade out times: 0.1 sec to 5.5 sec; Choose from linear, square, or cubic rates
  • Fading override
  • I2C-compatible interface for all programming
  • Dedicated reset pin and built-in power-on reset (POR)
  • Short-circuit, overvoltage, and overtemperature protection
  • Internal soft start to limit inrush currents
  • Input-to-output isolation during faults or shutdown
  • Operation down to VIN = 2.5 V with undervoltage lockout (UVLO) at VIN = 2.0 V
  • Small lead frame chip scale package (LFCSP)

Typical Operating Circuit

Of Note ...

If purchasing the ADP8861DBCP-EVALZ, please make sure you also purchase the ADP886XMB1-EVALZ
MB and eval board are both required!

Документация

Наименование Тип контента Тип файлов
ADP8861: Charge Pump, 7-Channel Smart LED Driver with I2C Interface Data Sheet (Rev B, 04/2012) (pdf, 695 kB) Технические описания PDF
Isolating Power in Communication Bus and Gate Drive Applications
Starting with a communications application overview of small power options through the process of selecting the right power products this webcast is a great resource for your communications applications designs.
Webcasts WEBCAST
UG-005: Software User Guide  (pdf, 471 kB)
Describes the functionality of the ADP8860 LED driver and provides software development guidelines. The ADP8860 communicates with an external processor using an I2C interface and an interrupt line (nINT). The processor sends initialization and activation commands to the ADP8860, which acts as a slave device.
Руководства пользователей PDF
Low-Voltage Current Sink Controls High-Voltage LED String  (pdf)
Discusses how a single programmable LED driver can be combined with a low-cost boost converter to achieve a flexible, high-efficiency, easy-to-program solution.
Журнал Analog Dialogue PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
ADP8860 Back-light LED Linux Driver (Wiki Site) Device Drivers HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADP8861DBCB-EVALZ Статус: Prodn Evaluation Board $ 90,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть