ADM8845:  Charge Pump Driver for 6 White LED LCD Backlights

The ADM8845 provides the power required to drive up to 6 white LEDs from a 2.6 V to 5.5 V (li-ion) input supply, using charge pump technology. The white LEDs are used for backlighting a color LCD ...More

For more information on the ADM8845, contact the Supervisory-Interface Product Group and supply your name, company, mailing address, telephone/fax numbers, email address, and a brief description of your application.

ADM8845:  Charge Pump Driver for 6 White LED LCD Backlights

Product Description

The ADM8845 provides the power required to drive up to 6 white LEDs from a 2.6 V to 5.5 V (li-ion) input supply, using charge pump technology. The white LEDs are used for backlighting a color LCD display. To maximize power efficiency, a charge pump that can operate in either of a 1x, 1.5x or 2x mode is used. The Charge Pump automatically switches between 1x/1.5x/2x modes based on the input voltage, to maintain correct output levels at a high power efficiency.

Improved brightness matching of the white LEDs is achieved by the use of a feedback pin to sense each individual LED current with a maximum matching accuracy of 1% and ISET to ILED maximum matching of 1%.

The ADM8845 provides two digital input control pins, CTRL1 and CTRL2, which control the shutdown operation and the brightness of the LEDs. The LEDs are arranged into two groups, main and sub display options, the main display refers to 4 of the 6 LEDs (FB1 -FB4) and the sub display refers to the remaining 2 LEDs (FB5 - FB6). Brightness control of the white LEDs can be achieved with a digital PWM signal applied to CTRL1 and/or CTRL2 to provide brightness control on the main and/or sub displays. The duty cycle of the applied digital PWM signal determines the brightness of the backlight white LEDs. Also brightness control of the white LEDs can be controlled using a DC voltage or a PWM signal applied to the ISET pin with a few external components added.

The ADM8845 also has soft-start circuitry to limit inrush current flow at power up.

The ADM8845 is fabricated using CMOS technology for minimal power consumption. The part is packaged in a 16-pin LFCSP package.

Features

  • Drives 6 White LEDs from a 2.6 V to 5.5 V (li-ion) Input Supply
  • 1x/1.5x/2x Fractional Charge Pump to Maximise Power Efficiency
  • 1% LED Current Matching (Max Error)
  • Up to 88% Power Efficiency
  • Powers Main and Sub Displays LEDs
  • Package Footprint only 9mm2 (3mm x 3mm)
  • Package Height only 0.9mm
  • Low Power Shutdown Mode
  • Shutdown Function
  • Soft-start limiting inrush current

Diagrams

ADM8845 Diagram
Functional Block Diagram for ADM8845

Характеристики

Product Description Charge Pump Driver for 6 White LED LCD Backlights
Input Voltage Range (Vcc) 2.6 to 5.5V
Base Drive (mA) n/a
Efficency (%) 88%
Number of Drivers 6
Frequency Range 0.1 to 200 kHZ
Package 16-CSP

Посмотреть другие компоненты

Part# Input Voltage Range (Vcc) Vout Adjust Options Iout (max) (A) Switching Frequency (MHz) Package Price* (1000-4999)
ADM8843 2.6 to 5.5V - 20 - 16-CSP $0.50
ADM8845 2.6 to 5.5V - 30 - 16-CSP $0.71
ADP1610 2.5 to 5.5 V Vin to 12 V 1.2 1.2 8-MSOP $1.27
ADP1611 2.5 to 5.5 V Vin to 20 V 1.2 1.2 8-MSOP $1.14
ADP1653 2.75 to 5.5 V - 2.1 1.2 16-LFCSP $1.47

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Цены, корпуса, поставка

Help

Модель
Номер модели - это одна из ряда версий микросхемы, которая может быть куплена или заказана в виде образцов.

Статус
Статус показывает, на какой стадии производства находится микросхема. Возможны 4 различных статуса:
  • "Pre-Release": модель микросхемы еще не запущена в серийное производство, однако можно получить образцы.
  • Производство: модель производится, доступна для покупки и заказа образцов.
  • Завершение продаж: запланировано снятие модели микросхемы с производства, но в течение некоторого ограниченного времени покупка еще возможна.
  • Снято с производства: Микросхема снята с производства и не доступна для приобретения. Другие варианты, указанные в таблице, все еще производятся (если их статус любой, кроме "снято с производства")
Описание корпуса
Корпус данной микросхемы (т.е. DIP, SOIC, BGA). страницу, посвященную корпусам ИС. Оценочная плата - плата, разработанная с целью продемонстрировать и дать возможность оценить работу данной ИС.

Для более подробного описания корпуса и материалов - см.  Package Site

Число выводов
Число выводов или контактов микросхемы. Назначение выводов/контактов и их положение указано в техническом описании (datasheet)

Температурный диапазон
Это допустимый режим работы для данного устройства. Различные диапазоны указаны ниже:
  • Коммерческое исполнение: 0…70°С
  • Военное исполнение: от -55 до +125 градусов по Цельсию
  • Индустриальное исполнение: диапазоны рабочих температур могут быть разные у разных моделей. См. техническое описание (datasheet)
  • Automotive: -40 to +125 °С
Цена
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Без использования свинца
ADI считает очень важным аспектом своей деятельности охрану окружающей среды, поэтому многие продукты ADI выпускаются в вариантах без содержания свинца. Подробную информацию о не содержащих свинец микросхемах можно получить здесь: Pb (Lead) free information page

*Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Просмотр списка дистрибьюторов и офисов продаж