ADM3493: 3.3 V Slew Rate Limited, Half Duplex RS-485/RS-422 Transceiver
The ADM3493 is a low power, differential line transceiver designed to operate using a single 3.3 V power supply. Low power consumption, coupled with a shutdown mode, makes it ideal for ...More
ADM3493: 3.3 V Slew Rate Limited, Half Duplex RS-485/RS-422 Transceiver
Product Description
The ADM3493 is a low power, differential line transceiver designed to operate using a single 3.3 V power supply. Low power consumption, coupled with a shutdown mode, makes it ideal for power-sensitive applications. The ADM3493 is suitable for communication on multipoint bus transmission lines.
The device contains one driver and one receiver. Designed for half-duplex communication, the ADM3493 features a slew rate limited driver that minimizes EMI and reduces reflections caused by improperly terminated cables, allowing error-free data transmission at data rates up to 250 kbps.
The receiver input impedance is 96 kΩ, allowing up to 256 transceivers to be connected on the bus. A thermal shutdown circuit prevents excessive power dissipation caused by bus contention or by output shorting. If a significant temperature increase is detected in the internal driver circuitry during fault conditions then the thermal shutdown circuit forces the driver output into a high impedance state. The receiver contains a fail-safe feature that results in a logic high output state, if the inputs are unconnected (floating).
The ADM3493 is fully specified over the commercial and industrial temperature ranges and is available in an 8-lead SOIC.
Features
- Operates with 3.3 V Supply
- Interoperable with 5 V Logic
- EIA RS-422 and RS-485 Compliant over Full CM Range
- Data Rate: 250 kbps
- Half Duplex Transceiver
- Reduced Slew Rates for Low EMI
- 2 nA Supply Current in Shutdown Mode
- Up to 256 Transceivers on a Bus
- −7 V to +12 V Bus Common-mode Range
- Specified over −40°C to +85°C Temperature Range
- 8 ns Skew
- Available in 8-lead SOIC
Diagrams
- Enlarge
- Другие диаграммы
- Обозначения и трафареты для печатной платы
Functional Block Diagram for ADM3493
3.3 V Slew Rate Limited, Half Duplex RS-485/RS-422 Transceiver
Другие диаграммы для ADM3493
3.3 V Slew Rate Limited, Half Duplex RS-485/RS-422 Transceiver
ADM3493 Pin Configuration
Functional Block Diagram for ADM3493
ADM2484E - 500 kbps, ESD Protected, Half-/Full-Duplex, iCoupler, Isolated RS-485 Transceiver
ADM2487E - High Speed, Isolated RS-485 Transceiver with Integrated Transformer Driver
ADM2482E - High Speed, Isolated RS-485 Transceiver with Integrated Transformer Driver
| Part# | Min Pos Supply | Pwr Supply (Vnom) | Full-Half Duplex | ESD-Protection | Data Rate | # of Nodes On Bus | Drvr/Rcvr Enable | Fail Safe | Isolation V (rms) | Available Packages | Price* (1000-4999) | Protocols |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADN4667 | +3 | 3.3 | - | 15 kV | 400Mbps | - | Yes | - | - | SOIC, SOP | $1.16 | RS-485/LVDS |
| ADN4668 | +3 | 3.3 | - | 15 kV | 400Mbps | - | Yes | - | - | SOIC, SOP | $1.15 | RS-485/LVDS |
| ADM2490E | +2.7 | +3 to +5 & ISO +5 | Full | 8 kV | 16Mbps | 32 | No | Open | 5 kV | SOIC | $4.55 | RS-422, RS-485 |
| ADM2483 | +2.7 | +3 to +5 & ISO +5 | Half | --- | 500kbps | 256 | Yes | Open, Short | 2.5 kV | SOIC | $3.04 | RS-485 |
| ADM2485 | +2.7 | +3 to +5 & ISO +5 | Half | --- | 16Mbps | 50 | Yes | Open | 2.5 kV | SOIC | $5.57 | RS-422, RS-485 |
| ADM2486 | +2.7 | +3 to +5 & ISO +5 | Half | --- | 20Mbps | 50 | Yes | Open | 2.5 kV | SOIC | $5.04 | RS-485 |
| ADM3070E | +3 | 3.3 | Full | 15 kV | 250kbps | 256 | Yes | Open, Short | --- | SOIC | $1.62 | RS-422, RS-485 |
| ADM3071E | +3 | 3.3 | Full | 15 kV | 250kbps | 256 | No | Open, Short | --- | SOIC | $1.57 | RS-422, RS-485 |
| ADM3488E | +3 | 3.3 | Full | 15 kV | 250kbps | 32 | No | Open | --- | SOIC | $1.32 | RS-422, RS-485 |
| ADM3488 | +3 | 3.3 | Full | --- | 250kbps | 32 | No | Open | --- | SOIC | $0.91 | RS-422, RS-485 |
| ADM3074E | +3 | 3.3 | Full | 15 kV | 500kbps | 256 | No | Open, Short | --- | SOIC | $1.52 | RS-422, RS-485 |
| ADM3490 | +3 | 3.3 | Full | --- | 10Mbps | 32 | No | Open | --- | SOIC | $1.01 | RS-422, RS-485 |
| ADM3491 | +3 | 3.3 | Full | --- | 10Mbps | 32 | Yes | Open | --- | DIP, SOIC, SOP | $1.37 | RS-422, RS-485 |
| ADM3490E | +3 | 3.3 | Full | 15 kV | 12Mbps | 32 | No | Open | --- | SOIC | $1.37 | RS-422, RS-485 |
| ADM3491E | +3 | 3.3 | Full | 15 kV | 12Mbps | 32 | Yes | Open | --- | SOIC | $1.42 | RS-422, RS-485 |
| ADM3076E | +3 | 3.3 | Full | 15 kV | 16Mbps | 256 | Yes | Open, Short | --- | SOIC | $1.62 | RS-422, RS-485 |
| ADM3077E | +3 | 3.3 | Full | 15 kV | 16Mbps | 256 | No | Open, Short | --- | SOIC | $1.57 | RS-422, RS-485 |
| ADM3072E | +3 | 3.3 | Half | 15 kV | 250kbps | 256 | Yes | Open, Short | --- | SOIC | $1.52 | RS-422, RS-485 |
| ADM3483E | +3 | 3.3 | Half | 15 kV | 250kbps | 32 | Yes | Open | --- | SOIC | $1.32 | RS-422, RS-485 |
| ADM3493 | +3 | 3.3 | Half | --- | 250kbps | 256 | Yes | Open | --- | SOIC | $0.96 | RS-422, RS-485 |
| ADM3483 | +3 | 3.3 | Half | --- | 250kbps | 32 | Yes | Open | --- | SOIC | $0.91 | RS-422, RS-485 |
| ADM3073E | +3 | 3.3 | Half | 15 kV | 500kbps | 256 | Yes | Open, Short | --- | SOIC | $1.62 | RS-422, RS-485 |
| ADM3075E | +3 | 3.3 | Half | 15 kV | 500kbps | 256 | Yes | Open, Short | --- | SOIC | $1.52 | RS-422, RS-485 |
| ADM3486E | +3 | 3.3 | Half | 15 kV | 2.5Mbps | 32 | Yes | Open | --- | SOIC | $1.32 | RS-422, RS-485 |
| ADM3485 | +3 | 3.3 | Half | --- | 10Mbps | 32 | Yes | Open | --- | SOIC | $1.01 | RS-422, RS-485 |
| ADM3485E | +3 | 3.3 | Half | 8 kV | 12Mbps | 50 | Yes | Open | --- | DIP, SOIC | $1.32 | RS-422, RS-485 |
| ADM3078E | +3 | 3.3 | Half | 15 kV | 16Mbps | 256 | Yes | Open, Short | --- | SOIC | $1.55 | RS-422, RS-485 |
| ADM488 | +4.5 | 5 | Full | --- | 250kbps | 32 | No | Open | --- | DIP, SOIC | $1.11 | RS-422, RS-485 |
| ADM489 | +4.5 | 5 | Full | --- | 250kbps | 32 | Yes | Open | --- | DIP, SOIC, SOP | $1.62 | RS-422, RS-485 |
| ADM483E | +4.5 | 5 | Half | 15 kV | 250kbps | 32 | Yes | Open | --- | DIP, SOIC | $1.27 | RS-422, RS-485 |
| ADM4854 | +4.75 | 5 | Full | --- | 115kbps | 256 | No | Open, Short | --- | SOIC | $0.71 | RS-422, RS-485 |
| ADM4855 | +4.75 | 5 | Full | --- | 500kbps | 256 | No | Open, Short | --- | SOIC | $0.71 | RS-422, RS-485 |
| ADM4856 | +4.75 | 5 | Full | --- | 2.5Mbps | 256 | No | Open, Short | --- | SOIC | $0.71 | RS-422, RS-485 |
| ADM4857 | +4.75 | 5 | Full | --- | 10Mbps | 256 | No | Open, Short | --- | SOIC | $0.71 | RS-422, RS-485 |
| ADM4850 | +4.75 | 5 | Half | --- | 115kbps | 256 | Yes | Open, Short | --- | CSP, SOIC | $0.71 | RS-422, RS-485 |
| ADM487E | +4.75 | 5 | Half | 15 kV | 250kbps | 128 | Yes | Open | --- | SOIC | $1.32 | RS-422, RS-485 |
| ADM483 | +4.75 | 5 | Half | --- | 250kbps | 32 | Yes | Open | --- | SOIC | $0.67 | RS-422, RS-485 |
| ADM4851 | +4.75 | 5 | Half | --- | 500kbps | 256 | Yes | Open, Short | --- | CSP, SOIC | $0.71 | RS-422, RS-485 |
| ADM1487E | +4.75 | 5 | Half | 15 kV | 2.5Mbps | 128 | Yes | Open | --- | SOIC | $1.32 | RS-422, RS-485 |
| ADM485E | +4.75 | 5 | Half | 15 kV | 2.5Mbps | 32 | Yes | Open | --- | SOIC | $1.32 | RS-422, RS-485 |
| ADM4852 | +4.75 | 5 | Half | --- | 2.5Mbps | 256 | Yes | Open, Short | --- | CSP, SOIC | $0.71 | RS-422, RS-485 |
| ADM485 | +4.75 | 5 | Half | --- | 5Mbps | 32 | Yes | Open | --- | DIP, SOIC, SOP | $1.31 | RS-422, RS-485 |
| ADM4853 | +4.75 | 5 | Half | --- | 10Mbps | 256 | Yes | Open, Short | --- | CSP, SOIC | $0.71 | RS-422, RS-485 |
| ADM1486 | +4.75 | 5 | Half | --- | 30Mbps | 50 | Yes | Open | --- | SOIC | $2.07 | RS-422, RS-485 |
| ADM1485 | +4.75 | 5 | Half | --- | 30Mbps | 32 | Yes | Open | --- | DIP, SOIC, SOP | $1.63 | RS-422, RS-485 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM3493 Model Options
| Модели | Статус | Корпуса | Pins | Температурный диапазон |
Цена* (1000 pcs.) |
Наличие | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADM3493ARZ | Prodn | 8 ld SOIC | 8 | Ind | $ 0,96 | 09/05/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADM3493ARZ-REEL7 | Prodn | 8 ld SOIC | 8 | Ind | $ 0,96 | 09/05/2008 |
Y
Material Declaration |
Обратная связь | Add To Cart |
Help
- "Pre-Release": модель микросхемы еще не запущена в серийное производство, однако можно получить образцы.
- Производство: модель производится, доступна для покупки и заказа образцов.
- Завершение продаж: запланировано снятие модели микросхемы с производства, но в течение некоторого ограниченного времени покупка еще возможна.
- Снято с производства: Микросхема снята с производства и не доступна для приобретения. Другие варианты, указанные в таблице, все еще производятся (если их статус любой, кроме "снято с производства")
Для более подробного описания корпуса и материалов - см. Package Site
- Коммерческое исполнение: 0…70°С
- Военное исполнение: от -55 до +125 градусов по Цельсию
- Индустриальное исполнение: диапазоны рабочих температур могут быть разные у разных моделей. См. техническое описание (datasheet)
- Automotive: -40 to +125 °С
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.


Close