Products
ADUM3210
PRODUCTIONDual-Channel Digital Isolator, Enhanced System-Level ESD Reliability
- Part Models
- 14
- 1ku List Price
- Starting From $1.56
Viewing:
Overview
- Enhanced system-level ESD performance per
IEC 61000-4-x - High temperature operation: 125°C
- Default low output
- Narrow body, RoHS-compliant, 8-lead SOIC
- Low power operation
- 5 V operation (refer to data sheet)
- 3.3 V operation (refer to data sheet)
- High data rate: dc to 25 Mbps (NRZ)
- See data sheet for additional features
ADuM3210-EP supports defense and aerospace applications (AQEC standard)
- Download ADuM3210-EP Data Sheet (pdf)
- Military temperature range: −55°C to +125°C
- Controlled manufacturing baseline
- Enhanced product change notification
- Qualification data available on request
- Qualified for automotive applications
- V62/14627 DSCC Drawing Number
The ADuM3210/ADuM3211 are dual-channel, digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic transformer technology, this isolation component provides outstanding performance characteristics superior to alternatives such as optocoupler devices.
By avoiding the use of LEDs and photodiodes, iCoupler devices remove the design difficulties commonly associated with optocouplers. The typical optocoupler concerns regarding uncertain current transfer ratios, nonlinear transfer functions, and temperature and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. The need for external drivers and other discrete components is eliminated with these iCoupler products. Furthermore, iCoupler devices consume one-tenth to one- sixth the power of optocouplers at comparable signal data rates.
The ADuM3210/ADuM3211 isolators provide two independent isolation channels in two channel configurations with data rates up to 25 Mbps (see the Ordering Guide). They operate with 3.3 V or 5 V supply voltages on either side, providing compatibility with lower voltage systems, as well as enabling voltage translation functionality across the isolation barrier. The ADuM3210/ADuM3211 isolators have a default output low characteristic in comparison to the ADuM3200/ADuM3201 models, which have a default output high characteristic. The ADuM3210W and ADuM3211W models are automotive grade versions qualified for 125°C operation.
In comparison to the ADuM1200/ADuM1201 isolator, the ADuM3210/ADuM3211 isolators contain various circuit and layout changes providing increased capability relative to system-level IEC 61000-4-x testing (ESD, burst, and surge). The precise capability in these tests for either the ADuM1200/ADuM1201 or ADuM3210/ADuM3211 products is strongly determined by the design and layout of the user’s board or module. For more information, see the AN-793 Application Note, ESD/Latch-Up Considerations with iCoupler Isolation Products.
Applications
- Size-critical multichannel isolation
- SPI interface/data converter isolation
- RS-232/RS-422/RS-485 transceiver isolation
- Digital field bus isolation
- Gate drive interface
- Hybrid electric vehicles, battery monitor, and motor driver
Documentation
Data Sheet 3
Application Note 7
Technical Articles 4
Safety and Regulatory Compliance 1
Frequently Asked Question 1
Video 2
Solutions Bulletin & Brochure 1
Circuit Note 1
Safety and Regulatory Compliance 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM3210ARZ | 8-Lead SOIC | ||
| ADUM3210ARZ-RL7 | 8-Lead SOIC | ||
| ADUM3210BRZ | 8-Lead SOIC | ||
| ADUM3210BRZ-RL7 | 8-Lead SOIC | ||
| ADUM3210TRZ | 8-Lead SOIC | ||
| ADUM3210TRZ-EP | 8-Lead SOIC | ||
| ADUM3210TRZ-EP-RL7 | 8-Lead SOIC | ||
| ADUM3210TRZ-RL7 | 8-Lead SOIC | ||
| ADUM3210WARZ | 8-Lead SOIC | ||
| ADUM3210WARZ-RL7 | 8-Lead SOIC | ||
| ADUM3210WBRZ | 8-Lead SOIC | ||
| ADUM3210WBRZ-RL7 | 8-Lead SOIC | ||
| ADUM3210WCRZ | 8-Lead SOIC | ||
| ADUM3210WCRZ-RL7 | 8-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 13, 2024 - 23_0069 Qualification Notification of Alternate Wafer Fab Site at ADI Limerick for Select Isolator Products |
||
| ADUM3210ARZ | PRODUCTION | |
| ADUM3210ARZ-RL7 | PRODUCTION | |
| ADUM3210BRZ | PRODUCTION | |
| ADUM3210BRZ-RL7 | PRODUCTION | |
| ADUM3210TRZ | PRODUCTION | |
| ADUM3210TRZ-EP | PRODUCTION | |
| ADUM3210TRZ-EP-RL7 | PRODUCTION | |
| ADUM3210TRZ-RL7 | PRODUCTION | |
| ADUM3210WARZ | ||
| ADUM3210WARZ-RL7 | ||
| ADUM3210WBRZ | ||
| ADUM3210WBRZ-RL7 | ||
| ADUM3210WCRZ | ||
| ADUM3210WCRZ-RL7 | ||
|
Mar 20, 2018 - 18_0035 ADuM3210 Die Revision and Assembly Site Transfer |
||
| ADUM3210ARZ | PRODUCTION | |
| ADUM3210ARZ-RL7 | PRODUCTION | |
| ADUM3210BRZ | PRODUCTION | |
| ADUM3210BRZ-RL7 | PRODUCTION | |
| ADUM3210TRZ | PRODUCTION | |
| ADUM3210TRZ-RL7 | PRODUCTION | |
|
Mar 5, 2014 - 14_0059 ADUM3210 Die Revision and Datasheet Change |
||
| ADUM3210ARZ | PRODUCTION | |
| ADUM3210ARZ-RL7 | PRODUCTION | |
| ADUM3210BRZ | PRODUCTION | |
| ADUM3210BRZ-RL7 | PRODUCTION | |
| ADUM3210TRZ | PRODUCTION | |
| ADUM3210TRZ-RL7 | PRODUCTION | |
|
Nov 1, 2012 - 12_0279 ADUM3210 Datasheet Specification Change |
||
| ADUM3210ARZ | PRODUCTION | |
| ADUM3210ARZ-RL7 | PRODUCTION | |
| ADUM3210BRZ | PRODUCTION | |
| ADUM3210BRZ-RL7 | PRODUCTION | |
|
Feb 27, 2012 - 11_0066 Qualification of Alternate Fab Foundry Gold Plating Process Site for Isolation Products at ADI Limerick. |
||
| ADUM3210ARZ | PRODUCTION | |
| ADUM3210ARZ-RL7 | PRODUCTION | |
| ADUM3210BRZ | PRODUCTION | |
| ADUM3210BRZ-RL7 | PRODUCTION | |
| ADUM3210TRZ | PRODUCTION | |
| ADUM3210TRZ-RL7 | PRODUCTION | |
| ADUM3210WARZ | ||
| ADUM3210WARZ-RL7 | ||
| ADUM3210WBRZ | ||
| ADUM3210WBRZ-RL7 | ||
| ADUM3210WCRZ | ||
| ADUM3210WCRZ-RL7 | ||
|
May 11, 2018 - 18_0085 ADuM3210-EP & ADuM3211-EP Die Revision |
||
| ADUM3210TRZ-EP | PRODUCTION | |
| ADUM3210TRZ-EP-RL7 | PRODUCTION | |
|
Nov 9, 2015 - 15_0204 ADuM3210W/ADuM3211W Die Revision and Data Sheet Change |
||
| ADUM3210WARZ | ||
| ADUM3210WARZ-RL7 | ||
| ADUM3210WBRZ | ||
| ADUM3210WBRZ-RL7 | ||
| ADUM3210WCRZ | ||
| ADUM3210WCRZ-RL7 | ||
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADUM320N | RECOMMENDED FOR NEW DESIGNS | 5.7 kV RMS/3.0 kV RMS Dual Digital Isolators |