Добавить к Мастеру создания структурных схем

ADG4613:  Power Off Protection ±5 V, +12V, Quad SPST Switches with 5Ω On Resistance

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The ADG4612 & ADG4613 contain four independent singlepole/ single-throw (SPST) switches. The ADG4612 switches are turned on with Logic 1 on the appropriate control input. The ADG4613 has two switches with digital control logic similar to that of the ADG4612; the logic is inverted on the other two switches. Each switch conducts equally well in both directions when on and has an input signal range that extends to the supplies. The ADG4613 exhibits break-before-make switching action for use in multiplexer applications.

When no power supplies are present the switch remains in the OFF condition and the switch inputs are high impedance inputs. This ensures that no current flows that may damage the switch. This is very useful in application where analog signals may be present at the switch inputs before power or where the user has no control over the Power Supply Sequence.

In the off condition, signal levels up to 16V are blocked. Also, if the analog input signal levels exceed VDD by VT then the switch will turn off.

The ultralow on resistance of these switches make them ideal solutions for data acquisition and gain switching applications where low on resistance and distortion is critical. The on resistance profile is very flat over the full analog input range ensuring excellent linearity and low distortion when switching audio signals.

Applications

  • Hot swap applications
  • Data acquisition systems
  • Battery-powered systems
  • Automatic test equipment
  • Communication systems
  • Relay Replacement

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Power Off Protection
    Switch guaranteed OFF with no power supplies present
    Inputs are high impedance with no power
  • Switch turns OFF if input > VDD
    + VT
  • Over-voltage protection up to +16V
  • PSS Robust
  • Negative Signal Capability passes signals down to -5.5V
  • 6.1Ω Max On Resistance
  • 1.4Ω On Resistance Flatness
  • ±3V to ±5.5V dual supply
  • 3V to 12 V single supply
  • 3 V logic-compatible inputs
  • Rail-to-rail operation
  • 16-lead TSSOP and 16 lead 3mm x 3mm LFCSP

Functional Block Diagram for ADG4613

Документация

Наименование Тип контента Тип файлов
ADG4612_ADG4613: Power-Off Protection ±5 V, +12 V, Quad SPST Switches with 5 Ω On Resistance (Rev 0, 10/2010) (pdf, 387 kB) Технические описания PDF
Switches and Multiplexers Product Selection Guide (5/2007)  (pdf, 458 kB) Product Selection Guide PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADG4613 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть